• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Single-Unit, Bracket, Steel Box (Horizontal)

Single-Unit, Bracket, Steel Box (Horizontal)
  • Volume Discount

Steel Horizontal Switch Box

PDF

To confirm with applicable discounts and Days to ship, please quote.เพื่อยืนยันกับส่วนลดที่ใช้บังคับและวันที่จะจัดส่งกรุณาพูด

Specifications

Single-Unit, Bracket, Steel Box (Horizontal):Related Image

Part NumberCoating ColorSwitch Mounting HolesDimensions
mm
Material /
Surface Treatment
Weight
(g)
Number of HolesHole Diameter
MSXZ111K
Cream
(2.5Y9/1)
1Ø1656 (86) x 47 x 38SPCC
Powder Coating
100
MSXZ112Ø2266 (115) x 50 x 60155

< Cable Sets >
Optional Items at Extra Charge
Cable (0.5 mm2)
Cable Ground
Part Number
SymbolCable Length
2-core0A-W-1606CB10.5 ~ 15
(m)
4-core0A-W-1606CB2
8-core0A-W-1609CB3
12-core0A-W-1611CB4

More Information

Single-Unit, Bracket, Steel Box (Horizontal):Related Image
Single-Unit, Bracket, Steel Box (Horizontal):Related Image
Single-Unit, Bracket, Steel Box (Horizontal):Related Image

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Wiring parts/Control and PC Parts
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)