• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Resin IP65 Emergency Stop Assembly Wiring Switch Box

Resin IP65 Emergency Stop Assembly Wiring Switch Box

Click this image to zoom it.คลิกภาพเพื่อขยาย

Move the mouse over the image to zoom

IP65 Protection Structure Box with Excellent Environmental Resistance


● PSE-compliant movable cables are used for wiring.

PDF

To confirm with applicable discounts and Days to ship, please quote.เพื่อยืนยันกับส่วนลดที่ใช้บังคับและวันที่จะจัดส่งกรุณาพูด

Specifications

Resin IP65 Emergency Stop Assembly Wiring Switch Box:Related Image

Basic Model NumberWiring SymbolCable Length (m)Options
Symbol
Number of Cords
MSP1-ESAMC (Cut Off)0.5
~
15
Emergency Stop Nameplate
DA~DB
4
MR (Round Terminal)
MY (Y-Terminal)
MSP1-ESB
Guard / EMO Notation
MC (Cut Off)0.5
~
15
-4
MR (Round Terminal)
MY (Y-Terminal)

More Information

Resin IP65 Emergency Stop Assembly Wiring Switch Box:Related Image

Switch specifications and wiring specifications
SymbolContactModel NumberWire core number and wiring color
ESA1a1bEBB2411Emergency Stop Switch φ14BlackWhiteRedGreen
ESB1a1bEBB2411-EMO1234
Guard: IDEC HW9Z-KG3Cables : NARVCTF-0.5 Series1NC (b)2NC (b)3NO (a)4NO (a)
 Box:IDEC FB1W-111YWiring finish outer diameter: 7.2 mm    
* The guard has been changed from IDEC HW9Z-KG1.
< Cables > NARVCTF-0.5 Series
Resin IP65 Emergency Stop Assembly Wiring Switch Box:Related Image

Basic Informationข้อมูลพื้นฐาน

Model Resin IP65 Emergency Stop Switch Box Number of switches(Piece) 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Wiring parts/Control and PC Parts
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)