• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Heat Shrink Tube (with Shield / Braided Grounding Wire)【5 Pieces Per Package】

Heat Shrink Tube (with Shield / Braided Grounding Wire)
  • Volume Discount

Heat Shrink Tube with conductive cloth and braided grounding wire

  • EMI Countermeasure

● Heat Shrink Tube that protects harness terminals as it performs shielding treatment.
● With braided grounding wire useful for shield processing.
● Effective for terminal processing of discrete wire, nylon connectors, etc.

Specification Table

1 pack5 pieces
Unit: mm
ModelOverall Length (m)Pack
Packaging Quantity
Before Shrinking
Internal Diameter φ
After Shrinking
TypeSizeInternal Diameter φ (maximum) *Tube wall thickness (heat shrink tube)
HSHTED615P5.53.30.5
87.54.5
1211.46.90.6
1817.410.5
* Calculated value

Overview of Specifications

Basic Characteristics
Material
(Note 2)
Heat Shrink TubeElectron beam crosslinked soft polyolefin resin
Conductive clothPolyester cloth (copper + nickel plating)
Braided Ground Wire (Note 1)Tin plated copper wire
Shrinkage Temperature115°C or above
Operating Temperature Range-55°C to 105°C
Color (Heat Shrink Tube)Black
(Note 1) The braided grounding wire is not fixed to the tube / conductive cloth to allow you to pull out the length needed. Bind it with a band, etc. to fix it securely.
(Note 2) Tube and conductive cloth are fixed with acrylic adhesive tape.
Part Number
HSHTED6-1-5P
HSHTED8-1-5P
HSHTED12-1-5P
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งRoHSInternal diameter (before contraction)
(mm)
Internal diameter
(mm)
Continuous operating temperature range (Min) Min
(℃)
Continuous operating temperature range (Max) Max
(℃)

5 Pieces Per Package

Available 2 Day(s) or more 105.53.3-55105

5 Pieces Per Package

Available 2 Day(s) or more 107.54.5-55105

5 Pieces Per Package

Available 2 Day(s) or more 1011.46.9-55105

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Wall Thickness (after shrinking)(mm) 0.25 Shrinkage Rate 2:1 Material Polyolefin
Color Black Flame Retardant None Adhesive None
Tube Length(mm) 1000 Number with packs(Units) 5 Special function/application (other) Shield

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Wiring parts/Control and PC Parts
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)