• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Heat Shrink Tube (Shield)【5 Pieces Per Package】

Heat Shrink Tube (Shield)
  • Volume Discount

Heat shrink tube with shield-effect conductive cloth

  • EMI Countermeasure

● Heat Shrink Tube that protects harness terminals as it performs shielding treatment.
● Effective for terminal processing of discrete wire, nylon connectors, etc.

Specification Table

1 pack5 pieces included
Unit: mm
ModelOverall Length (m)Pack
Packaging Quantity
Before Shrinking
Internal Diameter φ
After Shrinking
TypeSizeInternal Diameter φ (maximum)*Tube wall thickness (heat shrink tube)
HSHTE615P6.23.70.5
88.24.9
1212.17.30.6
1818.110.9
*Calculated value

Overview of Specifications

Basic Characteristics
Material
(Note)
Heat Shrink TubeElectron beam crosslinked soft polyolefin resin
Conductive clothPolyester cloth (copper + nickel plating)
Shrinkage Temperature115°C or above
Shrinkage RateApprox. 2:1
Operating Temperature Range-55°C to 105°C
Color (Heat Shrink Tube)Black
(Note) Tube and conductive cloth are fixed with acrylic adhesive tape.
Part Number
HSHTE8-1-5P
HSHTE12-1-5P
HSHTE18-1-5P
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งRoHSInternal diameter (before contraction)
(mm)
Wall Thickness (after shrinking)
(mm)
Internal diameter
(mm)
Continuous operating temperature range (Min) Min
(℃)
Continuous operating temperature range (Max) Max
(℃)

5 Pieces Per Package

Available 2 Day(s) or more 108.20.254.9-55105

5 Pieces Per Package

Available 2 Day(s) or more 1012.10.257.3-55105

5 Pieces Per Package

Available 2 Day(s) or more 1018.10.3510.9-55105

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Shrinkage Rate 2:1 Material Polyolefin Color Black
Flame Retardant None Adhesive None Tube Length(mm) 1000
Number with packs(Units) 5 Special function/application (other) Shield

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Wiring parts/Control and PC Parts
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)