Braided Tube (Thermal Insulation / Shield)

Braided Tube (Thermal Insulation / Shield)

Braided tube with thermal insulation to protect the inside

  • Heat-Resistant
  • EMI Countermeasure

● Thermal insulation protects cables from high heat.
● Highly flexible to allow bending
● Shielding via aluminum foil
● Can be easily cut with scissors

· The ends are taped to prevent small glass fibers from falling out. Remove before use.
· If necessary, secure the ends (cut surface) with heat resistant adhesive to prevent small glass fibers from falling out.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Specification Table

■ Specification Table
Unit: mm
ModelInternal Diameter φWeight
(g/m)
TypeNo.
BTUBR1212.740.4
1919.153.5
2525.470.8
3838.198.4
ModelOverall Length
(m)
TypeSize
BTUBR121
19
25
38
125
19
25
38
1210
19
25
38

Overview of Specifications

Specifications
MaterialGlass braid (inner side) + aluminum foil (outer side)
Thickness0.63 mm
Operating Temperature Range-60 to +255°C
ColorSilver
Part Number
BTUBR12-1
BTUBR12-5
BTUBR12-10
BTUBR19-1
BTUBR19-5
BTUBR19-10
BTUBR25-1
BTUBR25-5
BTUBR25-10
BTUBR38-1
BTUBR38-5
BTUBR38-10
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSInternal diameter Φ
(mm)
Total length
(m)
2 Day(s) or more 1012.71
6 Day(s) or more 1012.75
6 Day(s) or more 1012.710
2 Day(s) or more 1019.11
2 Day(s) or more 1019.15
41 Day(s) or more 1019.110
2 Day(s) or more 1025.41
41 Day(s) or more 1025.45
41 Day(s) or more 1025.410
2 Day(s) or more 1038.11
6 Day(s) or more 1038.15
6 Day(s) or more 1038.110

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Material Glass Braid (inside) + Aluminum Foil (outside) Operating temperature range(℃) -60 ~ 255 Color Silver
Thickness(mm) 0.63

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Wiring parts/Control and PC Parts
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)