• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

10.4" Monitor, XGA, Video Input _ Analog RGB Input (LED Backlight)

10.4" Monitor, XGA, Video Input _ Analog RGB Input (LED Backlight)

Exceptional price. Also supports graphic processing controllers.

  • VESA 100
  • VESA 75

Low cost display made in Japan, also supporting graphic processing controllers
● Continues to use Mitsubishi panels
Since the same case is used for mid- to long-term supply, the past installation drawings can be used
Enables remote operation by connecting the optional part "PCFP-MV-SW"
● Made in Japan
● Supports under scan (Can be connected to a graphic processing controller)
● Supports diverse input signals (RGB/NTSC/PAL/SECAM)

· Overseas safety standards have not been obtained.
 

The PCFP-MV2G10-2 series was discontinued in May 2017.
The PCFP-MV2G10-R series was discontinued in June 2016.
 


■ Use manual from CAD download.

Specification Table

Stand used with PCFP-MV2G10S-R: DPAM-EK250.
There is no swing function.

 

Overview of Specifications

10.4" Monitor, XGA, Video Input _ Analog RGB Input (LED Backlight): Related Image
■ Specifications
ModelOld ProductNew Product
PCFP-MV2G10-2-RPCFP-MV3G10-R
PanelMitsubishi Electric AA104XD02AA104XF02

Waterproof Function

 IP50

LCDSize10.4"
Display Area210.4 (H) × 157.8 (V)
Maximum Resolution1024 × 768 (XGA)
Pixel Pitch0.2055 (H) × 0.2055 (V)
Display color260,000 Colors
View AngleTop and BottomTop and Bottom: 65° (with Vertical Flip Function)Top and Bottom: 80° (with Vertical Flip Function)
(Maximum)Left/RightLeft: 80°, Right: 80°
Surface Luminance (At Factory Shipment)280 cd/m2400 cd/m2
Contrast700:1
InputAnalog RGBHD-15 Pin Female (75Ω 0.7±0.05 Vp-p)
VideoBNC Female (Convertible to RCA female with a conversion connector sold separately)
(75Ω 1.0±0.05 Vp-p)
Power SupplyInput Voltage12 to 24 V DC (Separately sold AC adapter available)
Current Consumption980 mA830 mA
Operating environmentOperationTemperature: 5 to 45°C, Humidity: 10 to 90% RH (No condensation)
StorageTemperature: −10 to 60℃, Humidity: 10 to 90% RH (No condensation)
Adjustment FunctionLuminance, Contrast, Color Adjustment, Automatic Adjustment
Clock Phase, Horizontal & Vertical Position Adjustment
Vertical Flip, Scan Size
LED Life *Not a guaranteed value60,000 H (25°C) 100,000 H (25°C)
MaterialMain Body: Steel (Black)
Front Cover: Aluminum (Black)
Weight1.9kg
StandardVCCI Class A Compliant
 
Accessory
(1)Locking washer4 pieces
(2)Fixing Screw M4 × 204 pieces
Part Number
PCFP-MV3G10-R
PCFP-MV3G10S-R
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSApplication Stand dimensions 
(mm)
2 Day(s) or more -Embedded-
2 Day(s) or more 10Desktop250

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Monitor size(Inch) 10.4 Monitor type Standard Maximum Compatible Resolution 1024 × 768 (XGA)
Input interface (1) VGA(HD-15pin)/BNC Touch Panel None Dimension length(mm) 262
Dimension width(mm) 206 Dimension thickness(mm) 48 Other standards VCCI Class A Compliant
Input interface (2) BNC (NTSC)

Additional Products in this Category

Complementary Products

Customers Who Viewed This Item Also Viewed

Tech Support

Wiring parts/Control and PC Parts
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)