• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Encoder for IAI ROBO Cylinders

Encoder for IAI ROBO Cylinders

Encoder harness length can be specified.

  • Relay
  • Robot
  • Encoder
  • Single-axis Robot
  • MISUMI Original

Encoder harness length can be specified.
● Cable length can be specified freely.
● Fixed and movable cables can be selected.
● One side cut-off type for easy handling is also available.

· Specified Length: PCON/PSEL: 0.2 to 20 m (0.1 m Increments)
SCON/SSEL: 0.2 to 30 m (0.1 m Increments)
· Manufacturer recommended components are used for parts. (Equivalent products used in part)
· Additional work service is supported only for those with ferrite cores included.
 

Specification Table

Encoder for IAI ROBO Cylinders: Related Image
For Direct Connection
*Cable length specifiable in 0.1 m increments
ControllerActuatorOutline DrawingModelCable Type
PCON-C/CG
PCON-CY
PCON-PL/PO
PCON-SE
PSEL
RCP21 For Direct CouplingRCEA-P1Encoder for IAI ROBO Cylinders: Related Image
Encoder for IAI ROBO Cylinders: Related Image
SCON
SSEL
RCS24 For Direct CouplingRCEA-S1
*Length is up to 20 m if the controller is PCON/PSEL and up to 30 m if the controller is SCON/SSEL.
One Side Cut Off
*Cable length specifiable in 0.1 m increments
ControllerActuatorOutline DrawingModelCable Type
PCON-C/CG
PCON-CY
PCON-PL/PO
PCON-SE
PSEL
RCP22 Controller Side Cut-OffRCEA-P1-HMEncoder for IAI ROBO Cylinders: Related Image
Encoder for IAI ROBO Cylinders: Related Image
3 Mechanical Side Cut-OffRCEA-P1-HC
SCON
SSEL
RCS25 Controller Side Cut-OffRCEA-S1-HM
6 Mechanical Side Cut-OffRCEA-S1-HC
*Length is up to 20 m if the controller is PCON/PSEL and up to 30 m if the controller is SCON/SSEL.

Overview of Specifications

Encoder for IAI ROBO Cylinders: Related Image
Specified Length (m)Up to 0.91 to 44.1 to 50
Tolerance+ 20 mm+ 50 mm+3% of Specified Length
* The tolerance of the specified length is as shown above.
Part Number
RCEA-P1-A-[0.2-20/0.1]
RCEA-P1-B-[0.2-20/0.1]
RCEA-P1-HC-A-[0.2-20/0.1]
RCEA-P1-HC-B-[0.2-20/0.1]
RCEA-P1-HM-A-[0.2-20/0.1]
RCEA-P1-HM-B-[0.2-20/0.1]
RCEA-S1-A-[0.2-20/0.1]
RCEA-S1-B-[0.2-30/0.1]
RCEA-S1-HC-A-[0.2-30/0.1]
RCEA-S1-HC-B-[0.2-30/0.1]
RCEA-S1-HM-A-[0.2-30/0.1]
RCEA-S1-HM-B-[0.2-30/0.1]
Part NumberVolume DiscountDays to Shipวันจัดส่งExternal shape type Cable type Actuator Controller Specified Length
(m)
Cable model
3 Day(s) or more For direct connectionFixedRCP2RCON-C / CG / PCON-CY / PCON-PL / PO / PCON-SE / PSEL0.2 ~ 20NAVCSB-27-7P
3 Day(s) or more For direct connectionMovableRCP2RCON-C / CG / PCON-CY / PCON-PL / PO / PCON-SE / PSEL0.2 ~ 20NA20276RSB-24-8P
3 Day(s) or more Mechanical side cut offFixedRCP2RCON-C / CG / PCON-CY / PCON-PL / PO / PCON-SE / PSEL0.2 ~ 20NAVCSB-27-7P
3 Day(s) or more Mechanical side cut offMovableRCP2RCON-C / CG / PCON-CY / PCON-PL / PO / PCON-SE / PSEL0.2 ~ 20NA20276RSB-24-8P
3 Day(s) or more Controller side cutoffFixedRCP2RCON-C / CG / PCON-CY / PCON-PL / PO / PCON-SE / PSEL0.2 ~ 20NAVCSB-27-7P
3 Day(s) or more Controller side cutoff-RCP2RCON-C / CG / PCON-CY / PCON-PL / PO / PCON-SE / PSEL0.2 ~ 20NA20276RSB-24-8P
3 Day(s) or more For direct connectionFixedRCS2SCON / SSEL0.2 ~ 20NAVCSB-27-15P
3 Day(s) or more For direct connectionMovableRCS2SCON / SSEL0.2 ~ 30NARCERSB-A
3 Day(s) or more Mechanical side cut offFixedRCS2SCON / SSEL0.2 ~ 30NAVCSB-27-15P
3 Day(s) or more Mechanical side cut offMovableRCS2SCON / SSEL0.2 ~ 30NARCERSB-A
3 Day(s) or more Controller side cutoffFixedRCS2SCON / SSEL0.2 ~ 30NAVCSB-27-15P
3 Day(s) or more Controller side cutoffMovableRCS2SCON / SSEL0.2 ~ 30NARCERSB-A

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type ROBO Cylinder Application For the encoder

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Wiring parts/Control and PC Parts
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)