• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Oriental DX-Series Encoder Harness

Oriental DX-Series Encoder Harness

Encoder harness with customizable length

  • MISUMI Original

● The cable length can be freely specified.
● Easy-to-maneuver one-end cutoff models are also part of the lineup.

· Length Specification... 0.2 – 20 m (0.1 m increments)
 Parts used are manufacturer recommended parts.
 (Some equivalent products used)

PDF

Specifications



Oriental DX-Series Encoder Harness:Related Image
Outline Image DrawingOriental DX-Series Encoder Harness:Related ImageOriental DX-Series Encoder Harness:Related ImageOriental DX-Series Encoder Harness:Related Image

For Direct Coupling
Cable length specifiable by 0.1 m increments
Compatible AmplifierCompatible MotorOutline ImageModelCable Type
DXDX05□□□□
~
DX475□□□
(1) For Direct ConnectionSVER-DX1A

(For Movable)
0.2 ~ 20m

One End Cutoff
Cable length specifiable by 0.1 m increments
Compatible AmplifierCompatible MotorOutline ImageModelCable Type
DXDX05□□□□
~
DX475□□□
(3) Motor Side CutoffSVER-DX1-HAA

(For Movable)
0.2 ~ 20m
(2) Amplifier Side CutoffSVER-DX1-HM

More Information

Specified Length (m)~ 0.91 ~ 44.1 ~ 50
Tolerance+20mm+50mm+ 3% of Specified Length
* The tolerance of the specified length is as described above.
Part Number
SVER-DX1-A-[0.2-20/0.1]
SVER-DX1-HA-A-[0.2-20/0.1]
SVER-DX1-HM-A-[0.2-20/0.1]
Part NumberVolume DiscountDays to Shipวันจัดส่งOuter diameter image Specified Length
(m)
3 Day(s) or more Double-ended0.2 ~ 20
3 Day(s) or more Motor Side Cut Off0.2 ~ 20
3 Day(s) or more Amplifier Side Cut Off0.2 ~ 20

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Supported equipment Servo Length(m) 0.2 ~ 20 Application 1 For Encoder
Connector shape Straight Cable type Mounted Shield N/A
Supported amplifiers DX Supported motors DX05□□□□ – DX475□□□ Cable length designated range(m) 0.2 ~ 20

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Wiring parts/Control and PC Parts
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)