• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

RJ-45 Cable / RTS Control Supported / Maximum Extension 330 m (1 km) / Made of Steel

RJ-45 Cable / RTS Control Supported / Maximum Extension 330 m (1 km) / Made of Steel
  • Volume Discount

RS-232 extender that can be extended with LAN cable

  • CE-Compliant
  • RS232

RS-232 extender that can be extended with LAN cable
● Full duplex compatible RS-232 extender
● Supports RTS/CTS handshake
● Maximum extension distance 330 m (AC adapter set product 1 km)
● Extension with LAN assembly cable (CAT 5E or above)

• Appearance and specifications are subject to change without notice.
· Optional product AC adapter PNACA-RS232-R has sold out. Consider purchasing the set products.

PDF

Specification Table

ModelNote
PNIC-RS232-5E-RConnect the AC adapter to either the local adapter or remote adapter.
PNIC-RS232-5E-AC-RWhen extending beyond 330 m it is required to connect the AC adapter to both units: select here

Overview of Specifications

Specifications
Power Supply InputBus Power / AC Adapter
 * The AC adapter can only be connected to one unit
Current ConsumptionExtension distance less than 330 m12 V DC / 350 mA
Extension distance 330 m or more12 V DC / 700 mA *
Serial PortLocal UnitRS-232 × 1 (D-Sub 9-Pin Female, DCE)
Remote UnitRS-232 × 1 (D-Sub 9-Pin Male, DTE)
ConnectorRJ-45 Connector
Connectable CableLAN Assembly Cable (CAT 5E or more Straight Connection)
Connection DistanceMaximum: 330 m (1 km *)
Communication Speed110 to 115.2 kbps (Maximum)
Communication FunctionFull Duplex
Operating environmentOperationTemperature: 0 to 40℃ Humidity: 0 to 80% RH (No condensation)
StorageTemperature: −40 to 70°C, Humidity: 0 to 80% RH (No condensation)
Weight / External dimensions (mm)120 g, 45 (W) × 75 (D) × 25 (H) Local / Remote Common
AccessoryInstall Guide (Overview), AC Adapter (Input: 100 to 240 VAC, Output: 12 VDC / 2 A, Cable Length: 1.8 m)
StandardCE
* When using two AC adapters
How to use the AC adapter

● The included AC adapter is connected to either the local unit or the remote unit.
● An AC adapter is required for both the local unit and remote unit when extending 330 m or more.

Select "PNACA-RS232-5E-AC-R" of the AC adapter set product.

*Optional AC adapter PNACA-RS232-R has sold out.

Part Number
PNIC-RS232-5E-AC-R
PNIC-RS232-5E-R
Part NumberVolume DiscountDays to Shipวันจัดส่งSupplied Power
Available 7 Day(s) or more [Self power] Self power
Available 52 Day(s) or more [Self power] Self power (receiver) / bus power (transmitter)

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Extender Maximum Extension Distance(m) 330 Representative Standard CE
Dimension vertical(mm) 25 Dimension width(mm) 45 Dimension depth(mm) 75
Communication method before conversion Serial Number of master-slave electrodes 1:1

Additional Products in this Category

Complementary Products

Customers Who Viewed This Item Also Viewed

Tech Support

Wiring parts/Control and PC Parts
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)