AC Fan (Set Goods, Flexible Cable Length)

AC Fan (Set Goods, Flexible Cable Length)

Cord-length-selectable AC fan

  • UL
  • CSA
  • CE-Compliant
  • TUV

● Fan motor using high-precision ball bearings.
● The mounting portion has no ribs.
● Finger guard and plug cord are sold as a set.
● The length of the plug cord can be specified in the range of 1.0 – 3.0 m.
● If the length of the plug cord exceeds 1 m, it will be extended using a connector.

· High-precision ball bearings are used in the bearing portion of the fan. Impact on the body due to the fan body being dropped or pushed down may cause negative impact such as the occurrence of abnormal sound from the product or decrease in the product life. Also, as dropping or throwing while packaged may cause a similar adverse effect on the product, take care when handling.
· When installing the fan motor in the vicinity of parts that generate electromagnetic noise, electrolytic corrosion may occur. We recommend preventive measures for electrolytic corrosion.

Specifications

AC Fan (Set Goods, Flexible Cable Length):Related Image

Model NumberManufacturer Part NumberOperating Voltage (V)Finger GuardCord Length (m)Cord
Type
AC8025-S109S050100A1.0
~
3.0

Per 0.1 m
Specifiable
A
B
C
109S051200A
B
C
AC8038-S109-150100AA
B
C
109-151200A
B
C
AC9225-S109S091100AA
B
C
109S092200A
B
C
AC11925-S109S085100AA
B
C
109S088200A
B
C
AC11938-S109S005UL100AB
B
C
109S008UL200A
B
C
Sales: Misumi / Manufacturer: Sanyo Denki

More Information

Specifications
Model NumberManufacturer Part NumberVoltage (V)SizeFrequency
(Hz)
Input
(W)
Current
(A)
Locked Current
(A)
Rotation Speed
(min-1)
Maximum Air Flow (m3/min)Maximum Static Pressure (Pa)Sound Pressure Level (dB[A])Mass (g)
SquareDepth
AC8025-S109S050100802550/609/70.12/0.10.13/0.112650/31000.63/0.7627.5/38.330/33270
109S0512000.06/0.050.06/0.05
AC8038-S109-150100803850/609/80.13/0.110.17/0.152700/31500.9/1.0531.4/44.135/39400
109-1512000.07/0.060.09/0.08
AC9225-S109S091100922550/608/70.1/0.090.13/0.122700/31000.95/1.139.2/49.035/38290
109S09220011/100.07/0.060.08/0.08
AC11925-S109S085100119
(120)
2550/6013.5/120.16/0.140.19/0.172500/29001.92/2.2249/53.938/41370
109S0882000.08/0.070.1/0.09
AC11938-S109S005UL100119
(120)
3850/6014/120.18/0.160.25/0.222700/31002.35/2.755.9/65.740/43550
109S008UL2000.09/0.080.13/0.11

Operating Voltage RangeRated Voltage ±10%
Motor StructureShading Motor
Motor Protection SystemImpedance Protection
Operating Temperature-30 ~ +60°C (No Condensation)
Dielectric Strength Voltage1500 VAC 50 / 60 Hz 1 minute
Insulation Resistance10 MΩ or more at 500 VDC Megger
Life Expectancy25,000 Hours: L10 Residual Ratio 90% 60°C, Rated Voltage, Continuously Run, Free Air State
MaterialFrameAluminum
BladeResin: UL94V-1
Resin-made Filter KitGuard, CoverResin (SPS + PS Alloy): UL94V-0
FilterPolyurethane Foam: UL94HF-1
Made from Metal Finger GuardNickel Chrome Plating
Resin-made Finger GuardResin (SPS + PS Alloy): UL94V-0

AC Fan (Set Goods, Flexible Cable Length):Related Image
AC Fan (Set Goods, Flexible Cable Length):Related Image
AC Fan (Set Goods, Flexible Cable Length):Related Image

AC Fan (Set Goods, Flexible Cable Length):Related Image
Part Number
AC11925-S-100-A-[1-3/0.1]
AC11925-S-100-B-[1-3/0.1]
AC11925-S-100-C-[1-3/0.1]
AC11925-S-200-A-[1-3/0.1]
AC11925-S-200-B-[1-3/0.1]
AC11925-S-200-C-[1-3/0.1]
AC11938-S-100-A-[1-3/0.1]
AC11938-S-100-B-[1-3/0.1]
AC11938-S-100-C-[1-3/0.1]
AC11938-S-200-A-[1-3/0.1]
AC11938-S-200-B-[1-3/0.1]
AC11938-S-200-C-[1-3/0.1]
AC8025-S-100-A-[1-3/0.1]
AC8025-S-100-B-[1-3/0.1]
AC8025-S-100-C-[1-3/0.1]
AC8025-S-200-A-[1-3/0.1]
AC8025-S-200-B-[1-3/0.1]
AC8025-S-200-C-[1-3/0.1]
AC8038-S-100-A-[1-3/0.1]
AC8038-S-100-B-[1-3/0.1]
AC8038-S-100-C-[1-3/0.1]
AC8038-S-200-A-[1-3/0.1]
AC8038-S-200-B-[1-3/0.1]
AC8038-S-200-C-[1-3/0.1]
AC9225-S-100-A-[1-3/0.1]
AC9225-S-100-B-[1-3/0.1]
AC9225-S-100-C-[1-3/0.1]
AC9225-S-200-A-[1-3/0.1]
AC9225-S-200-B-[1-3/0.1]
AC9225-S-200-C-[1-3/0.1]
Part NumberVolume DiscountDays to ShipRoHSSize Thickness Input Voltage Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)
Finger guard (shape) Cord Length
(M)
5 Day(s) or more Fully Compliant120x12025mmAC100V1.922.2238414953.9Resin-Made Filter Kit1 ~ 3
5 Day(s) or more Fully Compliant120x12025mmAC100V1.922.2238414953.9Made from Metal Finger Guard1 ~ 3
5 Day(s) or more Fully Compliant120x12025mmAC100V1.922.2238414953.9Resin-Made Finger Guard1 ~ 3
4 Day(s) or more Fully Compliant120x12025mmAC200V1.922.2238414953.9Resin-Made Filter Kit1 ~ 3
5 Day(s) or more Fully Compliant120x12025mmAC200V1.922.2238414953.9Made from Metal Finger Guard1 ~ 3
5 Day(s) or more Fully Compliant120x12025mmAC200V1.922.2238414953.9Resin-Made Finger Guard1 ~ 3
Quote Fully Compliant120x12038mmAC100V2.352.7404355.965.7Resin-Made Filter Kit1 ~ 3
Quote Fully Compliant120x12038mmAC100V2.352.7404355.965.7Made from Metal Finger Guard1 ~ 3
Quote Fully Compliant120x12038mmAC100V2.352.7404355.965.7Resin-Made Finger Guard1 ~ 3
5 Day(s) or more Fully Compliant120x12038mmAC200V2.352.7404355.965.7Resin-Made Filter Kit1 ~ 3
5 Day(s) or more Fully Compliant120x12038mmAC200V2.352.7404355.965.7Made from Metal Finger Guard1 ~ 3
5 Day(s) or more Fully Compliant120x12038mmAC200V2.352.7404355.965.7Resin-Made Finger Guard1 ~ 3
5 Day(s) or more Fully Compliant80x8025mmAC100V0.630.76303327.538.3Resin-Made Filter Kit1 ~ 3
5 Day(s) or more Fully Compliant80x8025mmAC100V0.630.76303327.538.3Made from Metal Finger Guard1 ~ 3
5 Day(s) or more Fully Compliant80x8025mmAC100V0.630.76303327.538.3Resin-Made Finger Guard1 ~ 3
5 Day(s) or more Fully Compliant80x8025mmAC200V0.630.76303327.538.3Resin-Made Filter Kit1 ~ 3
5 Day(s) or more Fully Compliant80x8025mmAC200V0.630.76303327.538.3Made from Metal Finger Guard1 ~ 3
5 Day(s) or more Fully Compliant80x8025mmAC200V0.630.76303327.538.3Resin-Made Finger Guard1 ~ 3
5 Day(s) or more Fully Compliant80x8038mmAC100V0.91.05353931.444.1Resin-Made Filter Kit1 ~ 3
5 Day(s) or more Fully Compliant80x8038mmAC100V0.91.05353931.444.1Made from Metal Finger Guard1 ~ 3
5 Day(s) or more Fully Compliant80x8038mmAC100V0.91.05353931.444.1Resin-Made Finger Guard1 ~ 3
5 Day(s) or more Fully Compliant80x8038mmAC200V0.91.05353931.444.1Resin-Made Filter Kit1 ~ 3
5 Day(s) or more Fully Compliant80x8038mmAC200V0.91.05353931.444.1Made from Metal Finger Guard1 ~ 3
5 Day(s) or more Fully Compliant80x8038mmAC200V0.91.05353931.444.1Resin-Made Finger Guard1 ~ 3
5 Day(s) or more Fully Compliant92x9225mmAC100V0.951.1353839.249Resin-Made Filter Kit1 ~ 3
5 Day(s) or more Fully Compliant92x9225mmAC100V0.951.1353839.249Made from Metal Finger Guard1 ~ 3
5 Day(s) or more Fully Compliant92x9225mmAC100V0.951.1353839.249Resin-Made Finger Guard1 ~ 3
5 Day(s) or more Fully Compliant92x9225mmAC200V0.951.1353839.249Resin-Made Filter Kit1 ~ 3
5 Day(s) or more Fully Compliant92x9225mmAC200V0.951.1353839.249Made from Metal Finger Guard1 ~ 3
5 Day(s) or more Fully Compliant92x9225mmAC200V0.951.1353839.249Resin-Made Finger Guard1 ~ 3

Loading...

  1. 1

Basic Information

Type AC fan Sensor output None Properties Standard (general purpose)
Representative Standard CE / UL / TUV / CSA

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Wiring parts/Control and PC Parts
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)