• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Rolled Ball Screws Standard Nut - Shaft Dia. 32; Lead 5, 10(C-BSSCH(K)・C-BSSTH(K)

Rolled Ball Screws Standard Nut - Shaft Dia. 32; Lead 5, 10(C-BSSCH(K)・C-BSSTH(K)

Compared Point with Similar Products: The C-VALUE products are different from their similar products in load rating and nut dimensions.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...กำลังโหลด …
Part Number
C-BSSCH3205-[250-2000/1]
C-BSSCH3210-[300-2000/1]
C-BSSCHK3205-[250-2000/1]-F[33-60/1]-P[11-20/1]
C-BSSCHK3210-[300-2000/1]-F[33-60/1]-P[11-20/1]
C-BSSTH3205-[300-2000/1]
C-BSSTH3210-[300-2000/1]
C-BSSTHK3205-[300-2000/1]-F[33-60/1]-P[11-20/1]
C-BSSTHK3210-[300-2000/1]-F[33-60/1]-P[11-20/1]
Part NumberVolume DiscountDays to Shipวันจัดส่งAccuracy Grade Lead
(mm)
Axial Clearance Nut Structure Recirculating Method Number of Circuits
(Num. of Rows) x (Num. of Turns)
Shaft Overall Length
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Shaft End Length F
(mm)
Shaft Dia. P
(Ø)
5 Day(s) C105[0.2 or Less] 0.20 or LessSingleEnd Cap Type1 x 3.8250 ~ 2000630020700--
6 Day(s) or more C1010[0.2 or Less] 0.20 or LessSingleEnd Cap Type4 x 1300 ~ 20002300060700--
5 Day(s) C105[0.2 or Less] 0.20 or LessSingleEnd Cap Type1 x 3.8250 ~ 200063002070033 ~ 6011 ~ 20
6 Day(s) or more C1010[0.2 or Less] 0.20 or LessSingleEnd Cap Type4 x 1300 ~ 2000230006070033 ~ 6011 ~ 20
5 Day(s) C75[0.10 or Less] 0.10 or LessSingleEnd Cap Type1 x 3.8300 ~ 2000630020700--
6 Day(s) or more C710[0.2 or Less] 0.14 or LessSingleEnd Cap Type4 x 1300 ~ 20002300060700--
5 Day(s) C75[0.10 or Less] 0.10 or LessSingleEnd Cap Type1 x 3.8300 ~ 200063002070033 ~ 6011 ~ 20
5 Day(s) C710[0.2 or Less] 0.14 or LessSingleEnd Cap Type4 x 1300 ~ 2000230006070033 ~ 6011 ~ 20

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Rolled Nut Shape Standard Nut Flange Shape Round Shape, 2 Set Screw Flats at both ends
Screw Shaft O.D. d(Ø) 32 Preload Not Preloaded Operating Condition Standard
Right-Hand Thread / Left-Hand Thread Right Axial End Type Standard Shaft End Alterations Item

Additional Products in this Category

Tech Support