• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Precision Ball Screws Standard Nut - Shaft Dia. 20; Lead 5, 10, 20(C-BSSH)

Precision Ball Screws Standard Nut - Shaft Dia. 20; Lead 5, 10, 20(C-BSSH)

Compared Point with Similar Products: The C-VALUE products are different from their similar products in load rating, axial play and nut dimensions.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...กำลังโหลด …
Part Number
C-BSSH2505-[300-995/1]
C-BSSH2510-[300-1500/1]
C-BSSH2525-[300-1500/1]
Part NumberVolume DiscountDays to Shipวันจัดส่งLead
(mm)
Nut Structure Recirculating Method Number of Circuits
(Num. of Rows) x (Num. of Turns)
Shaft Overall Length
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
3 Day(s) 5SingleEnd Cap Type1 x 3.8300 ~ 995780018200
3 Day(s) 10SingleEnd Cap Type1 x 3.8300 ~ 15001130023400
3 Day(s) 25SingleEnd Cap Type1 x 1.8300 ~ 1500730014100

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Precision Nut Shape Standard Nut Flange Shape Round Shape, 2 Set Screw Flats at both ends
Accuracy Grade C5 Screw Shaft O.D. d(Ø) 25 Preload Not Preloaded
Operating Condition Standard Right-Hand Thread / Left-Hand Thread Right Axial Clearance 0.030 or Less
Axial End Type Standard Shaft End Alterations Item

Additional Products in this Category

Tech Support