• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Locating Pins Large Head Tapered Type -Female Thread-

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...กำลังโหลด …
Part Number
BJPBTB6-[8,​10]
BJPBTB6T-[8,​10]
BJPBTB8-[10,​12,​13]
BJPBTB8T-[10,​12,​13]
BJPBTB10-[12,​13,​15]
BJPBTB12-[13,​15,​16]
BJPBTB13-[15,​16]
BJPBTB16-[20,​25]
BJPBTB20-[25,​30]
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSLocating Side Outer Dia. P (Ø)
(mm)
Mounting Side Outer Dia. D
(Ø)
Screw Dia. M
(mm)
5 Day(s) or more 108 ~ 1063
5 Day(s) or more 108 ~ 106T2.6
5 Day(s) or more 1010 ~ 1385
5 Day(s) or more 1010 ~ 138T4
5 Day(s) or more 1012 ~ 15105
5 Day(s) or more 1013 ~ 16125
5 Day(s) or more 1015 ~ 16138
5 Day(s) or more 1020 ~ 25168
5 Day(s) or more 1025 ~ 30208

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Basic Shape Large Head Insertion Guide Tip Shape Round Insertion Guide Tip Type Tapered
Insertion Guide Specifications Not Provided Mounting Side Shape Tapped Surface Treatment Not Provided
Heat Treatment Not Provided Material Steel Steel Type SKS3 Equivalent
Locating Side O.D. Tolerance 0/-0.01 Mounting Side Tolerance g6 Dimension Configurable Type P Selectable

Additional Products in this Category

Tech Support

Factory Automation
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)