• มิซูมิแจ้งวันหยุดทำการในช่วงเทศกาลปีใหม่ ในวันที่29 ธันวาคม 2562 ถึงวันที่ 2 มกราคม 2563 คลิก
    MISUMI's Holiday for New Year during 29th December 2019 - 2nd January 2020 click

Pneumatically Driven Linear Guides - MPPT16 Series

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...กำลังโหลด …
Part Number
MPPT16-20-J
MPPT16-20-MS
MPPT16-20-MT
MPPT16-20-N
MPPT16-20-RMS
MPPT16-20-RMT
MPPT16-20-RS
MPPT16-20-S
MPPT16-20-TMS
MPPT16-20-TMT
MPPT16-20-TS
MPPT16-30-J
MPPT16-30-MS
MPPT16-30-MT
MPPT16-30-N
MPPT16-30-RMS
MPPT16-30-RMT
MPPT16-30-RS
MPPT16-30-S
MPPT16-30-TMS
MPPT16-30-TMT
MPPT16-30-TS
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSStroke
(mm)
Max. Load Mass
(kg)
Table Size Length
(mm)
Min. Operating Speed / Max. Operating Speed
(mm/s)
Basic Static Load Rating
(N)
Max. Operating Pressure
(MPa)
Min. Operating Pressure
(MPa)
Allowable Static Moment M1
(N•m)
Allowable Static Moment M3
(N•m)
Allowable Static Moment M2
(N•m)
Pneumatic Fitting Diameter Spec. Code
9 Day(s) or more -20234.630~94000.70.155596.046.0M5J (Main Body with Switch Rail)
9 Day(s) or more -20234.630~94000.70.155596.046.0M5MS (Non-contacting Switch)
9 Day(s) or more -20234.630~94000.70.155596.046.0M5MT (3 Wire Non-contacting Switch)
9 Day(s) or more -20234.630~94000.70.155596.046.0M5N (Main Body Only)
9 Day(s) or more -20134.630~94000.70.155596.046.0M5RMS (Metal Stopper, Non-contacting Switch)
9 Day(s) or more -20134.630~94000.70.155596.046.0M5RMT (Metal Stopper, 3 Wire Non-contacting Switch)
9 Day(s) or more -20134.630~94000.70.155596.046.0M5RS (Metal Stopper, Contacting Switch)
9 Day(s) or more -20234.630~94000.70.155596.046.0M5S (Contacting Switch)
9 Day(s) or more -20234.630~94000.70.155596.046.0M5TMS (Rubber Stopper, Non-contacting Switch)
9 Day(s) or more -20234.630~94000.70.155596.046.0M5TMT (Rubber Stopper, 3 Wire Non-contacting Switch)
9 Day(s) or more -20234.630~94000.70.155596.046.0M5TS (Rubber Stopper, Contacting Switch)
9 Day(s) or more 1030252.330~133000.70.15106.0136.089.0M5J (Main Body with Switch Rail)
9 Day(s) or more 1030252.330~133000.70.15106.0136.089.0M5MS (Non-contacting Switch)
9 Day(s) or more 1030252.330~133000.70.15106.0136.089.0M5MT (3 Wire Non-contacting Switch)
9 Day(s) or more 1030252.330~133000.70.15106.0136.089.0M5N (Main Body Only)
9 Day(s) or more 1030152.330~133000.70.15106.0136.089.0M5RMS (Metal Stopper, Non-contacting Switch)
9 Day(s) or more 1030152.330~133000.70.15106.0136.089.0M5RMT (Metal Stopper, 3 Wire Non-contacting Switch)
9 Day(s) or more 1030152.330~133000.70.15106.0136.089.0M5RS (Metal Stopper, Contacting Switch)
9 Day(s) or more 1030252.330~133000.70.15106.0136.089.0M5S (Contacting Switch)
9 Day(s) or more 1030252.330~133000.70.15106.0136.089.0M5TMS (Rubber Stopper, Non-contacting Switch)
9 Day(s) or more 1030252.330~133000.70.15106.0136.089.0M5TMT (Rubber Stopper, 3 Wire Non-contacting Switch)
9 Day(s) or more 1030252.330~133000.70.15106.0136.089.0M5TS (Rubber Stopper, Contacting Switch)

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Table Type Table Material Stainless Steel Max. Load Mass (Range Selectable)(kg) 1~4.9
Cylinder I.D.(Ø) 16 Environment General Purpose Guide Mechanism Slide Guide
Table Size Width(mm) 40 Table Size Height(mm) 29 Running Parallelism(µm) 0.02

Additional Products in this Category

Complementary Products

Customers Who Viewed This Item Also Viewed

MISUMI Unit Example related to this product

Tech Support