• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Rectangular Ejector Pins for Large Mold - Caulking ・ L Dimension Type -

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
ERYKC-L6-[80-780/1]-P6-W[1,​1.2,​1.5,​2]-F[40-500/1]
ERYKC-L8-[80-780/1]-P[6,​8]-W[1,​1.2,​1.5,​2]-F[40-500/1]
ERYKC-L10-[80-780/1]
ERYKC-L12-[80-780/1]-P[10,​12]-W[1,​1.2,​1.5,​2,​2.5,​3]-F[40-500/1]
ERYKC-L15-[80-780/1]-P15-W[1,​1.2,​1.5,​2,​2.5,​3]-F[40-500/1]
ERYKC-L20-[80-780/1]-P20-W3-F[40-500/1]
Part NumberVolume DiscountDays to Shipวันจัดส่งHead thickness D (Shaft diameter)
(mm)
L (L dimension)
(mm)
F (Retentive portion length)
(mm)
P (Tip)
(mm)
W (Tip)
(mm)
8 Day(s) or more 6mm(JIS)680 ~ 78040 ~ 50061 ~ 2
8 Day(s) or more 8mm(JIS)880 ~ 78040 ~ 5006 ~ 81 ~ 2
8 Day(s) or more 8mm(JIS)1080 ~ 780---
8 Day(s) or more 8mm(JIS)1280 ~ 78040 ~ 50010 ~ 121 ~ 3
8 Day(s) or more 8mm(JIS)1580 ~ 78040 ~ 500151 ~ 3
8 Day(s) or more 8mm(JIS)2080 ~ 78040 ~ 500203

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Brand MISUMI Material YAG P/W dimension tolerance (Reference tolerance) 0/-0.02
Surface treatment No Rectangular treatment No Tip shape No
Character engraving type No Number of engraving characters No R-Chamfered rectangular position No
C-Chamfered position No With/without gas release shape No Shape type Caulking
Type L Dimension Designation Type Alterations with

Additional Products in this Category

Tech Support