|
 |
 |
Call : 033-684-730 | 8:00 - 18:00 (Monday - Saturday) |
 |
Free Shipping | Same day shipping. |
|
|
|
|
|
|
|
|
Transmitter
|
Receiver (Relay)
|
Receiver + LED Unit
|
Andon Kit
|
|
|
|
|
|
|
|
Model
|
WIO-B1T
|
WIO-B1R
|
WIO-B1R-RYG
|
WIO-B1S-001
|
|
Rated Voltage
|
12-24V DC (24V DC when LED unit or buzzer unit is installed)
|
|
Input/Output
|
7 points (1 point dedicated to buzzer)/None
|
1 point/5 points (no-voltage contact output) 1 point (relay output)
|
1 point/5 point (no-voltage contact output) 1 point (relay output)
|
|
Transmitter:
Receiver:
|
|
7 points (1 point dedicated to buzzer)/None 1 point/5 points (no-voltage contact output) 1 point (relay output)
|
|
|
Protection Rating
|
IP65 (IEC 60529, TYPE 4X,13 (NEMA, UL50E) Upright
|
|
Main Body Dimensions/Mouting
|
ø60xHeight 147mm/M4x3 points
|
|
Mouting Location/Direction
|
Indoor/Upright
|
|
Wireless Specifications
|
|
Communication Standard
|
Bluetooth®5.0 (Bluetooth Low Energy)
|
|
Communication Range
|
Line of sight approximately 100m (reference value)
|
|
Communication Configuration
|
Transmitter:Receiver = 1:1
|
|
Group ID Configuration
|
Up to 8 groups can be configured
|
|
Relay Function
|
-
|
✔ (up to 3 units/1 group)
|
|
Start Price
|
12,000.-
|
12,000.-
|
13,500.-
|
27,329.-
|
|
|
|
|
|
|
|
|
* โปรดตรวจสอบข้อมูลปัจจุบันของ สเปค ราคา และวันจัดส่งจากเว็บไซต์อีกครั้ง
|
|
|
|
|
|
|
|
Customer Service (Mon - Sat 8:00 am. - 18:00 pm.)
Tel : 033-684-730 # 1
e-mail : cs@misumi.co.th
|
|
|
Technical Support
Tel : 033-684-730 # 272, 273, 274
e-mail : ts@misumi.co.th
|
|
|
|
MISUMI (Thailand) Co.,Ltd.
300/24 Moo 1, Eastern Seaboard Industrial Estate Soi 5, T.Tasith, A.Pluakdaeng, Rayong 21140 Thailand
|
|
|
|
|
|
|
|
|
แจ้งยกเลิกการรับข่าวสาร/Unsubscribe
คุณสามารถยกเลิกการติดตามข้อมูลข่าวสารต่างๆโดยการกดปุ่ม ยกเลิกติดตามข่าวสาร
If you no longer wish to receive our eNewsletter, kindly click here to unsubscribe. |
|
|
| Copyright © MISUMI Corporation All Rights Reserved. |
|
|