(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Rod End Bearings, Spherical Bearings

An online store for rod end bearings. In the MISUMI e-catalog, we offer spherical bearings and link balls. Various shapes can be selected such as pillow block type and flange mounting type. Select from the allowable inclination angle of 3 to 45°, usable for various purposes.

[What is a rod end bearing?]
A rod end bearing is a spherical sliding bearing to be attached to the tip of a rod (support). It can be attached to the tip of a cylinder rod to achieve smooth rotation and swing motion.
As it is attached to both ends of the rod, it can be selected from right-hand and left-hand threads. In addition, many fine screws are used to adjust the length of fine rods. Be sure to check the screw specifications when selecting.
CAD
Days to Ship
  • All
  • 5 Day(s) or Less
1 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Rod End Bearing, Link Ball Type, Metal Screw (Special Synthetic Rubber) [BTLI]

    Rod End Bearing, Link Ball Type, Metal Screw (Special Synthetic Rubber) [BTLI]

    STRUENING

    A rod end bearing with a dust boot made of special synthetic rubber. High strength zinc alloy body and S35C oscillating lever. SB is a Taiwanese manufacturer that was established in 1989. Obtained ISO9001: 2000 certification in 2006 and continues to implement world-class quality standards. Sells products to companies all over the world and has a high share of the Asian, European, and North American markets. MISUMI-VONA supplies rod end bearings.
    From: ฿ 221.03
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
Brand
Product Series
CAD
From
Days to Ship
You can add up to 6 items per a category to the compare list.
Rod End Bearing, Link Ball Type, Metal Screw (Special Synthetic Rubber) [BTLI]
Brand

STRUENING

Product Series

Rod End Bearing, Link Ball Type, Metal Screw (Special Synthetic Rubber) [BTLI]

CAD
  • 2D / 3D
From

฿ 221.03

Days to Ship 5 Day(s)

Loading...

  1. 1

Application example related to this category

Related Categories to Rod End Bearings, Spherical Bearings