(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Handles & Knobs for Furniture & Interior Use

Handles & Knobs for Furniture & Interior Use products from the Automation Components category can be selected based on many product specifications such as Barrier-Free / Handrail Pipe Related Products Type. The recommended brands for Handles & Knobs for Furniture & Interior Use are 999SHIMANO, BEST, ESCO. The products of Handles & Knobs for Furniture & Interior Use are offered in a total of 66 items and the product details can easily be compared. Search and select detailed specifications of parts for your machine with free CAD downloads. Wide range variety of product, on time delivery free of charge and no minimum order.
CAD
Days to Ship
  • All
  • Same day
  • 3 Day(s) or Less
  • 6 Day(s) or Less
  • 8 Day(s) or Less
  • 16 Day(s) or Less
  • Others
66 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Pipe Parts, Pipe Cap

    Pipe Parts, Pipe Cap【4-10 Pieces Per Package】

    HILOGIK

    End cap for resin round pipe.
    [Features]
    · Installation prevents scratches occurred due to pipe ends.
    [Applications]
    · Ideal for end processing of stainless-steel pipes and round pipes.
    From: ฿ 171.43
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Natural Stainless Steel Rod

    Natural Stainless Steel Rod

    RS Pro

    MSM Connecting Tubes. These tubes can be used to fit into your structural systems and should be used with the MSM clamps.
    Stainless Steel
    From: ฿ 418.27
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sponge Grip

    Sponge Grip

    YAHATA

    Made from nitrile rubber (NBR) and vinyl chloride (PVC). Surface is polished for superior grip strength. Cushioning material for pipe handrails.
    From: ฿ 303.73
    Days to Ship: day to ship 16 Day(s)
    day to ship 16 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Table Height Adjustment Screw for Leg Parts

    Table Height Adjustment Screw for Leg Parts【2 Pieces Per Package】

    HILOGIK

    Adjustable height adjustment threads for stable installation.
    [Features]
    · The adjuster mechanism makes the product usable on uneven floor surfaces.
    [Applications]
    · Adjustment of rattling of chair/desk legs against the floor surface at the time of protection and installation.
    From: ฿ 102.86
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Pipe Parts, Knock-In Cap

    Pipe Parts, Knock-In Cap【5 Pieces Per Package】

    HILOGIK

    Cap widely used for round pipe protection.
    [Features]
    · Not easy to remove because it is hammer-in type.
    · Materials: Resin.
    [Applications]
    · Fit into the end of the pipe to prevent injuries and contaminant from entering the pipe.
    From: ฿ 177.15
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Stainless Steel] Pipe End Cap EA951EY-3

    [Stainless Steel] Pipe End Cap EA951EY-3

    ESCO

    【Product Specifications】
    ・Material-SUS304
    ・Pipe OD…38mm
    From: ฿ 92.55
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Interior Materials: Aluminum Tire Non-Slip

    Interior Materials: Aluminum Tire Non-Slip

    HILOGIK

    Type / floor hardware / floor hardware type / Stair anti-slip
    / Materials / aluminum + PVC
    / Length (mm) / 2,000
    From: ฿ 702.65
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Interior Materials: Aluminum Non-Slip
    From: ฿ 491.43
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Interior Materials: PVC Non-Slip
    From: ฿ 331.73
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Interior Materials: Aluminum Carpet Holder
    From: ฿ 426.32
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Interior Materials: Aluminum Carpet Edge
    From: ฿ 584.75
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Barrier-Free Assistance Bar / Slow / with Taper (Square/Round)

    Barrier-Free Assistance Bar / Slow / with Taper (Square/Round)

    HILOGIK

    Type/Safety, protection supply / Safety, protection supply types / Stepped slope
    / Material / Natural wood
    / color / Light oak
    From: ฿ 448.44
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Leg Parts, Floor Protection Cap Square

    Leg Parts, Floor Protection Cap Square【2-4 Pieces Per Package】

    HILOGIK

    Type/Safety, protection supply/Safety, protection supply types / Interior protection supply
    / Materials / elastomer resin
    From: ฿ 182.86
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Leg Parts, Floor Protection Pipe Cap

    Leg Parts, Floor Protection Pipe Cap【4 Pieces Per Package】

    HILOGIK

    A cap for protecting chair legs and the floor from scratches.
    [Features]
    · Made of elastomer resin for minimal color staining and for protecting floors from scratches.
    [Applications]
    · For protecting chair legs, keeping down noise levels, and for protecting the floor from scratches.
    From: ฿ 154.29
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Leg Parts, Floor Protection Hard Felt (with Double-Sided Tape)

    Leg Parts, Floor Protection Hard Felt (with Double-Sided Tape)【1-2 Pieces Per Package】

    HILOGIK

    [Features]
    · Cut to the needed size and paste to the bottom of furniture, etc.
    From: ฿ 217.15
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Leg Parts, Floor Protection Hard Felt

    Leg Parts, Floor Protection Hard Felt【4-8 Pieces Per Package】

    HILOGIK

    [Features]
    · Cut to the needed size and paste to the bottom of furniture, etc.
    From: ฿ 160.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Leg Parts, Floor Protection Non-Migration Natural Rubber

    Leg Parts, Floor Protection Non-Migration Natural Rubber【2 Pieces Per Package】

    HILOGIK

    Type/Safety, protection supply / Safety, protection supply types / Interior protection supply
    / Materials / Non-migration natural rubber
    / color / black
    / Main body height (thickness) (mm) / 10
    From: ฿ 171.43
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Leg Parts, Leg Rubber Cap, for Pipes

    Leg Parts, Leg Rubber Cap, for Pipes

    HILOGIK

    A rubber cap for protecting pipes and floor installation surfaces from damage.
    [Features]
    · With steel plate on inner base surface.
    [Applications]
    · Rubber cap for lower part of pipes.
    From: ฿ 97.15
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Brass Triangular Door Spring

    Brass Triangular Door Spring

    HILOGIK

    Type: Door part, door part · Type: Roller lock, Peco lock
    · Material: Brass
    From: ฿ 324.49
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Leg Parts, Wood Screw Plastic Parts

    Leg Parts, Wood Screw Plastic Parts【4 Pieces Per Package】

    HILOGIK

    Type/Safety, protection supply / Safety, protection supply types / Interior protection supply
    / Materials / Resin
    / Surface processing / None / Mount shape type / Resin mount type / Height adjustment handle / None / Screw length (mm) / 21
    From: ฿ 294.69
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Pipe Parts, Pipe Socket

    Pipe Parts, Pipe Socket

    HILOGIK

    Type: Barrier-free, handrail pipe related goods · Barrier-free, handrail pipe related goods Type: Brackets, accessories
    · Material: Zinc diecast · Applicable pipe size (mm): 25
    · Length (mm): 68, Height (mm): 43, Depth (mm): 25, Internal dimension (mm): 27
    From: ฿ 177.15
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Pipe Parts, Stainless Steel Socket

    Pipe Parts, Stainless Steel Socket【2 Pieces Per Package】

    HILOGIK

    Type: Barrier-free, handrail pipe related goods · Barrier-free, handrail pipe related goods type: Brackets, accessories
    · Material: Stainless steel
    From: ฿ 276.19
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Pipe Parts, Tee

    Pipe Parts, Tee

    HILOGIK

    Type: Barrier-free, handrail pipe related goods · Barrier-free, handrail pipe related goods Type: Brackets, accessories
    · Material: Zinc diecast
    From: ฿ 332.16
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Doorstop with Hat Holder

    Doorstop with Hat Holder

    HILOGIK

    Type: Door part, door part · Type: Door stopper, doorstop
    · Material: Stainless steel
    · Length (mm): 107
    From: ฿ 358.51
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Interior Materials: Stainless Steel Carpet Holder

    Interior Materials: Stainless Steel Carpet Holder

    HILOGIK

    Type / floor hardware / floor hardware type / carpet holder
    / Materials / Stainless steel
    / color / Silver
    / Length (mm) / 2,000
    From: ฿ 382.86
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Cannon Doorstop with Washer RB-32
    From: ฿ 720.41
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Wall Bumper RB-34
    From: ฿ 554.12
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Towel Bar 16 Square
    From: ฿ 668.34
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Two-Stage Towel Bar 16 Square
    From: ฿ 1,468.43
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Towel Bar 16 Round
    From: ฿ 734.67
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Towel Bar 13 Round
    From: ฿ 563.79
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Towel Bar 9.5 Round
    From: ฿ 336.19
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Window Adjuster HT-200
    From: ฿ 3,825.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Latch Type Display
    From: ฿ 1,724.00
    Days to Ship: day to ship 16 Day(s)
    day to ship 16 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Slim Bolt
    From: ฿ 1,123.18
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Display with Ball Knob
    From: ฿ 1,064.77
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Display with Handle
    From: ฿ 761.22
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Adjust Support T Type Both Screws
    From: ฿ 670.22
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    813 Aluminum Pull Handle
    From: ฿ 697.24
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Handle KK-H Type

    Handle KK-H Type

    SUGATSUNE

    [Features]
    · Black (glossy) has been newly added.
    · Since an antibacterial clear coating is performed, handle cleanliness is maintained.
    From: ฿ 367.08
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Embedded Handle UTZ-130 Type

    Embedded Handle UTZ-130 Type

    SUGATSUNE

    [Features]
    · This part has a handle.
    From: ฿ 618.73
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hanger Pipe Rotary Bracket

    Hanger Pipe Rotary Bracket

    SHINKYOWA

    Hanger Pipe Socket
    [Features]
    ・ There are ø25 (diameter: 25 mm) / ø32 (diameter: 32 mm).
    [Applications]
    ・ Socket for hanger pipe
    From: ฿ 126.67
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Stainless Steel] Safety Bar EA951EL-21

    [Stainless Steel] Safety Bar EA951EL-21

    ESCO

    【Product Specifications】
    ・Material-SUS304 mirror finish
    ・Hole dia.-5mm
    ・Distance btwn screws…150
    ・Height…56
    ・Pipe dia.…19
    From: ฿ 1,050.87
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    [Stainless Steel] Safety Bar EA951EL-22

    [Stainless Steel] Safety Bar EA951EL-22

    ESCO

    【Product Specifications】
    ・Material-SUS304 mirror finish
    ・Hole dia.-5mm
    ・Distance btwn screws…200
    ・Height…56
    ・Pipe dia.…19
    From: ฿ 1,194.60
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    [Stainless Steel] Safety Bar EA951EL-23

    [Stainless Steel] Safety Bar EA951EL-23

    ESCO

    【Product Specifications】
    ・Material-SUS304 mirror finish
    ・Hole dia.-5mm
    ・Distance btwn screws…250
    ・Height…56
    ・Pipe dia.…19
    From: ฿ 1,346.19
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    [Stainless Steel] Safety Bar EA951EL-24

    [Stainless Steel] Safety Bar EA951EL-24

    ESCO

    【Product Specifications】
    ・Material-SUS304 mirror finish
    ・Hole dia.-5mm
    ・Distance btwn screws…300
    ・Height…56
    ・Pipe dia.…19
    From: ฿ 1,637.47
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    [Stainless Steel] Safety Bar EA951EL-25

    [Stainless Steel] Safety Bar EA951EL-25

    ESCO

    【Product Specifications】
    ・Material-SUS304 mirror finish
    ・Hole dia.-5mm
    ・Distance btwn screws…400
    ・Height…56
    ・Pipe dia.…19
    From: ฿ 1,932.79
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    [Stainless Steel] Safety Bar EA951EL-26

    [Stainless Steel] Safety Bar EA951EL-26

    ESCO

    【Product Specifications】
    ・Material-SUS304 mirror finish
    ・Hole dia.-5mm
    ・Distance btwn screws…600
    ・Height…56
    ・Pipe dia.…19
    From: ฿ 2,591.52
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Bracket (for End) EA951ES-2

    Bracket (for End) EA951ES-2

    ESCO

    【Product Specifications】
    ・Material-Zinc die-cast
    ・Finish-Chrome plating
    ・For end
    ・Hole dia.-3.8mm
    ・Plate dim.: -2, -3: 74 x 26mm-21, -22: 60 x 21mm
    ・With countersunk wood screw
    ・Pipe OD…32mm
    ・Overall height…68.5mm
    From: ฿ 266.65
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Bracket (for End) EA951ES-21

    Bracket (for End) EA951ES-21

    ESCO

    【Product Specifications】
    ・Material-Zinc die-cast
    ・Finish-Chrome plating
    ・For end
    ・Hole dia.-3.8mm
    ・Plate dim.: -2, -3: 74 x 26mm-21, -22: 60 x 21mm
    ・With countersunk wood screw
    ・Pipe OD…25mm
    ・Overall height…57mm
    From: ฿ 187.92
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Bracket (for End) EA951ES-22

    Bracket (for End) EA951ES-22

    ESCO

    【Product Specifications】
    ・Material-Zinc die-cast
    ・Finish-Chrome plating
    ・For end
    ・Hole dia.-3.8mm
    ・Plate dim.: -2, -3: 74 x 26mm-21, -22: 60 x 21mm
    ・With countersunk wood screw
    ・Pipe OD…25mm
    ・Overall height…81mm
    From: ฿ 255.17
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Bracket (for End) EA951ES-3

    Bracket (for End) EA951ES-3

    ESCO

    【Product Specifications】
    ・Material-Zinc die-cast
    ・Finish-Chrome plating
    ・For end
    ・Hole dia.-3.8mm
    ・Plate dim.: -2, -3: 74 x 26mm-21, -22: 60 x 21mm
    ・With countersunk wood screw
    ・Pipe OD…32mm
    ・Overall height…88.5mm
    From: ฿ 337.37
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    [Stainless Steel] Pipe End Cap EA951EY-2

    [Stainless Steel] Pipe End Cap EA951EY-2

    ESCO

    【Product Specifications】
    ・Material-SUS304
    ・Pipe OD…25mm
    From: ฿ 132.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Set for Hanging Pipe on Doors

    Set for Hanging Pipe on Doors

    WAKISANGYO

    · The room door becomes a storage space.
    · The door can be made into a storage space
    · Easy to install
    · Durable Aluminum Pipe
    · Includes the necessary components for installing the hanger pipes.
    · Hanger pipe that is made of aluminum and can be cut with a metal saw.
    · Can be easily installed without construction.
    From: ฿ 736.38
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Extension Pipe

    Extension Pipe

    WAKISANGYO

    · Space storage series
    · For Closet Pipes
    · For effective, practical use of dead space
    · The length can be adjusted without cutting.
    From: ฿ 455.60
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Fixed Base EA951EN-6

    Fixed Base EA951EN-6

    ESCO

    【Product Specifications】
    ・Temporary Industry Authorization items
    ・Temporary Platform For Part
    ・Dia 48.6mmSingle Pipe For
    ・Height …105mm
    ・Base Size …120×120mm
    ・Weight …660g
    ・General For structure The pressure Steel Material (SS400)
    From: ฿ 371.04
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Bracket

    Bracket

    HILOGIK

    A bracket useful for mounting to pipes
    From: ฿ 79.05
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stainless Steel Bracket

    Stainless Steel Bracket

    HILOGIK

    [Features]A convenient stainless steel bracket for mounting pipes with compatible sizes of 19 to 38 mm.
    From: ฿ 338.82
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stainless Steel Long Cap

    Stainless Steel Long Cap

    HILOGIK

    A long type end bracket for pipes
    Material: Stainless Steel, Finish: Electropolishing
    From: ฿ 400.23
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Folding Support Rail Jamasen-Totte Rail

    Folding Support Rail Jamasen-Totte Rail

    WAGOSHOUJI

    [Features]
    · Show consideration to your family with a folding handrail.
    · Max. weight (kg): 100
    [Materials]
    Rail: natural wood, Bracket: zinc die casting, Cover plate: ABS resin, Film: PET
    From: ฿ 2,881.34
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cap Socket / Double Socket

    Cap Socket / Double Socket

    999SHIMANO

    ■ The cap socket is ideal for mounting on narrow parts of the column and locations where the pipe must be removed.
    From: ฿ 191.61
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Joint Pipe, Elbow/Tee/Cross

    Joint Pipe, Elbow/Tee/Cross

    999SHIMANO

    ■ With rotation prevention screw
    From: ฿ 288.39
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Set Cap / Washer

    Set Cap / Washer【100 Pieces Per Package】

    MARUKI HARDWARE

    Caps to conceal screw heads
    From: ฿ 279.11
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Aluminum Elliptical Pipe

    Aluminum Elliptical Pipe

    MARUKI HARDWARE

    Aluminum elliptical pipe.
    From: ฿ 475.64
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Double Socket

    Double Socket

    MARUKI HARDWARE

    Double socket.
    From: ฿ 185.38
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Bracket for Pipe (Stainless steel)

    Bracket for Pipe (Stainless steel)

    ESCO

    Material: SUS316, mirror finish, product details by type: pipe bracket (Stainless steel)
    From: ฿ 2,525.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
Brand
Product Series
From
Days to Ship
Barrier-Free / Handrail Pipe Related Products Type
You can add up to 6 items per a category to the compare list.
Pipe Parts, Pipe Cap
You can add up to 6 items per a category to the compare list.
Natural Stainless Steel Rod
You can add up to 6 items per a category to the compare list.
Sponge Grip
You can add up to 6 items per a category to the compare list.
Table Height Adjustment Screw for Leg Parts
You can add up to 6 items per a category to the compare list.
Pipe Parts, Knock-In Cap
You can add up to 6 items per a category to the compare list.
[Stainless Steel] Pipe End Cap EA951EY-3
You can add up to 6 items per a category to the compare list.
Interior Materials: Aluminum Tire Non-Slip
You can add up to 6 items per a category to the compare list.
Interior Materials: Aluminum Non-Slip
You can add up to 6 items per a category to the compare list.
Interior Materials: PVC Non-Slip
You can add up to 6 items per a category to the compare list.
Interior Materials: Aluminum Carpet Holder
You can add up to 6 items per a category to the compare list.
Interior Materials: Aluminum Carpet Edge
You can add up to 6 items per a category to the compare list.
Barrier-Free Assistance Bar / Slow / with Taper (Square/Round)
You can add up to 6 items per a category to the compare list.
Leg Parts, Floor Protection Cap Square
You can add up to 6 items per a category to the compare list.
Leg Parts, Floor Protection Pipe Cap
You can add up to 6 items per a category to the compare list.
Leg Parts, Floor Protection Hard Felt (with Double-Sided Tape)
You can add up to 6 items per a category to the compare list.
Leg Parts, Floor Protection Hard Felt
You can add up to 6 items per a category to the compare list.
Leg Parts, Floor Protection Non-Migration Natural Rubber
You can add up to 6 items per a category to the compare list.
Leg Parts, Leg Rubber Cap, for Pipes
You can add up to 6 items per a category to the compare list.
Brass Triangular Door Spring
You can add up to 6 items per a category to the compare list.
Leg Parts, Wood Screw Plastic Parts
You can add up to 6 items per a category to the compare list.
Pipe Parts, Pipe Socket
You can add up to 6 items per a category to the compare list.
Pipe Parts, Stainless Steel Socket
You can add up to 6 items per a category to the compare list.
Pipe Parts, Tee
You can add up to 6 items per a category to the compare list.
Doorstop with Hat Holder
You can add up to 6 items per a category to the compare list.
Interior Materials: Stainless Steel Carpet Holder
You can add up to 6 items per a category to the compare list.
Cannon Doorstop with Washer RB-32
You can add up to 6 items per a category to the compare list.
Wall Bumper RB-34
You can add up to 6 items per a category to the compare list.
Towel Bar 16 Square
You can add up to 6 items per a category to the compare list.
Two-Stage Towel Bar 16 Square
You can add up to 6 items per a category to the compare list.
Towel Bar 16 Round
You can add up to 6 items per a category to the compare list.
Towel Bar 13 Round
You can add up to 6 items per a category to the compare list.
Towel Bar 9.5 Round
You can add up to 6 items per a category to the compare list.
Window Adjuster HT-200
You can add up to 6 items per a category to the compare list.
Latch Type Display
You can add up to 6 items per a category to the compare list.
Slim Bolt
You can add up to 6 items per a category to the compare list.
Display with Ball Knob
You can add up to 6 items per a category to the compare list.
Display with Handle
You can add up to 6 items per a category to the compare list.
Adjust Support T Type Both Screws
You can add up to 6 items per a category to the compare list.
813 Aluminum Pull Handle
You can add up to 6 items per a category to the compare list.
Handle KK-H Type
You can add up to 6 items per a category to the compare list.
Embedded Handle UTZ-130 Type
You can add up to 6 items per a category to the compare list.
Hanger Pipe Rotary Bracket
You can add up to 6 items per a category to the compare list.
[Stainless Steel] Safety Bar EA951EL-21
You can add up to 6 items per a category to the compare list.
[Stainless Steel] Safety Bar EA951EL-22
You can add up to 6 items per a category to the compare list.
[Stainless Steel] Safety Bar EA951EL-23
You can add up to 6 items per a category to the compare list.
[Stainless Steel] Safety Bar EA951EL-24
You can add up to 6 items per a category to the compare list.
[Stainless Steel] Safety Bar EA951EL-25
You can add up to 6 items per a category to the compare list.
[Stainless Steel] Safety Bar EA951EL-26
You can add up to 6 items per a category to the compare list.
Bracket (for End) EA951ES-2
You can add up to 6 items per a category to the compare list.
Bracket (for End) EA951ES-21
You can add up to 6 items per a category to the compare list.
Bracket (for End) EA951ES-22
You can add up to 6 items per a category to the compare list.
Bracket (for End) EA951ES-3
You can add up to 6 items per a category to the compare list.
[Stainless Steel] Pipe End Cap EA951EY-2
You can add up to 6 items per a category to the compare list.
Set for Hanging Pipe on Doors
You can add up to 6 items per a category to the compare list.
Extension Pipe
You can add up to 6 items per a category to the compare list.
Fixed Base EA951EN-6
You can add up to 6 items per a category to the compare list.
Bracket
You can add up to 6 items per a category to the compare list.
Stainless Steel Bracket
You can add up to 6 items per a category to the compare list.
Stainless Steel Long Cap
You can add up to 6 items per a category to the compare list.
Folding Support Rail Jamasen-Totte Rail
You can add up to 6 items per a category to the compare list.
Cap Socket / Double Socket
You can add up to 6 items per a category to the compare list.
Joint Pipe, Elbow/Tee/Cross
You can add up to 6 items per a category to the compare list.
Set Cap / Washer
You can add up to 6 items per a category to the compare list.
Aluminum Elliptical Pipe
You can add up to 6 items per a category to the compare list.
Double Socket
You can add up to 6 items per a category to the compare list.
Bracket for Pipe (Stainless steel)
Brand

HILOGIK

RS Pro

YAHATA

HILOGIK

HILOGIK

ESCO

HILOGIK

HILOGIK

HILOGIK

HILOGIK

HILOGIK

HILOGIK

HILOGIK

HILOGIK

HILOGIK

HILOGIK

HILOGIK

HILOGIK

HILOGIK

HILOGIK

HILOGIK

HILOGIK

HILOGIK

HILOGIK

HILOGIK

SUGITA ACE

SUGITA ACE

SUGITA ACE

SUGITA ACE

SUGITA ACE

SUGITA ACE

SUGITA ACE

SUGITA ACE

SUGITA ACE

SUGITA ACE

SUGITA ACE

SUGITA ACE

SUGITA ACE

BEST

SUGATSUNE

SUGATSUNE

SHINKYOWA

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

WAKISANGYO

WAKISANGYO

ESCO

HILOGIK

HILOGIK

HILOGIK

WAGOSHOUJI

999SHIMANO

999SHIMANO

MARUKI HARDWARE

MARUKI HARDWARE

MARUKI HARDWARE

ESCO

Product Series

Pipe Parts, Pipe Cap【4-10 Pieces Per Package】

Natural Stainless Steel Rod

Sponge Grip

Table Height Adjustment Screw for Leg Parts【2 Pieces Per Package】

Pipe Parts, Knock-In Cap【5 Pieces Per Package】

[Stainless Steel] Pipe End Cap EA951EY-3

Interior Materials: Aluminum Tire Non-Slip

Interior Materials: Aluminum Non-Slip

Interior Materials: PVC Non-Slip

Interior Materials: Aluminum Carpet Holder

Interior Materials: Aluminum Carpet Edge

Barrier-Free Assistance Bar / Slow / with Taper (Square/Round)

Leg Parts, Floor Protection Cap Square【2-4 Pieces Per Package】

Leg Parts, Floor Protection Pipe Cap【4 Pieces Per Package】

Leg Parts, Floor Protection Hard Felt (with Double-Sided Tape)【1-2 Pieces Per Package】

Leg Parts, Floor Protection Hard Felt【4-8 Pieces Per Package】

Leg Parts, Floor Protection Non-Migration Natural Rubber【2 Pieces Per Package】

Leg Parts, Leg Rubber Cap, for Pipes

Brass Triangular Door Spring

Leg Parts, Wood Screw Plastic Parts【4 Pieces Per Package】

Pipe Parts, Pipe Socket

Pipe Parts, Stainless Steel Socket【2 Pieces Per Package】

Pipe Parts, Tee

Doorstop with Hat Holder

Interior Materials: Stainless Steel Carpet Holder

Cannon Doorstop with Washer RB-32

Wall Bumper RB-34

Towel Bar 16 Square

Two-Stage Towel Bar 16 Square

Towel Bar 16 Round

Towel Bar 13 Round

Towel Bar 9.5 Round

Window Adjuster HT-200

Latch Type Display

Slim Bolt

Display with Ball Knob

Display with Handle

Adjust Support T Type Both Screws

813 Aluminum Pull Handle

Handle KK-H Type

Embedded Handle UTZ-130 Type

Hanger Pipe Rotary Bracket

[Stainless Steel] Safety Bar EA951EL-21

[Stainless Steel] Safety Bar EA951EL-22

[Stainless Steel] Safety Bar EA951EL-23

[Stainless Steel] Safety Bar EA951EL-24

[Stainless Steel] Safety Bar EA951EL-25

[Stainless Steel] Safety Bar EA951EL-26

Bracket (for End) EA951ES-2

Bracket (for End) EA951ES-21

Bracket (for End) EA951ES-22

Bracket (for End) EA951ES-3

[Stainless Steel] Pipe End Cap EA951EY-2

Set for Hanging Pipe on Doors

Extension Pipe

Fixed Base EA951EN-6

Bracket

Stainless Steel Bracket

Stainless Steel Long Cap

Folding Support Rail Jamasen-Totte Rail

Cap Socket / Double Socket

Joint Pipe, Elbow/Tee/Cross

Set Cap / Washer【100 Pieces Per Package】

Aluminum Elliptical Pipe

Double Socket

Bracket for Pipe (Stainless steel)

From

฿ 171.43

฿ 418.27

฿ 303.73

฿ 102.86

฿ 177.15

฿ 92.55

฿ 702.65

฿ 491.43

฿ 331.73

฿ 426.32

฿ 584.75

฿ 448.44

฿ 182.86

฿ 154.29

฿ 217.15

฿ 160.00

฿ 171.43

฿ 97.15

฿ 324.49

฿ 294.69

฿ 177.15

฿ 276.19

฿ 332.16

฿ 358.51

฿ 382.86

฿ 720.41

฿ 554.12

฿ 668.34

฿ 1,468.43

฿ 734.67

฿ 563.79

฿ 336.19

฿ 3,825.00

฿ 1,724.00

฿ 1,123.18

฿ 1,064.77

฿ 761.22

฿ 670.22

฿ 697.24

฿ 367.08

฿ 618.73

฿ 126.67

฿ 1,050.87

฿ 1,194.60

฿ 1,346.19

฿ 1,637.47

฿ 1,932.79

฿ 2,591.52

฿ 266.65

฿ 187.92

฿ 255.17

฿ 337.37

฿ 132.00

฿ 736.38

฿ 455.60

฿ 371.04

฿ 79.05

฿ 338.82

฿ 400.23

฿ 2,881.34

฿ 191.61

฿ 288.39

฿ 279.11

฿ 475.64

฿ 185.38

฿ 2,525.00

Days to Ship 31 Day(s) 8 Day(s) 16 Day(s) Quote 31 Day(s) Quote Quote Quote Quote Quote Quote Quote Quote Quote Quote Quote Quote Quote 31 Day(s) Quote 31 Day(s) 31 Day(s) 31 Day(s) 31 Day(s) Quote 31 Day(s) 31 Day(s) Quote Quote Quote Quote Quote 20 Day(s) 16 Day(s) Quote Quote Quote Quote 31 Day(s) Quote 19 Day(s) 31 Day(s) Quote Quote Quote Quote Quote Quote Quote Quote Quote Quote Same day Quote Quote Quote 31 Day(s) 6 Day(s) 3 Day(s) 6 Day(s) Quote Quote Quote Quote Quote 22 Day(s)
Barrier-Free / Handrail Pipe Related Products TypeBracket / Accessories-Bracket / Accessories-Bracket / Accessories---------------Bracket / AccessoriesBracket / AccessoriesBracket / Accessories------------------Bracket / Accessories-----------Handrail PipeHandrail Pipe-Bracket / AccessoriesBracket / AccessoriesBracket / AccessoriesHandrail PipeBracket / AccessoriesHandrail PipeBracket / AccessoriesHandrail PipeBracket / Accessories-

Loading...

  1. 1

Related Categories to Handles & Knobs for Furniture & Interior Use