(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Plastic Hooks

A resin hook is a hook made of resin to hang objects upon. Since the load capacity differs depending on the product, select one according to the object to be suspended. A magnetic hook is used by sticking it on an iron plate, etc., and can be used for all purposes from desks to lockers and distribution boards. There are types with rubber to prevent slippage and types with magnets arranged in a T-shape. Nail-type hooks are available for ceilings and walls, and there are also resin hooks that can be attached by a simple process of inserting the nails for installation. Drywall requires the use of dedicated hooks, and products using hyperpins are characterized by the fact that traces left after removal are inconspicuous. Button hooks can be attached to drywall with fine pins, and to wooden walls with screws or nails.
CAD
Days to Ship
  • All
  • Same day
  • 20 Day(s) or Less
  • 21 Day(s) or Less
  • 29 Day(s) or Less
  • 40 Day(s) or Less
5 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    LAMP Stainless Steel Hook, HJT Series

    LAMP Stainless Steel Hook, HJT Series

    SUGATSUNE

    [Features]
    ・ This is a stainless steel hook from Sugatsune Industries
    ・ It is a heavy hook with a thickness of 4 mm
    From: ฿ 375.00
    Days to Ship: day to ship 21 Day(s)
    day to ship 21 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Plastic Hook Double _WB-901146

    Plastic Hook Double _WB-901146

    SUGATSUNE

    A neat storage solution for all kinds of objects.

    [Features]
    · A surface-mounted model for easy installation.
    · A resin cap designed to hide the mounting screw is included for a neater look.
    From: ฿ 472.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Magnet Hook _MJ-45

    Magnet Hook _MJ-45

    SUGATSUNE

    A neat storage solution for all kinds of objects.
    From: ฿ 336.85
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Magnet HangerC-50

    Magnet HangerC-50

    TAKIGEN

    Can be easily mounted to an iron plate. Includes a rubber element to prevent slippage.
    From: ฿ 117.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Lateral Groove Type Suction Pad

    Lateral Groove Type Suction Pad

    YAHATA

    Lateral type. Uses tile and other uniformly flat surfaces.

    [Features]
    · Material is styrene block copolymer, a styrene type.
    · Does not generate dioxin due to combustion, and has superior light resistance and chemical product resistance properties.
    · Lateral groove type.
    · Uses tile and other uniformly flat surfaces
    From: ฿ 100.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
Brand
Product Series
From
Days to Ship
Shape
Hook Material
Mounting Method
You can add up to 6 items per a category to the compare list.
LAMP Stainless Steel Hook, HJT Series
You can add up to 6 items per a category to the compare list.
Plastic Hook Double _WB-901146
You can add up to 6 items per a category to the compare list.
Magnet Hook _MJ-45
You can add up to 6 items per a category to the compare list.
Magnet HangerC-50
You can add up to 6 items per a category to the compare list.
Lateral Groove Type Suction Pad
Brand

SUGATSUNE

SUGATSUNE

SUGATSUNE

TAKIGEN

YAHATA

Product Series

LAMP Stainless Steel Hook, HJT Series

Plastic Hook Double _WB-901146

Magnet Hook _MJ-45

Magnet HangerC-50

Lateral Groove Type Suction Pad

From

฿ 375.00

฿ 472.00

฿ 336.85

฿ 117.00

฿ 100.00

Days to Ship 21 Day(s) Same day 40 Day(s) Same day 20 Day(s)
ShapeSingle Hooks-Single HooksSingle Hooks-
Hook MaterialStainless Steel (SUS304)-PlasticPlastic-
Mounting MethodScrew Fixing Type-Magnet TypeMagnet Type-

Loading...

  1. 1

Related Categories to Plastic Hooks