(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Rotary Hooks

A rotary hook is a part that rotates the hook that suspends an object. It can be secured to the ceiling or wall with screws, and can be hung from any direction because the hook rotates. In addition, it can be installed without worrying about the direction of the hook by rotating. There are various materials, and one of the features is that it can be installed anywhere. Since the load capacity is determined by each rotary hook, it is necessary to pay attention to the weight of the suspended object, but it is possible to increase the load capacity by increasing the number of suspended points to two places and three places and dispersing the weight. By using more than one, it is possible to hang from small accessories such as carpentry tools and hardware to large items such as small power generators.
CAD
Days to Ship
  • All
  • 14 Day(s) or Less
  • 21 Day(s) or Less
2 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    SUS Rotary Hook _RF-50S

    SUS Rotary Hook _RF-50S

    SUGATSUNE

    [Features]·It stores everything neatly. [Features]·The hook rotates.
    From: ฿ 474.72
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    LAMP Stainless Steel Hook, HJT Series

    LAMP Stainless Steel Hook, HJT Series

    SUGATSUNE

    [Features]
    ・ This is a stainless steel hook from Sugatsune Industries
    ・ It is a heavy hook with a thickness of 4 mm
    From: ฿ 375.00
    Days to Ship: day to ship 21 Day(s)
    day to ship 21 Day(s)
Brand
Product Series
From
Days to Ship
Shape
Hook Material
Mounting Method
You can add up to 6 items per a category to the compare list.
SUS Rotary Hook _RF-50S
You can add up to 6 items per a category to the compare list.
LAMP Stainless Steel Hook, HJT Series
Brand

SUGATSUNE

SUGATSUNE

Product Series

SUS Rotary Hook _RF-50S

LAMP Stainless Steel Hook, HJT Series

From

฿ 474.72

฿ 375.00

Days to Ship 14 Day(s) 21 Day(s)
ShapeSwivel HooksSingle Hooks
Hook MaterialStainless SteelStainless Steel (SUS304)
Mounting MethodScrew Fixing TypeScrew Fixing Type

Loading...

  1. 1

Related Categories to Rotary Hooks