(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Flat Belt Pulleys

Flat Belt Pulleys products from the Automation Components category can be selected based on many product specifications such as Shape, With or w/o Flange, Outer Dia. D, Nominal Width T, Length L. The recommended brands for Flat Belt Pulleys are MISUMI, IMAO CORPORATION, KONISHI. The products of Flat Belt Pulleys are offered in a total of 28 items and the product details can easily be compared. Search and select detailed specifications of parts for your machine with free CAD downloads. Wide range variety of product, on time delivery free of charge and no minimum order.
Filter By
CAD
28 items
Sort By
30
60
90
  1. 1
  • Recommended
    You can add up to 6 items per a category to the compare list.
    Flat Belt Pulleys Short Length

    Recommended

    MiSUMi C-VALUE

    Flat Belt Pulleys Short Length

    MiSUMi C-VALUE

    This is an economy item, The price is cheaper than the MISUMI standard product.
    Recommended
    From: ฿ 168.95
    Days to Ship: day to ship Same day
    day to ship Same day
  • Recommended
    You can add up to 6 items per a category to the compare list.
    Flat Belt Pulleys Medium Length

    Recommended

    MiSUMi C-VALUE

    Flat Belt Pulleys Medium Length

    MiSUMi C-VALUE

    This is an economy item, The price is cheaper than the MISUMI standard product.
    Recommended
    From: ฿ 255.33
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Idlers for Flat Belts-Flanged Type/Crowned Type/Width L6-32
    Until 31/03/2025
    Idlers for Flat Belts-Flanged Type/Crowned Type/Width L6-32
    Idlers for Flat Belts-Flanged Type/Crowned Type/Width L6-32

    Sale
    Until 31/03/2025

    Idlers for Flat Belts-Flanged Type/Crowned Type/Width L6-32

    MISUMI

    · Idlers type: Bearing Built-in.
    · Shaft Type: one Bearing and Bearing on Each End 2 pcs.
    · Type of Idlers: Flanged type and Crowned type.
    · The series code of Flanged type: HBG HBGM HBGA HBGS and HBGP.
    · The series code of Crowned type: HBGC HBGCM HBGCA and HBGCS.
    · Material Idlers body: S45C Equivalent , Aluminum Alloy, Stainless Steel SUS304 and Polyacetal.
    · Material of Bearing: Steel and Stainless Steel.
    · Outer Diameter: 15 – 50 mm
    · Width Thickness: 6 – 32 mm
    · Idlers for Stainless Steel Belts- Crowned
    From: ฿ 361.18
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Pulleys for Flat Belts (Width T=6 ~ 32) - Flanged, Crowned, Press-Fit Urethane

    Pulleys for Flat Belts (Width T=6 ~ 32) - Flanged, Crowned, Press-Fit Urethane

    MISUMI

    · Shaft of Pulleys: Flanged, Crowned, Press-Fit Urethane
    · The series code of Flanged type: HBPG, HBPM, HBPA and HBPS.
    · The series code of Crowned type: HBPCG, HBPCM, HBPCA and HBPCS.
    · The series code of Press-Fit Urethane type: HBPUS.
    · Shaft Type : Round Hole.
    · Pulleys Body Material: S45C Equivalent, Aluminum Alloy and SUS304.
    · Surface Treatment solution: Black Oxide, Electroless Nickel Plating, Clear Anodize and Urethane Shore A70.
    · Outer Diameter: 15-100 mm.
    · Shaft (Bore) Diameter: 5-40 mm.
    · Width Thickness: 6-32 mm.
    · VFF Engineering Plastic Flanged Idler
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Idlers for Flat Belts-Straight Type/Crosspiece Groove Straight Type/Crowned Type/Width L25-100

    Idlers for Flat Belts-Straight Type/Crosspiece Groove Straight Type/Crowned Type/Width L25-100

    MISUMI

    · Product type: Idlers.
    · Idlers type: Bearing Built-in.
    · Shape of Idlers: Straight type, Crosspiece Groove Straight Type and Crowned Type.
    · Shaft Type : Bearing on Each End (2-Bearing in Total)
    · The product code series Straight type: ROFAN and ROFAF.
    · The product code series Crosspiece Groove Straight: ROFAM.
    · The product code series Crowned Type: ROFAC.
    · Idlers Material: Aluminum Alloy
    · Surface Treatment solution: Clear Anodize
    · Outer Diameter: 15-80 mm.
    · Shaft (Bore) Diameter: 5-35 mm.
    · Length: 25-100 mm.
    · Pulleys for Flat Belts - Flanged, Crowned, Press-Fit Urethane
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Idlers for Flat Belts-Straight Type/Crosspiece Groove Straight Type/Crowned Type/Width L110-500

    Idlers for Flat Belts-Straight Type/Crosspiece Groove Straight Type/Crowned Type/Width L110-500

    MISUMI

    · Product type: Idlers.
    · Idlers type: Bearing Built-in.
    · Shape of Idlers: Straight type, Crosspiece Groove Straight Type and Crowned Type.
    · Shaft Type : Bearing on Each End (2-Bearing in Total)
    · The product code series Straight type: ROFAWC, ROFMWC and ROFSWC
    · The product code series Crowned Type: ROFAWT, ROFMWT and ROFSWT
    · The product code series Crosspiece Groove Straight: ROFAWM, ROFMWM and ROFSWM
    · Outer Diameter: 30-80 mm.
    · Shaft (Bore) Diameter: 8-35 mm.
    · Length: 110-510 mm.
    · Idler Engineering Plastic Roller, Steel Roller (TC-RP, TC-RU)
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Pulleys for Flat Belts (Width L=25 ~ 100) - Crowned, Crosspiece Groove Straight

    Pulleys for Flat Belts (Width L=25 ~ 100) - Crowned, Crosspiece Groove Straight

    MISUMI

    · The Pulleys for Flat Belts ROBAC, ROBACF, and ROBAM types are specific pulleys manufactured by MISUMI.
    · Shaft of Pulleys : Crowned and Crosspiece Groove Straight type.
    · The series code of Crowned type: ROBAC, ROBACF.
    · The series code of Crosspiece Groove type: ROBAM.
    · Shaft Type : Round Hole.
    · Pulleys Body Material: Aluminum Alloy.
    · Surface Treatment solution: Clear Anodize
    · Outer Diameter: 15-80 mm.
    · Shaft (Bore) Diameter: 8-35 mm.
    · Length: 25-100 mm.
    · Idlers for Flat Belts (Width L25-100) -Straight Type/Crosspiece Groove Straight Type/Crowned Type
    Days to Ship: day to ship 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Pulley for Flat Belts-Straight Type/Crosspiece Groove Straight Type/Width L110-500

    Pulley for Flat Belts-Straight Type/Crosspiece Groove Straight Type/Width L110-500

    MISUMI

    · The Pulleys for Flat Belts ROBAWC, ROBMWC, ROBSWC, ROBAWM, ROBMWM and ROBSWM types are specific pulleys manufactured by MISUMI.
    · Shaft of Pulleys : Crowned and Crosspiece Groove Straight type.
    · The series code of Crowned type: ROBAWC, ROBMWC and ROBSWC.
    · The series code of Crosspiece Groove type: ROBAWM, ROBMWM and ROBSWM.
    · Shaft Type : Round Hole.
    · Pulleys Body Material: Aluminum Alloy, STKM13A and SUS304.
    · Outer Diameter: 30-80 mm.
    · Shaft (Bore) Diameter: 8-35 mm.
    · Length: 110 - 510 mm.
    · Idlers for Flat Belts-Straight Type/Crosspiece Groove Straight Type/Crowned Type
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Economy Pulleys for Flat Belts-Crowned Type/Crosspiece Groove Straight Type/Width L110-510

    Economy Pulleys for Flat Belts-Crowned Type/Crosspiece Groove Straight Type/Width L110-510

    MISUMI

    · Product type : Pulleys.
    · Shaft of Pulleys : Crowned and Crosspiece Groove Straight type.
    · The series code of Crowned type: RBWAC and RBWWC.
    · The series code of Crosspiece Groove type: RBWAM and RBWWM.
    · Shaft Type : Round Hole.
    · Pulleys Body Material: Aluminum Alloy.
    · Press Fit Bushing Material: Aluminum Alloy.
    · Surface Treatment solution: Clear Anodize (For only RBWWC and RBWWM type)
    · Outer Diameter: 18-78 mm.
    · Shaft (Bore) Diameter: 8-50 mm.
    · Length: 110-510 mm.
    · Economy Idlers for Flat Belts-Straight Type/ Crosspiece Groove Straight Type/ Crowned Type.
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    VFF Engineering Plastic Flanged Idler
    Until 31/03/2025

    Sale
    Until 31/03/2025

    VFF Engineering Plastic Flanged Idler

    NBK

    · Model: VFF
    · Idlers type: One piece bearing and Double bearing Built-in.
    · Material Idlers body: Glass fiber-reinforced Nylon 66
    · Idlers Shape : Straight type.
    · Material Bearings: steel, rubber seal.
    · Outer Diameter: 40, 45, 50, 60, 65, 70 and 75 mm.
    · Nominal width Diameter: 15, 20, 25, 30, 45, 50 and 65 mm.
    · Shaft (Bore) Diameter: 10, 12, 15, 17 and 20 mm.
    · L dimension: 50 -100 mm.
    · VFF Engineering Plastic Flanged Idler VFF types is specific idlers manufactured by NBK.
    · VFL Engineering Plastic Flat Idler
    From: ฿ 330.16
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    VFJ Flanged Idler With Axis
    Until 31/03/2025

    Sale
    Until 31/03/2025

    VFJ Flanged Idler With Axis

    NBK

    ● Comes with nut and spring washer.
    ● Material/Finish
    · Body: Glass fiber-reinforced Nylon 66
    Bearings: steel, rubber seal
    · Nut / spring / washer: steel with trivalent chromate treatment
    · Bolt: steel
    · Collar: steel, black oxide coating (black)
    From: ฿ 642.95
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Pulley Idler With Flange (FIP, FIPA, FIPS, FIP-SUS)
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Pulley Idler With Flange (FIP, FIPA, FIPS, FIP-SUS)

    IMAO CORPORATION

    The material can be selected to best match the given application.
    [Features]
    · Can be used with flat belts and timing belts.
    · FIP: Ball bearing insert molding.
    · FIPA, FIPS, FIP-SUS: The ball bearings are fixed via a retaining ring.
    From: ฿ 360.63
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Economy Idlers for Flat Belts-Straight Type/Crosspiece Groove Straight Type/Crowned Type/Width L110-500

    Economy Idlers for Flat Belts-Straight Type/Crosspiece Groove Straight Type/Crowned Type/Width L110-500

    MISUMI

    · Product type: Idlers.
    · Idlers type: Bearing Built-in.
    · Shape of Idlers: Straight type, Crosspiece Groove Straight Type and Crowned Type.
    · Shaft Type : Bearing on Each End (2-Bearing in Total)
    · The product code series Straight type: RFWAS and RFWWS.
    · The product code series Crosspiece Groove Straight: RFWAC and RFWWC.
    · The product code series Crowned Type: RFWAM and RFWWM.
    · Idlers Material: Aluminum Alloy
    · Outer Diameter: 18-78. mm.
    · Shaft (Bore) Diameter: 8-15 mm.
    · Length: 110-510 mm.
    · MC Nylon Flat Idler MCF
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Idlers for Flat Belts-Width L38-90
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Idlers for Flat Belts-Width L38-90

    MISUMI

    · Idlers type: Bearing Built-in.
    · Shape of Idlers: Straight type.
    · Shaft Type : Bearing on Each End (2-Bearing in Total)
    · The product code series: ROFA, ROFB, ROFM and ROFS.
    · Material Idlers body: S45C Equivalent, Aluminum Alloy and Stainless Steel SUS304.
    · Surface Treatment solution: Black Oxide, Electroless Nickel Plating and Clear Anodize.
    · Material of Bearing: Steel and Stainless Steel.
    · Outer Diameter: 20, 25, 30, 35 and 40 mm.
    · Shaft (Bore) Diameter: 6, 8 and 10 mm.
    · Length: 38, 45, 50, 60, 70, 85 and 90 mm.
    · Pulleys for Stainless Steel Belts-Crowned
    From: ฿ 440.30
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Pulleys for Flat Belts with Urethane (Width L=25 ~ 100) - Crowned, Crosspiece Groove Straight

    Pulleys for Flat Belts with Urethane (Width L=25 ~ 100) - Crowned, Crosspiece Groove Straight

    MISUMI

    · Product type : Pulleys.
    · Shaft of Pulleys : Crowned and Crosspiece Groove Straight type.
    · The series code of Crowned type: RWCUN RWCUF RWMUN and RWMUF.
    · The series code of Crosspiece Groove type: RWCGN RWCGF RWMGN and RWMGF.
    · Shaft Type : Round Hole.
    · Flange: Flange type and No Flange.
    · Core Material: Aluminium A5052.
    · Lining Material: Urethane (Natural Color)
    · Urethane Hardness: Shore A90 and Shore A70.
    · Outer Diameter: 15-80 mm.
    · Shaft (Bore) Diameter: 8-35 mm.
    · Length: 25-100 mm.
    · Economy Pulleys for Flat Belts-Crowned Type/Crosspiece Groove Straight Type/Width L110-510
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Idlers for Flat Belts-Width L100-300

    Idlers for Flat Belts-Width L100-300

    MISUMI

    · Idlers type: Bearing Built-in.
    · Shape of Idlers: Straight type.
    · Shaft Type : Bearing on Each End (2-Bearing in Total)
    · The product code series: ROFWB and ROFAWB
    · Material Idlers body ROFWB: S45C Equivalent and surface treatment Black Oxide solution.
    · Material Idlers body ROFAWB: Aluminum Alloy and surface treatment Clear Anodize solution.
    · Outer Diameter: 30 and 40 mm.
    · Shaft (Bore) Diameter: 8 and 12 mm.
    · Material (Bearing): Bearing FL678ZZ (For ROFWB) and Bearing B6801ZZ (For ROFAWB)
    · Economy Flat Belt Idlers - Short Length
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Pulley Idler (NIP, NIPA, NIPS, NIP-SUS)
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Pulley Idler (NIP, NIPA, NIPS, NIP-SUS)

    IMAO CORPORATION

    · Pulley idler to be used for flat belts and timing belts.
    · NIP material is Glass-fiber reinforced polyamide plastic the color is Black.
    · NIPA material is A5052 Anodized finish and color is Natural.
    · NIPS material is Steel (S45C) Electroless nickel plated finish.
    · NIP-SUS material is SUS303.
    · Bearing material: steel and stainless steel.
    · Retaining Ring material: steel and stainless steel.
    · The important to note that the specific material used for pulley idlers can vary depending on the application requirements, industry standards, and manufacturer specifications.
    · Idler Crown Roller (CTR, CTRS)
    From: ฿ 436.72
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Idler Flat Belt Driven Roller (RABS)

    Idler Flat Belt Driven Roller (RABS)

    IMAO CORPORATION

    [Features]
    · Can be used as a flat belt follower rollers.
    · Workpieces can be passed over the rollers, as the height of the flange is lesser than the thickness of the belt.
    · Has ball bearings fixed with retaining rings.
    From: ฿ 732.59
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Idler Engineering Plastic Roller, Steel Roller (TC-RP, TC-RU)

    Idler Engineering Plastic Roller, Steel Roller (TC-RP, TC-RU)

    IMAO CORPORATION

    · Idlers type: Double bearing Built-in.
    · Shape of Idlers: Straight Type.
    · TC-RP: material is Glass-fiber reinforced resin plastic color black.
    · TC-RU: material is Steel and Zinc Trivalent Chromate plated finish.
    · Idler body material is steel or Resin.
    · Outer Diameter: 30 and 40 mm.
    · Roller width: 35 and 45 mm.
    · Idlers Straight Type are conveyor belt rollers that have a cylindrical or straight design. These idlers provide stability and reduce friction for efficient and reliable material handling.
    From: ฿ 1,390.35
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Pulleys for Stainless Steel Belts-Crowned

    Pulleys for Stainless Steel Belts-Crowned

    MISUMI

    · Product type : Pulleys.
    · Shaft of Pulleys : Crowned type.
    · Shaft Type : Round Hole.
    · The product code series: ROBASC
    · Material of Pulleys: Aluminum Alloy.
    · Surface Treatment solution: Hard Anodize Treatment (Film Hardness 300HV)
    · Outer Diameter: 50, 60, 70, 75, 80 and 100 mm.
    · Shaft (Bore) Diameter: 15, 20, 25, 30, 35 and 40 mm.
    · Length: 40 to 160 mm.
    · Shaft Hole Specifications: Round Hole + Tap and New JIS Keyway + Tap
    · Pulleys for Flat Belts with Urethane - Crowned, Crosspiece Groove Straight
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Idlers for Stainless Steel Belts-Crowned

    Idlers for Stainless Steel Belts-Crowned

    MISUMI

    · Idlers type: Bearing Built-in.
    · Type of Idlers: Crowned type.
    · Shaft Type : Round Hole.
    · The product code series: ROFASC
    · Material Idlers body: Aluminum Alloy.
    · Surface Treatment solution: Hard Anodize Treatment (Film Hardness 300HV)
    · Outer Diameter: 50, 60, 70, 75, 80 and 100 mm.
    · Shaft (Bore) Diameter: 10, 12, 15, 20, 25, 30, 35 and 40 mm.
    · Length: 40 to 160 mm.
    · Idlers for stainless steel belts are conveyor rollers designed to work specifically with stainless steel belts, providing smooth and reliable movement.
    · Idlers for Flat Belts-Width L38-90
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    VFJA Flanged Idler With Axis
    Until 31/03/2025

    Sale
    Until 31/03/2025

    VFJA Flanged Idler With Axis

    NBK

    [Features]
    · Recommended for use as a set with YSB.
    · Nut and washer included.
    · Body material: A5052 / Finish: Anodized.
    · Bearing material: Steel.
    · Collar material: SUS303.
    · Bolts, nuts and washer material: SUS304.
    [Applications]
    · Ideal for belt tensioning.
    From: ฿ 1,576.68
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Economy Pulleys for Flat Belts with Urethane-Crowned/Crosspiece Groove Straight

    Economy Pulleys for Flat Belts with Urethane-Crowned/Crosspiece Groove Straight

    MISUMI

    · Shape of Pulleys: Crowned and Crosspiece Groove Straight.
    · The series code of Crowned type: RWBCU and RWBCG.
    · The series code of Crosspiece Groove Straight type: RWBMU and RWBMG.
    · Shaft Type : Round Hole.
    · Pulleys Body Material: Aluminum Alloy.
    · Lining material: Urethane (Natural Color).
    · Hardness: Shore A70 and Shore A90.
    · Outer Diameter: 28 - 78 mm.
    · Shaft (Bore) Diameter: 8-35 mm.
    · Length dimension: 110 - 500 mm.
    · The urethane-coated is specially coated or designed to minimize friction and wear.
    · NIP, NIPA, NIPS, NIP-SUS Pulley Idler
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    VFL Engineering Plastic Flat Idler

    VFL Engineering Plastic Flat Idler

    NBK

    · Model: VFL
    · Idlers type: One piece bearing and Double bearing Built-in.
    · Material Idlers body: Glass fiber-reinforced Nylon 66
    · idlers Shape : Straight type.
    · Material Bearings: steel, rubber seal.
    · Outer Diameter: 50 and 70 mm.
    · Nominal width Diameter: 30 and 55 mm.
    · Shaft hole Diameter: 12 and 15 mm.
    · L dimension: 50 -100 mm.
    · Material: Nylon 66, also known as polyamide 66, is a type of engineering plastic known for its high strength, toughness, and wear resistance.
    · Economy Pulleys for Flat Belts with Urethane-Crowned/Crosspiece Groove Straight
    From: ฿ 405.52
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Aluminum flat idler_VFLA

    Aluminum flat idler_VFLA

    NBK

    [Features]
    · Main body is aluminum alloy, bearing is steel.
    · High precision and lightweight.
    · Products also manufactured to custom order.
    · Contact MISUMI for more information.
    · Main body and finishing: A5052, anodized.
    From: ฿ 1,224.16
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stainless steel flat idler_VFLS

    Stainless steel flat idler_VFLS

    NBK

    [Features]
    · All stainless steel.
    · Use in combination with standard either shaft ZS (stainless steel).
    · Products also manufactured to custom order.
    · Contact MISUMI for more information.
    · Material and finishing: Main body SUS303
    From: ฿ 2,901.26
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Idler Crown Roller (CTR, CTRS)

    Idler Crown Roller (CTR, CTRS)

    IMAO CORPORATION

    · Idlers type: One piece bearing and Double bearing Built-in.
    · Shape of Idlers: Crowned type.
    · CTR: material is Glass-fiber reinforced CTR polyamide plastic color black.
    · CTRS: material is Steel S45C and Steel Electroless nickel plated finish.
    · Idler body material is steel and Resin.
    · Bearing material: steel.
    · Retaining Ring material: steel.
    · Outer Diameter: 34, 43 and 48 mm.
    · Thickness Diameter: 20, 25, 35 and 49 mm.
    · The crown design helps keep the belt centered, preventing slipping and tracking issues.
    · Pulley for Flat Belts- Crowned Type/Crosspiece Groove Straight.
    From: ฿ 512.79
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    MC Nylon Flat Idler MCF

    MC Nylon Flat Idler MCF

    KONISHI

    · Model code: MCF-55
    · Brand: KONISHI MFG (MIYOSHI)
    · Idlers type: Bearing Built-in.
    · Shape of Idlers: Straight type.
    · Material Idlers body: MC Nylon MC901
    · Shaft Type : Bearing on Each End (2-Bearing in Total)
    · Material (Bearing): Bearing steel 6004ZZ.
    · Body Color: Blue
    · Outer Diameter: 64 mm.
    · Hole diameter: 20 mm.
    · Width size: 55 mm.
    · Length: 100 mm.
    · MC Nylon is a type of engineering plastic known for its excellent mechanical properties, including high strength, impact resistance, and wear resistance.
    · Idlers for Flat Belts-Width L100-300 mm.
    From: ฿ 2,134.24
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
Brand
Product Series
CAD
From
Days to Ship
Specifications
Shape
With or w/o Flange
Outer Dia. D(Ø)
Nominal Width T(mm)
Length L(mm)
Flange Shape
Type
Material
Shaft Type
Surface Urethane
Shaft (Bore) Dia. d(mm)
Surface Treatment
Shaft Type
You can add up to 6 items per a category to the compare list.
Flat Belt Pulleys Short Length
You can add up to 6 items per a category to the compare list.
Flat Belt Pulleys Medium Length
You can add up to 6 items per a category to the compare list.
Sale
Idlers for Flat Belts-Flanged Type/Crowned Type/Width L6-32
Until 31/03/2025
Idlers for Flat Belts-Flanged Type/Crowned Type/Width L6-32
Idlers for Flat Belts-Flanged Type/Crowned Type/Width L6-32
You can add up to 6 items per a category to the compare list.
Pulleys for Flat Belts (Width T=6 ~ 32) - Flanged, Crowned, Press-Fit Urethane
You can add up to 6 items per a category to the compare list.
Idlers for Flat Belts-Straight Type/Crosspiece Groove Straight Type/Crowned Type/Width L25-100
You can add up to 6 items per a category to the compare list.
Idlers for Flat Belts-Straight Type/Crosspiece Groove Straight Type/Crowned Type/Width L110-500
You can add up to 6 items per a category to the compare list.
Pulleys for Flat Belts (Width L=25 ~ 100) - Crowned, Crosspiece Groove Straight
You can add up to 6 items per a category to the compare list.
Pulley for Flat Belts-Straight Type/Crosspiece Groove Straight Type/Width L110-500
You can add up to 6 items per a category to the compare list.
Economy Pulleys for Flat Belts-Crowned Type/Crosspiece Groove Straight Type/Width L110-510
You can add up to 6 items per a category to the compare list.
Sale
VFF Engineering Plastic Flanged Idler
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
VFJ Flanged Idler With Axis
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Pulley Idler With Flange (FIP, FIPA, FIPS, FIP-SUS)
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Economy Idlers for Flat Belts-Straight Type/Crosspiece Groove Straight Type/Crowned Type/Width L110-500
You can add up to 6 items per a category to the compare list.
Sale
Idlers for Flat Belts-Width L38-90
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Pulleys for Flat Belts with Urethane (Width L=25 ~ 100) - Crowned, Crosspiece Groove Straight
You can add up to 6 items per a category to the compare list.
Idlers for Flat Belts-Width L100-300
You can add up to 6 items per a category to the compare list.
Sale
Pulley Idler (NIP, NIPA, NIPS, NIP-SUS)
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Idler Flat Belt Driven Roller (RABS)
You can add up to 6 items per a category to the compare list.
Idler Engineering Plastic Roller, Steel Roller (TC-RP, TC-RU)
You can add up to 6 items per a category to the compare list.
Pulleys for Stainless Steel Belts-Crowned
You can add up to 6 items per a category to the compare list.
Idlers for Stainless Steel Belts-Crowned
You can add up to 6 items per a category to the compare list.
Sale
VFJA Flanged Idler With Axis
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Economy Pulleys for Flat Belts with Urethane-Crowned/Crosspiece Groove Straight
You can add up to 6 items per a category to the compare list.
VFL Engineering Plastic Flat Idler
You can add up to 6 items per a category to the compare list.
Aluminum flat idler_VFLA
You can add up to 6 items per a category to the compare list.
Stainless steel flat idler_VFLS
You can add up to 6 items per a category to the compare list.
Idler Crown Roller (CTR, CTRS)
You can add up to 6 items per a category to the compare list.
MC Nylon Flat Idler MCF
Brand

MiSUMi C-VALUE

MiSUMi C-VALUE

MISUMI

MISUMI

MISUMI

MISUMI

MISUMI

MISUMI

MISUMI

NBK

NBK

IMAO CORPORATION

MISUMI

MISUMI

MISUMI

MISUMI

IMAO CORPORATION

IMAO CORPORATION

IMAO CORPORATION

MISUMI

MISUMI

NBK

MISUMI

NBK

NBK

NBK

IMAO CORPORATION

KONISHI

Product Series

Flat Belt Pulleys Short Length

Flat Belt Pulleys Medium Length

Idlers for Flat Belts-Flanged Type/Crowned Type/Width L6-32

Pulleys for Flat Belts (Width T=6 ~ 32) - Flanged, Crowned, Press-Fit Urethane

Idlers for Flat Belts-Straight Type/Crosspiece Groove Straight Type/Crowned Type/Width L25-100

Idlers for Flat Belts-Straight Type/Crosspiece Groove Straight Type/Crowned Type/Width L110-500

Pulleys for Flat Belts (Width L=25 ~ 100) - Crowned, Crosspiece Groove Straight

Pulley for Flat Belts-Straight Type/Crosspiece Groove Straight Type/Width L110-500

Economy Pulleys for Flat Belts-Crowned Type/Crosspiece Groove Straight Type/Width L110-510

VFF Engineering Plastic Flanged Idler

VFJ Flanged Idler With Axis

Pulley Idler With Flange (FIP, FIPA, FIPS, FIP-SUS)

Economy Idlers for Flat Belts-Straight Type/Crosspiece Groove Straight Type/Crowned Type/Width L110-500

Idlers for Flat Belts-Width L38-90

Pulleys for Flat Belts with Urethane (Width L=25 ~ 100) - Crowned, Crosspiece Groove Straight

Idlers for Flat Belts-Width L100-300

Pulley Idler (NIP, NIPA, NIPS, NIP-SUS)

Idler Flat Belt Driven Roller (RABS)

Idler Engineering Plastic Roller, Steel Roller (TC-RP, TC-RU)

Pulleys for Stainless Steel Belts-Crowned

Idlers for Stainless Steel Belts-Crowned

VFJA Flanged Idler With Axis

Economy Pulleys for Flat Belts with Urethane-Crowned/Crosspiece Groove Straight

VFL Engineering Plastic Flat Idler

Aluminum flat idler_VFLA

Stainless steel flat idler_VFLS

Idler Crown Roller (CTR, CTRS)

MC Nylon Flat Idler MCF

CAD
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D
From

฿ 168.95

฿ 255.33

฿ 361.18

Special Price

On Sale Until 31/03/2025

฿ 330.16

Special Price

On Sale Until 31/03/2025

฿ 642.95

Special Price

On Sale Until 31/03/2025

฿ 360.63

Special Price

On Sale Until 31/03/2025

฿ 440.30

Special Price

On Sale Until 31/03/2025

฿ 436.72

Special Price

On Sale Until 31/03/2025

฿ 732.59

฿ 1,390.35

฿ 1,576.68

Special Price

On Sale Until 31/03/2025

฿ 405.52

฿ 1,224.16

฿ 2,901.26

฿ 512.79

฿ 2,134.24

Days to Ship Same day Same day Same day 7 Day(s) 8 Day(s) 8 Day(s) 9 Day(s) 7 Day(s) 7 Day(s) Same day Same day Same day 7 Day(s) Same day 7 Day(s) 8 Day(s) Same day 5 Day(s) 5 Day(s) 8 Day(s) 10 Day(s) Same day 10 Day(s) 6 Day(s) 5 Day(s) 8 Day(s) 5 Day(s) 5 Day(s)
Specifications
                                                          Shape-CrownedStraight / CrownedStraight / CrownedStraight / Crowned / Crosspiece Groove StraightStraight / Crowned / Crosspiece Groove StraightCrowned / Crosspiece Groove StraightCrowned / Crosspiece Groove StraightCrowned / Crosspiece Groove StraightStraightStraightStraightStraight / Crowned / Crosspiece Groove StraightStraightCrowned / Crosspiece Groove StraightStraightStraightStraightStraightCrownedCrownedStraightCrowned / Crosspiece Groove StraightStraightStraightStraightCrownedStraight
                                                          With or w/o Flange-No FlangeFlange / No FlangeFlange / No FlangeFlange / No FlangeNo FlangeFlange / No FlangeNo FlangeNo FlangeFlangeFlangeNo FlangeNo FlangeNo FlangeFlange / No FlangeNo FlangeNo FlangeNo FlangeNo FlangeNo FlangeNo FlangeNo FlangeNo FlangeNo FlangeNo FlangeNo FlangeNo FlangeNo Flange
                                                          Outer Dia. D(Ø)20 ~ 5015 ~ 5015 ~ 5015 ~ 10015 ~ 8030 ~ 8015 ~ 8030 ~ 8018 ~ 7840 ~ 7545 ~ 5025 ~ 8018 ~ 7820 ~ 4015 ~ 8030 ~ 4024 ~ 7830 ~ 6030 ~ 4050 ~ 10050 ~ 10030 ~ 8028 ~ 7850 ~ 7040 ~ 5030 ~ 5034 ~ 7364
                                                          Nominal Width T(mm)6 ~ 32-6 ~ 326 ~ 32-----15 ~ 6520 ~ 457.5 ~ 80----12 ~ 9211 ~ 4135 ~ 45-------20 ~ 7055
                                                          Length L(mm)--~50~50~50 / ~100~300 / ~500~50 / ~100~300 / ~500~300 / ~500~50 / ~100~50 / ~100~50 / ~100~300 / ~500~50 / ~100~50 / ~100~100 / ~300~50 / ~100~50~50~50 / ~100 / ~300~50 / ~100 / ~300~50 / ~100~300 / ~500~50 / ~100~50~50~50 / ~100~100
                                                          Flange Shape---Standard-----StandardStandardStandard-----Standard----------
                                                          TypePulleysPulleysIdlers (Bearing Built-in)PulleysIdlers (Bearing Built-in)Idlers (Bearing Built-in)PulleysPulleysPulleysIdlers (Bearing Built-in)Idlers (Bearing Built-in)Idlers (Bearing Built-in)Idlers (Bearing Built-in)Idlers (Bearing Built-in)PulleysIdlers (Bearing Built-in)Idlers (Bearing Built-in)Idlers (Bearing Built-in)Idlers (Bearing Built-in)PulleysIdlers (Bearing Built-in)Idlers (Bearing Built-in)PulleysIdlers (Bearing Built-in)Idlers (Bearing Built-in)Idlers (Bearing Built-in)Idlers (Bearing Built-in)Idlers (Bearing Built-in)
                                                          MaterialAluminumAluminumSteel / Aluminum / Stainless Steel / PlasticSteel / Aluminum / Stainless SteelAluminumSteel / Aluminum / Stainless SteelAluminumSteel / Aluminum / Stainless SteelAluminumPlasticPlasticSteel / PlasticAluminumSteel / Aluminum / Stainless SteelAluminumSteel / AluminumSteel / PlasticSteelSteel / PlasticAluminumAluminumAluminumAluminumPlasticAluminumStainless SteelSteel / PlasticPlastic
                                                          Shaft Type--1-Bearing / 1-Bearing on Each End (2-Bearing in Total)Round Hole1-Bearing on Each End (2-Bearing in Total)1-Bearing on Each End (2-Bearing in Total)Round HoleRound HoleRound Hole1-Bearing / 2-Bearing at Center1-Bearing / 2-Bearing at Center / With Shaft1-Bearing / 2-Bearing at Center / With Shaft1-Bearing on Each End (2-Bearing in Total)1-Bearing on Each End (2-Bearing in Total)Round Hole1-Bearing on Each End (2-Bearing in Total)1-Bearing / 2-Bearing at Center / With Shaft1-Bearing / 2-Bearing at CenterWith ShaftRound HoleRound HoleRound Hole / 1-Bearing on Each End (2-Bearing in Total) / With ShaftRound Hole1-Bearing / 2-Bearing at CenterRound Hole / 1-BearingRound Hole / 1-Bearing1-Bearing / 2-Bearing at Center / With Shaft1-Bearing on Each End (2-Bearing in Total)
                                                          Surface UrethaneUrethane Not ProvidedUrethane Not ProvidedUrethane Not ProvidedUrethane Provided / Urethane Not ProvidedUrethane Not ProvidedUrethane Not ProvidedUrethane Not ProvidedUrethane Not ProvidedUrethane Not ProvidedUrethane Not ProvidedUrethane Not ProvidedUrethane Not ProvidedUrethane Not ProvidedUrethane Not ProvidedUrethane ProvidedUrethane Not ProvidedUrethane Not ProvidedUrethane Not ProvidedUrethane Not ProvidedUrethane Not ProvidedUrethane Not ProvidedUrethane Not ProvidedUrethane ProvidedUrethane Not ProvidedUrethane Not ProvidedUrethane Not ProvidedUrethane Not ProvidedUrethane Not Provided
                                                          Shaft (Bore) Dia. d(mm)5 ~ 128 ~ 204 ~ 125 ~ 405 ~ 358 ~ 358 ~ 358 ~ 358 ~ 5010 ~ 20-6 ~ 208 ~ 406 ~ 108 ~ 358 ~ 126 ~ 208 ~ 128 ~ 1015 ~ 4010 ~ 40-8 ~ 3512 ~ 1510 ~ 1210 ~ 1210 ~ 2020
                                                          Surface TreatmentClear AnodizeClear AnodizeNot Provided / Black Oxide / Electroless Nickel Plating / Clear AnodizeNot Provided / Black Oxide / Electroless Nickel Plating / Clear AnodizeClear AnodizeNot Provided / Electroless Nickel Plating / Clear AnodizeClear AnodizeNot Provided / Electroless Nickel Plating / Clear AnodizeNot Provided / Clear AnodizeNot ProvidedNot ProvidedNot Provided / Electroless Nickel PlatingNot Provided / Clear AnodizeNot Provided / Black Oxide / Electroless Nickel Plating / Clear AnodizeNot ProvidedBlack Oxide / Clear AnodizeNot Provided / Electroless Nickel PlatingElectroless Nickel PlatingNot Provided / Zinc Trivalent ChromateHard Clear AnodizeHard Clear AnodizeClear AnodizeNot ProvidedNot ProvidedClear AnodizeNot ProvidedNot Provided / Electroless Nickel PlatingNot Provided
                                                          Shaft TypeTap / Keyway + TapKeyway + Tap----Tap / Keyway + TapTap / Keyway + TapTap / Keyway + TapNot Provided----Tap----Tap / Keyway + Tap--Tap / Keyway + TapNot ProvidedNot ProvidedNot Provided--

                                                          Loading...

                                                          1. 1

                                                          Related Categories to Flat Belt Pulleys