(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Underwater Repair Agents

Underwater Repair Agents products from the Processing Tools category can be selected based on many product specifications such as Product Type, Color, Other. The recommended brands for Underwater Repair Agents are ARALDITE, ESCO, HENKEL. The products of Underwater Repair Agents are offered in a total of 10 items and the product details can easily be compared. Tools that every factory must have to help with craftsmanship and production. Wide range variety of product, on time delivery free of charge and no minimum order.
CAD
Days to Ship
  • All
  • 3 Day(s) or Less
  • 5 Day(s) or Less
  • 8 Day(s) or Less
  • 9 Day(s) or Less
  • 12 Day(s) or Less
  • Others
10 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Submersible curing type filler joint material S-Dine Joiner W
    Submersible curing type filler joint material S-Dine Joiner W
    Submersible curing type filler joint material S-Dine Joiner W

    Submersible curing type filler joint material S-Dine Joiner W

    SEKISUI FULLER

    [Features]
    · Can bond as is on wet surfaces too.
    · It hardens in water and seawater.
    · Depending on the season, distinct use in summer and in winter is possible.
    [Applications]
    · Sealing when jointing tunnels and repairing water leaks from cracks.
    · Sewage underdrain and other water leakage prevention.
    · Adhesion of rock and concrete in seawater.
    From: ฿ 11,023.64
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    High Performance Epoxy Putty(5 kg Type)

    High Performance Epoxy Putty(5 kg Type)

    ARALDITE

    [Features]
    · A two liquid, room temperature curing epoxy putty.
    · Has high hardness, suitable for gap filling.
    · The world's first launched, epoxy resin pioneer.
    · A two liquid, room temperature epoxy adhesive.
    · Recognized in over 80 countries worldwide as a highly reliable product.
    [Applications]
    · Reinforcing frame assembly for jigs.
    · Damaged part repair.
    · Used for embedding small components.
    · For sealing.
    · Balance retention.
    From: ฿ 26,908.00
    Days to Ship: day to ship 17 Day(s)
    day to ship 17 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Base Material for FRP Polybest Putty

    Base Material for FRP Polybest Putty

    SUNDAY PAINT

    By combining mixed liquids, this product can be used as polyester putty. Standard mixing ratios (weight ratios) are Polybest mixed liquid = 1: talc = 1.3 to 1.5.
    From: ฿ 444.83
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Water Curing Type Filling Adhesive
    Water Curing Type Filling Adhesive
    Water Curing Type Filling Adhesive
    Water Curing Type Filling Adhesive

    Water Curing Type Filling Adhesive

    THREEBOND

    [Features]
    · Demonstrates powerful adhesion even underwater and on wet surfaces.
    · Excellent overlay welding performance.
    · Easy-to-use putty type.
    · Doesn't drip or wash away even if the installation location is a vertical surface.
    · Putty-type repair agent that hardens in water and whose main ingredient is epoxy resin.
    · It is effective for adhesive filling repair underwater and on lubricated surfaces.
    [Applications]
    · For repairing cracks in wet concrete surfaces.
    · For adhesive filling repair underwater and on wet surfaces.
    · For adhesion repair of rigid PVC pipes.
    · For the adhesion repair of piping with water leakage.
    · Adhesive repair of concrete and mortar cracks, holes, etc.
    From: ฿ 2,729.02
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Gun for Loctite "Rapid Rubber Repair" (for Conveyor Belt Repair)

    Gun for Loctite "Rapid Rubber Repair" (for Conveyor Belt Repair)

    HENKEL

    [Specifications]
    ·Gun dedicated to rapid rubber repair.
    ·Manually operated
    ·Materials / main components: Steel
    From: ฿ 10,867.55
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Nozzle for Loctite "Rapid Rubber Repair" (for Conveyor Belt Repair)
    Nozzle for Loctite "Rapid Rubber Repair" (for Conveyor Belt Repair)
    Nozzle for Loctite "Rapid Rubber Repair" (for Conveyor Belt Repair)

    Nozzle for Loctite "Rapid Rubber Repair" (for Conveyor Belt Repair)

    HENKEL

    [Specifications]
    ·Nozzle dedicated to rapid rubber repair.
    ·Materials: Polypropylene (PP)
    From: ฿ 2,452.36
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Main Ingredient for FRP Polybest Putty
    Main Ingredient for FRP Polybest Putty
    Main Ingredient for FRP Polybest Putty
    Main Ingredient for FRP Polybest Putty

    Main Ingredient for FRP Polybest Putty

    SUNDAY PAINT

    Polyester resin (main agent) hardens and becomes FRP by combining with glass fiber such as glass mat and adding a curing agent.
    From: ฿ 615.10
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hardener for FRP Polybest Putty

    Hardener for FRP Polybest Putty

    SUNDAY PAINT

    Hardening agent added to polyester resin. (Dosage depends on temperature.)
    From: ฿ 460.26
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Underwater Adhesive Bond EA934AA-6

    Underwater Adhesive Bond EA934AA-6

    ESCO

    【Product Specifications】
    ・This hardens even under water
    ・For filling and repairing tile and repairing the water leakage of metallic drain pipe
    ・Color…White
    ・Content…100g
    From: ฿ 351.00
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Underwater Adhesive Bond EA934AA-7

    Underwater Adhesive Bond EA934AA-7

    ESCO

    【Product Specifications】
    ・This hardens even under water
    ・For filling and repairing tile and repairing the water leakage of metallic drain pipe
    ・Color…Ivory
    ・Content…900g
    From: ฿ 1,692.80
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
Color
Other
You can add up to 6 items per a category to the compare list.
Submersible curing type filler joint material S-Dine Joiner W
Submersible curing type filler joint material S-Dine Joiner W
Submersible curing type filler joint material S-Dine Joiner W
You can add up to 6 items per a category to the compare list.
High Performance Epoxy Putty(5 kg Type)
You can add up to 6 items per a category to the compare list.
Base Material for FRP Polybest Putty
You can add up to 6 items per a category to the compare list.
Water Curing Type Filling Adhesive
Water Curing Type Filling Adhesive
Water Curing Type Filling Adhesive
Water Curing Type Filling Adhesive
You can add up to 6 items per a category to the compare list.
Gun for Loctite "Rapid Rubber Repair" (for Conveyor Belt Repair)
You can add up to 6 items per a category to the compare list.
Nozzle for Loctite "Rapid Rubber Repair" (for Conveyor Belt Repair)
Nozzle for Loctite "Rapid Rubber Repair" (for Conveyor Belt Repair)
Nozzle for Loctite "Rapid Rubber Repair" (for Conveyor Belt Repair)
You can add up to 6 items per a category to the compare list.
Main Ingredient for FRP Polybest Putty
Main Ingredient for FRP Polybest Putty
Main Ingredient for FRP Polybest Putty
Main Ingredient for FRP Polybest Putty
You can add up to 6 items per a category to the compare list.
Hardener for FRP Polybest Putty
You can add up to 6 items per a category to the compare list.
Underwater Adhesive Bond EA934AA-6
You can add up to 6 items per a category to the compare list.
Underwater Adhesive Bond EA934AA-7
Brand

SEKISUI FULLER

ARALDITE

SUNDAY PAINT

THREEBOND

HENKEL

HENKEL

SUNDAY PAINT

SUNDAY PAINT

ESCO

ESCO

Product Series

Submersible curing type filler joint material S-Dine Joiner W

High Performance Epoxy Putty(5 kg Type)

Base Material for FRP Polybest Putty

Water Curing Type Filling Adhesive

Gun for Loctite "Rapid Rubber Repair" (for Conveyor Belt Repair)

Nozzle for Loctite "Rapid Rubber Repair" (for Conveyor Belt Repair)

Main Ingredient for FRP Polybest Putty

Hardener for FRP Polybest Putty

Underwater Adhesive Bond EA934AA-6

Underwater Adhesive Bond EA934AA-7

From

฿ 11,023.64

฿ 26,908.00

฿ 444.83

฿ 2,729.02

฿ 10,867.55

฿ 2,452.36

฿ 615.10

฿ 460.26

฿ 351.00

฿ 1,692.80

Days to Ship 40 Day(s) 17 Day(s) 3 Day(s) 5 Day(s) 5 Day(s) 5 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s)
Product TypeUnderwater repair agentUnderwater repair agentOtherUnderwater repair agentUnderwater repair agentUnderwater repair agentOtherOther--
ColorOtherOther-White / Other--White / Clear---
Other----OptionOption----

Loading...

  1. 1

Related Categories to Underwater Repair Agents