(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Bases

A base is a type of jig base used for fixing and processing workpieces. Bases include MC tool holder blocks, parallel sets, etc. Using a base enables high-accuracy machining of T-slots and tapping holes without marking. The material used is low thermal expansion cast iron whose accuracy does not change with temperature or room temperature. You can choose from a standard type of which weight is heavy and a lightweight type that is easy to work with. The ready-made sizes are finely set at 1 mm intervals, so the tools can handle a wide range of machining. If you want to process a special shape, there is also an MC tool holder block corresponding to the desired dimensions and your preferred processing method. A cuttable type block has a margin of 0.4 to 0.5 mm and can be adjusted according to the application.
CAD
Days to Ship
  • All
  • 1 Day(s) or Less
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • 10 Day(s) or Less
  • 12 Day(s) or Less
  • Others
18 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Vacuum Plate (MB-VM300VPN)

    Vacuum Plate (MB-VM300VPN)

    IMAO CORPORATION

    [Features]
    Vacuum plate that can handle various large and small workpieces with grid specifications.
    From: ฿ 33,000.00
    Days to Ship: day to ship 15 Day(s)
    day to ship 15 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Pressure Sealer (Whole Unit)

    Pressure Sealer (Whole Unit)

    NEW STRONG

    [Features]
    · Supply air pressure of 0.5 MPa or higher and vacuum level of -80 kPa or higher are required
    From: ฿ 63,953.41
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Universal index gradient round table

    Universal index gradient round table

    NIKKENKOSAKU

    [Features]
    · The table surface can be inclined in the range of 0 to 590°, and the table can also be used for rotary work
    · The rotating portion of the spindle uses hollow roller bearings, guaranteeing light operation, high precision, and ultra-rigidity.
    · Height reduced for minimum clearance between base and table to prevent loss of machining area
    · Indexed notch pin and 24 indexing holes around the circular table periphery allow quick equipartition at intervals of 2, 3, 4, 6, 8, 12, and 24 with greater accuracy.
    · The spindle rotating part contains a longitudinal bearing
    · Bearings have been adopted for all rotating and sliding portions, for lightness and accuracy over an extremely prolonged period
    · The table surface in particular, which receives the total load, contains permanently preloaded hollow rollers, preventing any chattering.
    From: ฿ 329,088.17
    Days to Ship: day to ship 15 Day(s)
    day to ship 15 Day(s)
  • You can add up to 6 items per a category to the compare list.
    MC Tooling Block (4-Sided Standard Type)

    MC Tooling Block (4-Sided Standard Type)

    NABEYA

    Self-cut margin of 0.4 to 0.5 mm is provided on the used surface. Self-cut allows finish with the same accuracy as your machine. Usable with existing machinery for your desired machining, such as T-grooving or tapping. Optionally available products include ground bottom and edge locator surface specifications and seating upper surface finishes.
    From: ฿ 93,860.64
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Subtable (Standard Type) for MC

    Subtable (Standard Type) for MC

    NEW STRONG

    Optimal subtable for NC and MC machine machining tool.
    From: ฿ 999,999,999.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Base Unit (MB-VM300)

    Base Unit (MB-VM300)

    IMAO CORPORATION

    [Features]
    Vacuum clamp base unit that does not require vacuum pump.
    [Applications]
    Please use in combination with vacuum plate or sub-plate.
    From: ฿ 262,000.00
    Days to Ship: day to ship 55 Day(s)
    day to ship 55 Day(s)
  • You can add up to 6 items per a category to the compare list.
    MC Tooling Block (2-Sided Standard Type)

    MC Tooling Block (2-Sided Standard Type)

    NABEYA

    Self-cut margin of 0.4 to 0.5 mm is provided on the used surface. Self-cut allows finish with the same accuracy as your machine. Usable with existing machinery for your desired machining, such as T-grooving or tapping. Optionally available products include ground bottom and edge locator surface specifications and seating upper surface finishes.
    From: ฿ 101,223.07
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Base Plate (T-Groove Type)

    Base Plate (T-Groove Type)

    NEW STRONG

    [Features]
    ・Material FC300
    ・Heat treatment Annealed
    ・Made-to-order products
    From: ฿ 999,999,999.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Base Plate (Brushing Type)

    Base Plate (Brushing Type)

    NEW STRONG

    [Features]
    ・Material FC300
    ・Heat treatment Annealed
    From: ฿ 999,999,999.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Subtable (T-Slot Type) for MC

    Subtable (T-Slot Type) for MC

    NEW STRONG

    A subtable with T-groove
    From: ฿ 999,999,999.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Subtable (Bushing Type) for MC

    Subtable (Bushing Type) for MC

    NEW STRONG

    [Features]
    · Optimal subtable for NC and MC machine machining tool.
    · Bushing type subtable for MC is subject to high-precision bushing processing, for excellent parts repetitive assembly precision.
    From: ฿ 294,400.00
    Days to Ship: day to ship 80 Day(s)
    day to ship 80 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Center Jack

    Center Jack【2 Pieces Per Package】

    NEW STRONG

    [Features]
    · It is ideal for centering uneven surfaces of workpieces.
    · Material: S45C.
    · Hardness HRC27 - 35°.
    · Black Oxide Finish (2 per Set)
    From: ฿ 4,128.39
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Base Plate (Standard Type)

    Base Plate (Standard Type)

    NEW STRONG

    [Features]
    · Material: FC300.
    · Heat treatment: annealing.
    · Specify the C, E and F dimensions.
    · Make-to-order Item
    From: ฿ 999,999,999.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Part for Jig (Parallel) Set EA720YZ-21

    Part for Jig (Parallel) Set EA720YZ-21

    ESCO

    【Product Specifications】
    ・The set provides dim. for every 1mm. (-22 and -23 do not include 9mm.)-21: 2 to 24mm-22, -23: 8 to 42mm
    ・Accuracy (width, height)-±0.01mm
    ・Qty.(set)…20
    ・Width…2 to 6
    ・Height…5 to 24
    ・Length…100
    From: ฿ 18,818.82
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Part for Jig (Parallel) Set EA720YZ-22

    Part for Jig (Parallel) Set EA720YZ-22

    ESCO

    【Product Specifications】
    ・The set provides dim. for every 1mm. (-22 and -23 do not include 9mm.)-21: 2 to 24mm-22, -23: 8 to 42mm
    ・Accuracy (width, height)-±0.01mm
    ・Qty.(set)…24
    ・Width…8 to 14
    ・Height…11 to 42
    ・Length…125
    From: ฿ 24,704.52
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Part for Jig (Parallel) Set EA720YZ-23

    Part for Jig (Parallel) Set EA720YZ-23

    ESCO

    【Product Specifications】
    ・The set provides dim. for every 1mm. (-22 and -23 do not include 9mm.)-21: 2 to 24mm-22, -23: 8 to 42mm
    ・Accuracy (width, height)-±0.01mm
    ・Qty.(set)…24
    ・Width…8 to 14
    ・Height…11 to 42
    ・Length…150
    From: ฿ 26,590.36
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Parallel Set EA720YZ-3

    Parallel Set EA720YZ-3

    ESCO

    【Product Specifications】
    ・Wooden case
    ・N. of pcs…5
    ・Width…8 to 20
    ・Length…100 to 160
    ・Height…25 to 63
    From: ฿ 27,215.67
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Parallel Set EA720YZ-6

    Parallel Set EA720YZ-6

    ESCO

    【Product Specifications】
    ・Wooden case
    ・N. of pcs…4
    ・Width…8 to 16
    ・Length…160
    ・Height…25 to 50
    From: ฿ 21,638.41
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
Brand
Product Series
From
Days to Ship
You can add up to 6 items per a category to the compare list.
Vacuum Plate (MB-VM300VPN)
You can add up to 6 items per a category to the compare list.
Pressure Sealer (Whole Unit)
You can add up to 6 items per a category to the compare list.
Universal index gradient round table
You can add up to 6 items per a category to the compare list.
MC Tooling Block (4-Sided Standard Type)
You can add up to 6 items per a category to the compare list.
Subtable (Standard Type) for MC
You can add up to 6 items per a category to the compare list.
Base Unit (MB-VM300)
You can add up to 6 items per a category to the compare list.
MC Tooling Block (2-Sided Standard Type)
You can add up to 6 items per a category to the compare list.
Base Plate (T-Groove Type)
You can add up to 6 items per a category to the compare list.
Base Plate (Brushing Type)
You can add up to 6 items per a category to the compare list.
Subtable (T-Slot Type) for MC
You can add up to 6 items per a category to the compare list.
Subtable (Bushing Type) for MC
You can add up to 6 items per a category to the compare list.
Center Jack
You can add up to 6 items per a category to the compare list.
Base Plate (Standard Type)
You can add up to 6 items per a category to the compare list.
Part for Jig (Parallel) Set EA720YZ-21
You can add up to 6 items per a category to the compare list.
Part for Jig (Parallel) Set EA720YZ-22
You can add up to 6 items per a category to the compare list.
Part for Jig (Parallel) Set EA720YZ-23
You can add up to 6 items per a category to the compare list.
Parallel Set EA720YZ-3
You can add up to 6 items per a category to the compare list.
Parallel Set EA720YZ-6
Brand

IMAO CORPORATION

NEW STRONG

NIKKENKOSAKU

NABEYA

NEW STRONG

IMAO CORPORATION

NABEYA

NEW STRONG

NEW STRONG

NEW STRONG

NEW STRONG

NEW STRONG

NEW STRONG

ESCO

ESCO

ESCO

ESCO

ESCO

Product Series

Vacuum Plate (MB-VM300VPN)

Pressure Sealer (Whole Unit)

Universal index gradient round table

MC Tooling Block (4-Sided Standard Type)

Subtable (Standard Type) for MC

Base Unit (MB-VM300)

MC Tooling Block (2-Sided Standard Type)

Base Plate (T-Groove Type)

Base Plate (Brushing Type)

Subtable (T-Slot Type) for MC

Subtable (Bushing Type) for MC

Center Jack【2 Pieces Per Package】

Base Plate (Standard Type)

Part for Jig (Parallel) Set EA720YZ-21

Part for Jig (Parallel) Set EA720YZ-22

Part for Jig (Parallel) Set EA720YZ-23

Parallel Set EA720YZ-3

Parallel Set EA720YZ-6

From

฿ 33,000.00

฿ 63,953.41

฿ 329,088.17

฿ 93,860.64

฿ 999,999,999.00

฿ 262,000.00

฿ 101,223.07

฿ 999,999,999.00

฿ 999,999,999.00

฿ 999,999,999.00

฿ 294,400.00

฿ 4,128.39

฿ 999,999,999.00

฿ 18,818.82

฿ 24,704.52

฿ 26,590.36

฿ 27,215.67

฿ 21,638.41

Days to Ship 15 Day(s) 40 Day(s) 15 Day(s) 7 Day(s) Quote 55 Day(s) 7 Day(s) Quote Quote Quote 80 Day(s) 1 Day(s) Quote 6 Day(s) 6 Day(s) 6 Day(s) 7 Day(s) 7 Day(s)

Loading...

  1. 1

Related Categories to Bases