(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
Laminate Auto Spray Gun, Standard Small Type ST-6
FUSOSEIKI
From: ฿ 7,669.00 |
---|
Days to Ship: Same day |
Laminate Auto Spray Gun, Standard Small Type ST-5
FUSOSEIKI
From: ฿ 7,093.00 |
---|
Days to Ship: 12 Day(s) |
Pressure Tank (Stainless Steel)
ANESTIWATA
From: ฿ 119,376.00 |
---|
Days to Ship: 19 Day(s) |
Lumina automatic spray gun MS series(high viscosity liquid type)
FUSOSEIKI
From: ฿ 13,422.00 |
---|
Days to Ship: 40 Day(s) |
Lumina automatic spray gun HM series (small type with piston valve built in)
FUSOSEIKI
From: ฿ 3,495.27 |
---|
Days to Ship: Same day |
Lumina Automatic Spray Gun Large Type
FUSOSEIKI
From: ฿ 14,807.67 |
---|
Days to Ship: 40 Day(s) |
Stainless Steel Pressure-feeding Tank for Liquids
FUSOSEIKI
From: ฿ 31,794.54 |
---|
Days to Ship: 40 Day(s) |
FUSOSEIKI
From: ฿ 8,305.00 |
---|
Days to Ship: 40 Day(s) |
Lumina automatic spray gun (high coating efficiency type)
FUSOSEIKI
From: ฿ 27,356.66 |
---|
Days to Ship: 40 Day(s) |
FUSOSEIKI
From: ฿ 1,033.74 |
---|
Days to Ship: 40 Day(s) |
Automatic Gun Specialized for Food Solution Application
ANESTIWATA
From: ฿ 18,814.15 |
---|
Days to Ship: 40 Day(s) |
Brand |
---|
Product Series |
From |
Days to Ship |
Nozzle inlet diameter(mm) |
Mounting Port (Air & Liquid) |
Effusion Liquid Volume(mL/min) |
Pattern Width(mm) |
Maximum Working Pressure(MPa) |
Stirring Method |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | FUSOSEIKI | FUSOSEIKI | ANESTIWATA | FUSOSEIKI | FUSOSEIKI | FUSOSEIKI | FUSOSEIKI | FUSOSEIKI | FUSOSEIKI | FUSOSEIKI | ANESTIWATA |
Product Series | Lumina automatic spray gun MS series(high viscosity liquid type) | Lumina automatic spray gun HM series (small type with piston valve built in) | |||||||||
From | ฿ 7,669.00 | ฿ 7,093.00 | ฿ 119,376.00 | ฿ 13,422.00 | ฿ 3,495.27 | ฿ 14,807.67 | ฿ 31,794.54 | ฿ 8,305.00 | ฿ 27,356.66 | ฿ 1,033.74 | ฿ 18,814.15 |
Days to Ship | Same day | 12 Day(s) | 19 Day(s) | 40 Day(s) | Same day | 40 Day(s) | 40 Day(s) | 40 Day(s) | 40 Day(s) | 40 Day(s) | 40 Day(s) |
Nozzle inlet diameter(mm) | 0.5 ~ 2 | 0.5 ~ 2 | - | 1 ~ 3 | 0.7 ~ 1 | 0.5 ~ 3 | - | 0.4 | 0.8 ~ 1.5 | - | 1.5 |
Mounting Port (Air & Liquid) | G1/8 | G1/8 | G1/4・G3/8 | G1/4 ~ Rp1/4 | G1/8 ~ φ4Xφ6 | Liquid/Atomized Air Rp1/4 Piston Rp1/8 | - | G1/8 | Rp1/8 | - | G1/4・G3/8 |
Effusion Liquid Volume(mL/min) | 0~ 62 ~ 0~ 570 | 0~ 65 ~ 0~ 480 | - | 0~ 250 ~ 0~ 1000 | 0~ 30 ~ 0~350 | 0–70 ~ 0~580 | - | 0~ 30 | 0~ 140 ~ 0~360 | - | - |
Pattern Width(mm) | 260 ~ 460 | 250 ~ 420 | - | 90 ~ 130 | 50 ~ 200 | 400 ~ 700 | - | 40 | 200 ~ 240 | - | - |
Maximum Working Pressure(MPa) | - | - | 0.5 | - | - | - | 0.4 | - | - | - | - |
Stirring Method | - | - | None | - | - | - | None | - | - | - | - |
Loading...
How can we improve?
How can we improve?