(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Incinerators

Incinerators are a device for incinerating combustible waste. The main places of use are factories, offices, warehouses, etc. There are also products that can incinerate waste including small amounts of kitchen garbage and plastic, etc., vinyl as well as waste paper, wood waste. It consists of a furnace for incineration and a chimney for exhaust, both of which are made of materials with excellent fire resistance, heat resistance, and durability. In addition, many products take into consideration smoke removal, dust collection, deodorization, etc., when used. The structure and incineration method vary depending on the product such as those that completely burn waste by swirl combustion, those equipped with a cyclone function to remove soot and dust, and those that reburn using a burner. It is necessary to confirm in advance because the necessity/non-necessity of notification at the time of installation varies depending on whether there is a structural standard compliance guarantee.
CAD
Days to Ship
  • All
  • 40 Day(s) or Less
2 items
Sort By
30
60
90
  1. 1
Brand
Product Series
From
Days to Ship
Combustion Potential(kg/h)
Width(mm)
Depth(mm)
Height(mm)
Inlet port(mm)
Standard Power Consumption Cost(Yen/h)
You can add up to 6 items per a category to the compare list.
Incinerator "Earth Clean®"
You can add up to 6 items per a category to the compare list.
Waste Plastics Compatible Incinerator (Smoke Removed Type)
Brand

WACOH

DAITO

Product Series

Incinerator "Earth Clean®"

Waste Plastics Compatible Incinerator (Smoke Removed Type)

From

฿ 1,381,582.60

฿ 382,739.00

Days to Ship 40 Day(s) 40 Day(s)
Combustion Potential(kg/h)49.58(3) ~ 18(7)
Width(mm)1395950 ~ 1000
Depth(mm)19501050 ~ 1290
Height(mm)39103130
Inlet port(mm)450×700350×300 ~ 400×400
Standard Power Consumption Cost(Yen/h)8.54-

Loading...

  1. 1

Related Categories to Incinerators