(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Touch Panel Gloves

Touch panel gloves enable operating smartphones and tablets by touching the liquid crystal display with the gloves on. Smartphones are operated by means of a current generated between the user's fingertips and the display. With normal gloves, this current is blocked so the liquid crystal display does not respond. However, by using tablet gloves made using special conductive yarn, it is possible to operate with gloves on. The gloves are also cold-resistant and heat-retaining, so they may be used to protect against the cold in winter. These gloves are available in various types, including work gloves, knitted gloves and cowhide gloves, and they can be worn by both men and women. Many products use knitted materials and come in handy in winter when your fingertips go numb. There are products with excellent water resistance, elasticity and workability, so choose a suitable product according to the application and usage environment.
CAD
Days to Ship
  • All
  • 12 Day(s) or Less
  • 19 Day(s) or Less
5 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Gloves (Polyester / Cotton / Conductive Yarn)

    Gloves (Polyester / Cotton / Conductive Yarn)

    ESCO

    The fingertips of the thumb, index finger, and middle finger are processed so that you can operate tablets and touch panels while wearing gloves.
    From: ฿ 182.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    ESD Gloves, Palm Full Coat, F-64 Series

    ESD Gloves, Palm Full Coat, F-64 Series

    AS ONE

    [Features]
    ·Excellent fit of thin material makes them easy to convey the fine sensation of fingertips like bare hands
    ·Ultra-thin uncoated back structure ensures breathability.
    ·Although they are thin, they are highly durable and can be washed and used 30 times or more.
    ·They have excellent surface smoothness and smooth touch-operation is possible on tablets and smartphones.
    ·Equivalent to class 1000
    · * As they are made using fiber, they may have slight differences in dimensions.
    · * In order to improve the fit of the fingertips, the finger length is set shorter than other ESD gloves.
    From: ฿ 542.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    ESD Gloves, With Fingertip Coat, Low-Priced, F-66 Series

    ESD Gloves, With Fingertip Coat, Low-Priced, F-66 Series

    AS ONE

    [Features]
    ·10 pairs included at a low price. Ideal for sites with high consumption.
    · * As they are made using fiber, they may have slight differences in dimensions.
    From: ฿ 2,755.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Work Gloves (Touch Screen Compatible / Thickness 0.6 mm)

    Work Gloves (Touch Screen Compatible / Thickness 0.6 mm)

    ESCO

    ·You can operate the touch panel while wearing gloves.
    ·Fingertip pad with excellent abrasion resistance.
    From: ฿ 2,455.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Work Gloves (Thickness 0.5 mm)

    Work Gloves (Thickness 0.5 mm)

    ESCO

    ·You can cut fingertips of the glove and use it. (Thumb, index finger, middle finger can be cut)
    ·Has excellent abrasion resistance and tear resistance.
    ·Since the thumb part is woven with terry, it is easy to wipe the sweat on the face.
    From: ฿ 3,335.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
Brand
Product Series
From
Days to Ship
Size
You can add up to 6 items per a category to the compare list.
Gloves (Polyester / Cotton / Conductive Yarn)
You can add up to 6 items per a category to the compare list.
ESD Gloves, Palm Full Coat, F-64 Series
You can add up to 6 items per a category to the compare list.
ESD Gloves, With Fingertip Coat, Low-Priced, F-66 Series
You can add up to 6 items per a category to the compare list.
Work Gloves (Touch Screen Compatible / Thickness 0.6 mm)
You can add up to 6 items per a category to the compare list.
Work Gloves (Thickness 0.5 mm)
Brand

ESCO

AS ONE

AS ONE

ESCO

ESCO

Product Series

Gloves (Polyester / Cotton / Conductive Yarn)

ESD Gloves, Palm Full Coat, F-64 Series

ESD Gloves, With Fingertip Coat, Low-Priced, F-66 Series

Work Gloves (Touch Screen Compatible / Thickness 0.6 mm)

Work Gloves (Thickness 0.5 mm)

From

฿ 182.00

฿ 542.00

฿ 2,755.00

฿ 2,455.00

฿ 3,335.00

Days to Ship 12 Day(s) 19 Day(s) 19 Day(s) 12 Day(s) 12 Day(s)
SizeM / L--M / L / LLM / L / LL

Loading...

  1. 1

Related Categories to Touch Panel Gloves