(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Clothing for Food Manufacturing Plants

Workwear for food factories is clothing suitable for being worn in factories and facilities that ship, process, inspect foods, and manufacture foodstuffs. There are also jackets for upper body and inspection clothing, pants for lower body, caps and hair covers for face and head, and coverall-type products that cover the whole body. Most wear is worn for the purpose of preventing contaminant and hair from entering and absorbing sweat during work. Some products use sewing methods that prevent the threads from fraying and materials that fit the body, and have a structure that prevents contaminants from being generated. Lightweight and highly breathable and quick-drying materials such as polyethylene and polypropylene are often used, and some products use mesh materials or cool-feeling materials that are easy to wear even at high temperatures such as cooking sites where heat is used.
CAD
Days to Ship
  • All
  • 1 Day(s) or Less
  • 12 Day(s) or Less
  • 14 Day(s) or Less
  • 19 Day(s) or Less
14 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Coolfriede Unisex Long Sleeved Jacket CD-620
    Coolfriede Unisex Long Sleeved Jacket CD-620
    Coolfriede Unisex Long Sleeved Jacket CD-620

    Coolfriede Unisex Long Sleeved Jacket CD-620

    SUNPEX

    [Features]
    ・ For food factories that require a high level of foreign-object contamination prevention and hair fall prevention
    ·Uses 100% polyester "Coolfried" that has higher sweat absorption and quick drying properties than cotton.
    ·Stays dry and comfortable even when you sweat
    ・ It has a high UV cut property and feature is that it is hard to see through, and it eliminates the problem of "the undergarment being able to be seen through"
    ・ A full-spec product that prevent foreign objects from entering
    ・ Excellent effect in high-temperature workplaces
    From: ฿ 4,240.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Coolfriede Unisex Hopping Pants CD-633
    Coolfriede Unisex Hopping Pants CD-633
    Coolfriede Unisex Hopping Pants CD-633

    Coolfriede Unisex Hopping Pants CD-633

    SUNPEX

    [Features]
    ·Hopping pants for high-temperature workplaces, made with "Coolfried (R)" material that specializes in heat countermeasures. The waist is fully elastic, and the front opening uses a highly durable coil fastener that prevents accessories from falling off and is resistant to heat. The hem of the main body is made with soft milling, making it comfortable to wear for long periods of time. The hem of the inner lining contains rubber so that it can be easily changed.
    From: ฿ 4,240.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Coolfriede Unisex Hopping Pants CD-628
    From: ฿ 4,240.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Coolfriede Unisex Long Sleeved Jacket CD-625

    Coolfriede Unisex Long Sleeved Jacket CD-625

    SUNPEX

    [Features]
    ·Made with 100% polyester "Coolfried", which has higher sweat absorption and quick-drying properties than cotton.
    ·Stays dry and comfortable even when you sweat.
    ·It features high UV protection and is difficult to see through, and solves the problem of "underwear being see-through".
    ·This is a full-spec product that prevents contamination.
    ·Particularly effective in work areas with high temperatures.
    [Applications]
    ·For food factories that require a high level of contamination prevention and body hair fall prevention.
    From: ฿ 4,240.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cool Friede, short-sleeve jumpers for both men and women

    Cool Friede, short-sleeve jumpers for both men and women

    SUNPEX

    [Features]
    · Uses 100% polyester "Coolfriede"; a material that dries more rapidly and has a higher absorbency than cotton.
    · Continues to feel fresh and dry even if you sweat.
    · Features high UV ray-shielding properties and will not easily become see-through, meaning there is no need to worry about undergarments showing through the garment.
    · A short sleeve design that is perfect for workplaces where rolled up sleeves are a requirement.
    · Particularly effective in work areas with high temperatures.
    [Applications]
    · For food factories that require a certain level of contamination prevention and prevention measures against the dropping of body hair.
    · For shipping firms, fixture manufacturers and components such as the simple packaging materials used in the food industry.
    From: ฿ 4,172.00
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Shamilan short hood

    Shamilan short hood

    SUNPEX

    [Features]
    ·We use "Shamilan", which has excellent breathability and quick-drying properties, and has a linen-like feel.
    ·The mesh on the ears provides good workability and comfort.
    ·Particularly effective in work areas with high temperatures.
    [Applications]
    ·For food factories that require a certain degree of contamination prevention and body hair fall prevention.
    ·For shipping firms, fixture manufacturers and components such as the simple packaging materials used in the food industry.
    From: ฿ 2,270.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Fresh Area Inspection Garment, for women

    Fresh Area Inspection Garment, for women

    SUNPEX

    [Features]
    ·It has a "Fresh Area" finish that exerts a powerful antibacterial effect that prevents the growth of bacteria.
    ·The front part is fastened with a snap button, making it easy to put on and take off, and prevents foreign matter from entering due to damage.
    [Applications]
    ·Inspectors, researchers, and nutritionists at food factories.
    From: ฿ 3,049.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Fresh Area Inspection Garment, for men

    Fresh Area Inspection Garment, for men

    SUNPEX

    [Features]
    ·It has a "Fresh Area" finish that exerts a powerful antibacterial effect that prevents the growth of bacteria.
    ·The front part is fastened with a snap button, making it easy to put on and take off, and prevents foreign matter from entering due to damage.
    [Applications]
    ·Inspectors, researchers, and nutritionists at food factories.
    From: ฿ 3,112.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Aquacool Cool Hood

    Aquacool Cool Hood

    SUNPEX

    [Features]
    ・ It uses "Aqua Cool," a cool contact material that feels soft to the touch on the body
    ・ Excellent in sweat absorption, ideal for wearing in summer or high temperature work place
    ・ A comfort sensor that stretches from the cheeks to the neck and has excellent sweat-wicking and quick-drying characteristics is used to provide a comfortable fit and comfortable movement
    ・ Excellent effect in high-temperature workplaces
    [Applications]
    ・ For food factories that require a high level of foreign-object contamination prevention and hair fall prevention
    From: ฿ 2,270.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Aquacool Cool Hood (ice pack specifications)

    Aquacool Cool Hood (ice pack specifications)

    SUNPEX

    [Features]
    ・ Ice pack specification for "Aqua Cool Cool Hood" which is ideal for high temperature workplaces with a cool touch, sweat absorption and quick drying
    ・ A heat/heat stroke countermeasure hood that allows you to insert an ice pack into the back of the hood. By cooling the back of the head through which many nerves and blood vessels pass, a sensation of cold is spread throughout the body. It is a safe specification that prevents the ice pack from falling
    ・ Excellent effect in high-temperature workplaces
    [Applications]
    ・ For food factories that require a high level of foreign-object contamination prevention and hair fall prevention
    From: ฿ 2,270.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Ice Pack

    Ice Pack

    SUNPEX

    [Features]
    ·Please attach it to the ice pack specification cool hood.
    ·A high cooling effect can be obtained and you can work comfortably.
    ·Particularly effective in work areas with high temperatures.
    ·The side with the red seal is padded to prevent low-temperature burns.
    [Applications]
    ·For food factories that require a high level of contamination prevention and body hair fall prevention.
    From: ฿ 273.47
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hair Net

    Hair Net

    SUNPEX

    [Features]
    ·A covering type inner net that is highly effective in preventing hair from falling.
    ·Beige techno fine is used around the face, so you don't have to worry about the foundation sticking to it.
    ·Particularly effective in work areas with high temperatures.
    [Applications]
    ·For food factories that require a high level of contamination prevention and body hair fall prevention.
    From: ฿ 1,232.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hair Net (Hook & Loop Fastener tape type)

    Hair Net (Hook & Loop Fastener tape type)

    SUNPEX

    [Features]
    ・ You can wear under a hat to prevent hair from falling more strictly
    ・ It is a customizable size hair net that fits anyone with a slightly deeper mesh and size adjustment around the head
    ・ If you wear a hood on top of this, measures to prevent foreign objects from entering will be upgraded
    ・ Excellent effect in high-temperature workplaces
    ・ Suitable for factories where workability is prioritized over prevention of foreign objects
    [Applications]
    ・ For food factories where it is necessary to prevent foreign objects from entering and hair falling prevention to some extent
    ・ For manufacturing factories and logistics companies related to food, such as simple packaging materials
    From: ฿ 4,152.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hair Net (long type)

    Hair Net (long type)

    SUNPEX

    [Features]
    · An inner net worn on the head that effectively prevents the dropping of head hairs.
    · A thoughtful design with the seams placed on the outside surface so that they don't leave marks on the wearer's face.
    · Particularly effective in work areas with high temperatures.
    [Applications]
    · For food factories that require a high level of contamination prevention and prevention measures against the dropping of body hair.
    From: ฿ 1,299.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
Application
Color
Size
Other
You can add up to 6 items per a category to the compare list.
Coolfriede Unisex Long Sleeved Jacket CD-620
Coolfriede Unisex Long Sleeved Jacket CD-620
Coolfriede Unisex Long Sleeved Jacket CD-620
You can add up to 6 items per a category to the compare list.
Coolfriede Unisex Hopping Pants CD-633
Coolfriede Unisex Hopping Pants CD-633
Coolfriede Unisex Hopping Pants CD-633
You can add up to 6 items per a category to the compare list.
Coolfriede Unisex Hopping Pants CD-628
You can add up to 6 items per a category to the compare list.
Coolfriede Unisex Long Sleeved Jacket CD-625
You can add up to 6 items per a category to the compare list.
Cool Friede, short-sleeve jumpers for both men and women
You can add up to 6 items per a category to the compare list.
Shamilan short hood
You can add up to 6 items per a category to the compare list.
Fresh Area Inspection Garment, for women
You can add up to 6 items per a category to the compare list.
Fresh Area Inspection Garment, for men
You can add up to 6 items per a category to the compare list.
Aquacool Cool Hood
You can add up to 6 items per a category to the compare list.
Aquacool Cool Hood (ice pack specifications)
You can add up to 6 items per a category to the compare list.
Ice Pack
You can add up to 6 items per a category to the compare list.
Hair Net
You can add up to 6 items per a category to the compare list.
Hair Net (Hook & Loop Fastener tape type)
You can add up to 6 items per a category to the compare list.
Hair Net (long type)
Brand

SUNPEX

SUNPEX

SUNPEX

SUNPEX

SUNPEX

SUNPEX

SUNPEX

SUNPEX

SUNPEX

SUNPEX

SUNPEX

SUNPEX

SUNPEX

SUNPEX

Product Series

Coolfriede Unisex Long Sleeved Jacket CD-620

Coolfriede Unisex Hopping Pants CD-633

Coolfriede Unisex Hopping Pants CD-628

Coolfriede Unisex Long Sleeved Jacket CD-625

Cool Friede, short-sleeve jumpers for both men and women

Shamilan short hood

Fresh Area Inspection Garment, for women

Fresh Area Inspection Garment, for men

Aquacool Cool Hood

Aquacool Cool Hood (ice pack specifications)

Ice Pack

Hair Net

Hair Net (Hook & Loop Fastener tape type)

Hair Net (long type)

From

฿ 4,240.00

฿ 4,240.00

฿ 4,240.00

฿ 4,240.00

฿ 4,172.00

฿ 2,270.00

฿ 3,049.00

฿ 3,112.00

฿ 2,270.00

฿ 2,270.00

฿ 273.47

฿ 1,232.00

฿ 4,152.00

฿ 1,299.00

Days to Ship 1 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 14 Day(s) 19 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s)
Product Type--PantsJacketJacketCapJacketJacketCapCapCapCapCapCap
Application--UnisexUnisexUnisexUnisexFor WomenFor menUnisexUnisexUnisexUnisexUnisexUnisex
ColorWhite / Blue ColorsWhite / Blue ColorsGreen TypeGreen TypeWhiteGreen Type / PinkWhiteWhiteWhite / Green Type / Blue Colors / Pink / Yellow SeriesWhite-WhiteWhiteWhite
SizeL ~ SL ~ SL ~ SL ~ SL ~ SL ~ ML ~ SL ~ SL ~ S--L ~ M-L ~ M
Other----------Option---

Loading...

  1. 1

Related Categories to Clothing for Food Manufacturing Plants