(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Notebooks

A notebook is a stationery in which multiple sheets of bound paper are bound together with a cover in the form of a spring-like ring or glue, etc. It is useful for recording sentences and figures with writing implements, etc. and is used in every type of situation. There are various types of paper types, such as ruled lines, grids, vertical rules, plain colors, etc. and the width of the ruled lines and the size of the grids differ, so it is necessary to select them according to the application. In addition, the loose leaf that can be used by binding to a dedicated binder has multiple holes on one side, and it is possible to replace or add pages, with the number of sheets that can be stored varying depending on the type of binder. There are many notebook sizes, with most being A4 and B5 sizes, but there are also small palm-sized types that can be carried, types that are easy to separate and are convenient as memo paper, etc.
CAD
Days to Ship
  • All
  • 1 Day(s) or Less
  • 12 Day(s) or Less
15 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Shot Note Horizontal Type

    Shot Note Horizontal Type

    KINGJIM

    [Features]
    · Use the dedicated app and shoot a note with a smartphone camera to automatically import the note so it will fit on the screen perfectly.
    · Ideal for sketches and drawings of designs.
    From: ฿ 291.67
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    B5 Loose-Leaf 6 mm Lined, 100 Sheets

    B5 Loose-Leaf 6 mm Lined, 100 Sheets

    MARUMAN

    [Features]
    Little ink bleeding and unlikely to show through from the back.

    [Product Specifications]
    · Line Type: Medium Narrow Lines (6 mm Lines x 36 Rows)
    · External dimensions: height 257 X width 182 mm
    · Number of Holes: 26 Holes
    · Graduated
    · Quantity: 100 sheets
    · JAN Code etc.: 4979093120116
    From: ฿ 166.22
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    B5 Loose-Leaf, Plain, 100 Sheets

    B5 Loose-Leaf, Plain, 100 Sheets

    MARUMAN

    [Features]
    Little ink bleeding and unlikely to show through from the back.

    [Product Specifications]
    · Line Type: Unlined
    · External dimensions: height 257 X width 182 mm
    · Number of Holes: 26 Holes
    · With Underlay
    · Quantity: 100 sheets
    · JAN Code etc.: 4979093120611
    From: ฿ 166.45
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Concise B5 10 Set Toyo Note A Ruled

    Concise B5 10 Set Toyo Note A Ruled

    KYOKUTOASSOCIAT

    [Features]
    Perfect as office supplies.
    A simple, universally user-friendly design.

    [Product Specifications]
    · Line Type: A Lined (7 mm Lines x 30 Rows)
    · No. of Paper Inserts: 30 Sheets
    · External dimensions: height 252 X width 179 mm
    · Material: Neutral Paper
    · Quantity: 10 Volumes
    · JAN Code etc.: 4901470006317
    From: ฿ 423.79
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Concise B5 10 Set Toyo Note B Ruled

    Concise B5 10 Set Toyo Note B Ruled

    KYOKUTOASSOCIAT

    [Features]
    Perfect as office supplies.
    A simple, universally user-friendly design.

    [Product Specifications]
    · Line Type: B Lined (6 mm Lines x 35 Rows)
    · No. of Paper Inserts: 30 Sheets
    · External dimensions: height 252 X width 179 mm
    · Material: Neutral Paper
    · Quantity: 10 Volumes
    · JAN Code etc.: 4901470006324
    From: ฿ 410.32
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Memo Pad (Water-Repellent Paper) EA762G-121

    Memo Pad (Water-Repellent Paper) EA762G-121

    ESCO

    【Product Specifications】
    ・A7: 60 x 110mm, B7: 76 x 127mm, A6: 107 x 134mm
    ・Number of sheets-40 sheets
    ・Water repellent paper is used. This can be used on a rainy day or at a place with high humidity.
    ・Dim.-A7
    ・Ruled line-7mm x 13 lines
    ・Color-Black
    ・Qty. per unit-1 pc
    From: ฿ 132.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Memo Pad (Water-Repellent Paper) EA762G-123

    Memo Pad (Water-Repellent Paper) EA762G-123

    ESCO

    【Product Specifications】
    ・A7: 60 x 110mm, B7: 76 x 127mm, A6: 107 x 134mm
    ・Number of sheets-40 sheets
    ・Water repellent paper is used. This can be used on a rainy day or at a place with high humidity.
    ・Dim.-B7
    ・Ruled line-7mm x 16 lines
    ・Color-Black
    ・Qty. per unit-1 pc
    From: ฿ 154.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Memo Pad (Water-Repellent Paper) EA762G-125

    Memo Pad (Water-Repellent Paper) EA762G-125

    ESCO

    【Product Specifications】
    ・A7: 60 x 110mm, B7: 76 x 127mm, A6: 107 x 134mm
    ・Number of sheets-40 sheets
    ・Water repellent paper is used. This can be used on a rainy day or at a place with high humidity.
    ・Dim.-B7
    ・Ruled line-7mm x 16 lines
    ・Color-Black
    ・Qty. per unit-1 pc
    From: ฿ 182.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Waterproof Notebook EA762GC-11

    Waterproof Notebook EA762GC-11

    ESCO

    【Product Specifications】
    ・Surface material-Plastic
    ・Because of the waterproof specification, paper is not torn even wetted.
    ・-11 can be easily cut along perforation.
    ・Size-118x184x12mm
    ・Number of pages-sheets of 80(160 pages)
    From: ฿ 4,052.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Waterproof Notebook EA762GC-5

    Waterproof Notebook EA762GC-5

    ESCO

    【Product Specifications】
    ・Surface material-Plastic
    ・Because of the waterproof specification, paper is not torn even wetted.
    ・-11 can be easily cut along perforation.
    ・Size-89x152x8mm
    ・Number of pages-sheets of 60(120 pages)
    From: ฿ 1,310.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Research Lab Note (Research Note) A4 80 Sheets

    Research Lab Note (Research Note) A4 80 Sheets

    AS ONE

    【Product Specifications】
    ・Contents: 80 sheets (cover 1 page, description 2 pages, index 5 pages, sentence 152 pages)
    ・style of binding: Thread stitch binding
    ・With back index seal 3 pieces, 5mm grid rule, signature space
    ・Model number: NO-LB208S
    ・A4
    From: ฿ 741.94
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    PLUS Ca.Crea A4/3-Size Notebook 604GC
    PLUS Ca.Crea A4/3-Size Notebook 604GC
    PLUS Ca.Crea A4/3-Size Notebook 604GC
    PLUS Ca.Crea A4/3-Size Notebook 604GC
    PLUS Ca.Crea A4/3-Size Notebook 604GC
    PLUS Ca.Crea A4/3-Size Notebook 604GC
    PLUS Ca.Crea A4/3-Size Notebook 604GC
    PLUS Ca.Crea A4/3-Size Notebook 604GC
    PLUS Ca.Crea A4/3-Size Notebook 604GC
    PLUS Ca.Crea A4/3-Size Notebook 604GC
    PLUS Ca.Crea A4/3-Size Notebook 604GC
    PLUS Ca.Crea A4/3-Size Notebook 604GC

    PLUS Ca.Crea A4/3-Size Notebook 604GC

    PLUS

    [Features]
    · The size you've been waiting for. The unique size makes it easy to write in and useful for a wide range of applications.
    · Easy-to-use notebook with the perfect width.
    · Good for writing down not only memos and to-do lists, but also longer texts such as meeting minutes. This one notebook replaces all the different memo pads, notepads, pocket notebooks, and refills you used to need to carry around.
    · It takes up very little space on your desk even with the pages spread apart, or you can use it standing up with just one hand.
    · The compact size makes it easy to carry around by slipping it into the inside pocket of your bag.
    · You can use the spine cross guide function to help you quickly and cleanly fold A4 paper in three.
    · You can insert documents and carry them around in style without them getting folded or dirty.
    · Easy to write in. The paper is smooth with excellent writing performance.
    · The pages feel smooth to the touch, giving a lasting impression of luxury.
    · The pale cream-colored paper features eye-friendly green grid lines.
    · The pages open all the way. The thread stitching binding allows the page to open flat, making it easy to write and read.
    · Binding specification: thread stitching binding
    · Grid color: green
    [Materials]
    · High-quality paper (pale cream color)
    From: ฿ 150.14
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    PLUS Ca.Crea A4/3-Size Premium Cloth Notebook 605GP

    PLUS Ca.Crea A4/3-Size Premium Cloth Notebook 605GP

    PLUS

    [Features]
    · With a cover made of luxurious cloth, it is the higher-grade model in our Ca.Crea adult product line.
    · The durable paper cloth exudes luxury.
    · You can carry it around with confidence.
    · It uses a passepied cream paper that doesn't bleed through even with a fountain pen.
    · The thread stitching binding makes the notebook sturdy and easy to read.
    · The pages open flat for outstanding ease of use.
    · Grid color: gray
    [Materials]
    · High-quality paper (pale cream color)
    From: ฿ 247.05
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    PLUS Memo Pad A6/B7

    PLUS Memo Pad A6/B7

    PLUS

    [Features]
    · A memo pad that is useful in many different applications.
    · There are 2 sizes to choose from depending on whether it will be kept in the pocket or on the desktop.
    · Rule style: plain
    · Basis weight (pages): 64 g/m²
    [Materials]
    · Paper quality: high-quality white paper
    From: ฿ 57.79
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    PLUS Grid Paper HG-12 A4 Portrait, B4 Portrait
    PLUS Grid Paper HG-12 A4 Portrait, B4 Portrait
    PLUS Grid Paper HG-12 A4 Portrait, B4 Portrait

    PLUS Grid Paper HG-12 A4 Portrait, B4 Portrait

    PLUS

    [Features]
    · Useful for creating drawings and graphs.
    · This grid paper offers good paper quality and moderate thickness.
    · Grid lines: 1‑mm grid
    · Basis weight: B4: 75 g/m2, A4: 70 g/m2
    · Paper quality: high-quality white paper
    From: ฿ 132.11
    Days to Ship: day to ship Quote
    day to ship Quote
Brand
Product Series
From
Days to Ship
Product Type
Size
You can add up to 6 items per a category to the compare list.
Shot Note Horizontal Type
You can add up to 6 items per a category to the compare list.
B5 Loose-Leaf 6 mm Lined, 100 Sheets
You can add up to 6 items per a category to the compare list.
B5 Loose-Leaf, Plain, 100 Sheets
You can add up to 6 items per a category to the compare list.
Concise B5 10 Set Toyo Note A Ruled
You can add up to 6 items per a category to the compare list.
Concise B5 10 Set Toyo Note B Ruled
You can add up to 6 items per a category to the compare list.
Memo Pad (Water-Repellent Paper) EA762G-121
You can add up to 6 items per a category to the compare list.
Memo Pad (Water-Repellent Paper) EA762G-123
You can add up to 6 items per a category to the compare list.
Memo Pad (Water-Repellent Paper) EA762G-125
You can add up to 6 items per a category to the compare list.
Waterproof Notebook EA762GC-11
You can add up to 6 items per a category to the compare list.
Waterproof Notebook EA762GC-5
You can add up to 6 items per a category to the compare list.
Research Lab Note (Research Note) A4 80 Sheets
You can add up to 6 items per a category to the compare list.
PLUS Ca.Crea A4/3-Size Notebook 604GC
PLUS Ca.Crea A4/3-Size Notebook 604GC
PLUS Ca.Crea A4/3-Size Notebook 604GC
PLUS Ca.Crea A4/3-Size Notebook 604GC
PLUS Ca.Crea A4/3-Size Notebook 604GC
PLUS Ca.Crea A4/3-Size Notebook 604GC
PLUS Ca.Crea A4/3-Size Notebook 604GC
PLUS Ca.Crea A4/3-Size Notebook 604GC
PLUS Ca.Crea A4/3-Size Notebook 604GC
PLUS Ca.Crea A4/3-Size Notebook 604GC
PLUS Ca.Crea A4/3-Size Notebook 604GC
PLUS Ca.Crea A4/3-Size Notebook 604GC
You can add up to 6 items per a category to the compare list.
PLUS Ca.Crea A4/3-Size Premium Cloth Notebook 605GP
You can add up to 6 items per a category to the compare list.
PLUS Memo Pad A6/B7
You can add up to 6 items per a category to the compare list.
PLUS Grid Paper HG-12 A4 Portrait, B4 Portrait
PLUS Grid Paper HG-12 A4 Portrait, B4 Portrait
PLUS Grid Paper HG-12 A4 Portrait, B4 Portrait
Brand

KINGJIM

MARUMAN

MARUMAN

KYOKUTOASSOCIAT

KYOKUTOASSOCIAT

ESCO

ESCO

ESCO

ESCO

ESCO

AS ONE

PLUS

PLUS

PLUS

PLUS

Product Series

Shot Note Horizontal Type

B5 Loose-Leaf 6 mm Lined, 100 Sheets

B5 Loose-Leaf, Plain, 100 Sheets

Concise B5 10 Set Toyo Note A Ruled

Concise B5 10 Set Toyo Note B Ruled

Memo Pad (Water-Repellent Paper) EA762G-121

Memo Pad (Water-Repellent Paper) EA762G-123

Memo Pad (Water-Repellent Paper) EA762G-125

Waterproof Notebook EA762GC-11

Waterproof Notebook EA762GC-5

Research Lab Note (Research Note) A4 80 Sheets

PLUS Ca.Crea A4/3-Size Notebook 604GC

PLUS Ca.Crea A4/3-Size Premium Cloth Notebook 605GP

PLUS Memo Pad A6/B7

PLUS Grid Paper HG-12 A4 Portrait, B4 Portrait

From

฿ 291.67

฿ 166.22

฿ 166.45

฿ 423.79

฿ 410.32

฿ 132.00

฿ 154.00

฿ 182.00

฿ 4,052.00

฿ 1,310.00

฿ 741.94

฿ 150.14

฿ 247.05

฿ 57.79

฿ 132.11

Days to Ship 1 Day(s) Quote Quote Quote Quote 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) Quote Quote Quote Quote Quote
Product TypeRing Binding--Wireless BindingWireless Binding------Thread bindingThread binding-Report Type
SizeA4--B5B5------A5A5B5 / B7A5

Loading...

  1. 1

Related Categories to Notebooks