(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Card Stands

Card stands are tools used to display printed materials. Some card stands are blocks of metal or resin with a slit where product POP cards, price cards and other printed materials can be inserted, and there are also pedestal-type card stands with a clip for displaying printed materials directly. The type of card stand that holds printed materials between acrylic plates can keep them clean while being displayed, and there are L-shaped, V-shaped and T-shaped varieties among others. Products designed for use inside a store or other facility also come in various types, including easel, multi and holder types, and are used to provide information. R-type card stands and those with an angle adjuster minimize the reflection of light for better readability. These products come in various sizes, ranging from compact types designed for cards to larger types tailored to different printing paper and photo sizes.
CAD
Days to Ship
  • All
  • 3 Day(s) or Less
3 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Methacrylic L Type Tiny Card Stand, Includes 5 pcs Used Outer Diameter: Width 35 x Depth 30 x Height 22 mm

    Methacrylic L Type Tiny Card Stand, Includes 5 pcs Used Outer Diameter: Width 35 x Depth 30 x Height 22 mm

    KYOEIPLASTIC

    [Features]
    Compact size does not take up space.
    Large cards are OK too.

    [Product Specifications]
    · Outer Dimensions During Use: W 35 x D 30 x H 22 mm
    · Thickness: 2 mm
    · Material: Methacrylic Resin
    · Quantity: 5 pcs
    · JAN Code etc.: 4963346162947
    From: ฿ 91.03
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    A5 One-Sided Vertical Sign Stand

    A5 One-Sided Vertical Sign Stand

    SEKISEI

    [Features]
    Easy-to-see angle where the card is at its best.
    Can be used for shop front menus, displays, etc.

    [Product Specifications]
    · Standard: A5 Size Portrait
    · Capacity Dimensions: L 210 x W 148 mm
    · External dimensions: width 149 X depth 53 X height 210 mm
    · Thickness: 1.7 mm
    · Material: Acrylic Resin
    · Quantity: 1 pc
    · JAN Code etc.: 4974214143067
    From: ฿ 180.94
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Methacrylic L Type Tiny Card Stand, Includes 5 pcs Used Outer Diameter: Width 50 x Depth 40 x Height 31 mm

    Methacrylic L Type Tiny Card Stand, Includes 5 pcs Used Outer Diameter: Width 50 x Depth 40 x Height 31 mm

    KYOEIPLASTIC

    [Features]
    Compact size does not take up space.
    Large cards are OK too.

    [Product Specifications]
    · Outer Dimensions During Use: W 50 x D 40 x H 31 mm
    · Thickness: 2 mm
    · Material: Methacrylic Resin
    · Quantity: 5 pcs
    · JAN Code etc.: 4963346162961
    From: ฿ 104.80
    Days to Ship: day to ship Quote
    day to ship Quote
Brand
Product Series
From
Days to Ship
Product Type
You can add up to 6 items per a category to the compare list.
Methacrylic L Type Tiny Card Stand, Includes 5 pcs Used Outer Diameter: Width 35 x Depth 30 x Height 22 mm
You can add up to 6 items per a category to the compare list.
A5 One-Sided Vertical Sign Stand
You can add up to 6 items per a category to the compare list.
Methacrylic L Type Tiny Card Stand, Includes 5 pcs Used Outer Diameter: Width 50 x Depth 40 x Height 31 mm
Brand

KYOEIPLASTIC

SEKISEI

KYOEIPLASTIC

Product Series

Methacrylic L Type Tiny Card Stand, Includes 5 pcs Used Outer Diameter: Width 35 x Depth 30 x Height 22 mm

A5 One-Sided Vertical Sign Stand

Methacrylic L Type Tiny Card Stand, Includes 5 pcs Used Outer Diameter: Width 50 x Depth 40 x Height 31 mm

From

฿ 91.03

฿ 180.94

฿ 104.80

Days to Ship Quote 3 Day(s) Quote
Product TypeCard StandDisplay BoardCard Stand

Loading...

  1. 1

Related Categories to Card Stands