(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Staplers

Staplers are stationery used to bind sheets of paper together. Normally, different types are used depending on the thickness of the paper to be bound. When binding several sheets of thin paper like copy paper, small handheld staplers are used. When binding a thick stack of paper or when the paper itself is thick, heavy-duty desktop staplers are used for effortless stapling. In addition to staplers used by loading staples, there are stapleless staplers that fasten sheets of paper by punching a hole in the stack and folding back the punched-out portion underneath the bottom sheet. While stapleless staplers open a hole in the paper, they make it unnecessary to remove and separate the steel staples when disposing of stapled paper documents. As such, they are both labor-saving and resource-saving, with minimal environmental impact.
CAD
Days to Ship
  • All
  • 11 Day(s) or Less
  • 12 Day(s) or Less
  • 20 Day(s) or Less
  • 22 Day(s) or Less
28 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Kokuyo Staple-free Stapler without Hole Harinacs Press

    Kokuyo Staple-free Stapler without Hole Harinacs Press

    KOKUYO

    [Feature]
    ・ Bind paper without using staple / Since paper can be bound without using staple, there is no need to replenish staples.
    ・ There is no need to separate stapled papers when disposing, and there is also no worry of the staple getting mixed with other things.
    ・ The binding part is slim / Press-locking method is used to crimp the paper with no holes.
    ・ With the casual binding part, paper can be bound beautifully.
    ・ Paper can be taken out neatly when you want to take out /Just by rubbing the binding part with a hard material such as a pen cap, the stapled paper can be easily taken out.
    ・ The binding part is not bulky / Since the binding part does not become thick, it is not bulky when stacked.
    ・ Compact design / palm size, can be used even by keeping on hand.
    ・ Can be bound at the corner or sideways / Corner binding and sideway binding freely available.
    ・ Markings are also there for convenient corner binding.
    [Material]
    ・Lever Cover / Middle Cover / Under Cover: R-ABS
    ・Paper Insertion Slot: ABS, Stopper: POM
    ・ Rear Cover: PP
    ・ Main Body: Steel
    From: ฿ 760.00
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Staple Remover EA762HD-28

    Staple Remover EA762HD-28

    ESCO

    【Product Specifications】
    ・Size-20x135x82(H)mm
    ・Weight-83g
    ・Material-Body : aluminum
    ・Remover for large size staple
    From: ฿ 399.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Large Stapler EA762HA

    Large Stapler EA762HA

    ESCO

    【Product Specifications】
    ・With remover
    ・Flat clinch type
    ・Max. binding sheet quantity-150 sheets
    ・Load capacity-100 pcs
    ・Binding depth-46mm (max.)
    ・Dim.-83(W) x 303(D) x 227(H)mm
    ・No staple comes with the body.
    ・Spec.…Main body
    From: ฿ 13,745.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Medium Stapler EA762HB-7

    Medium Stapler EA762HB-7

    ESCO

    【Product Specifications】
    ・Dim.-31(W)×123(D)×50(H)mm
    ・Load capacity-50 pcs
    ・Binding sheet quantity-30 sheets
    ・Stapling depth-64mm (Max)
    ・Medium Handy type with 3 kinds binding. (firm, temporal, tucking)
    ・Single touch open type
    ・No staple comes with the body.
    ・Specification-Body
    From: ฿ 1,209.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Staple Remover / With Pocket

    Staple Remover / With Pocket

    ESCO

    [Product Specifications]
    ·Storage capacity: 100 pcs.
    ·Overall Length: 135 mm
    ·Remove the staple for stapler
    ·For EA762HD-10, -11
    ·3 roles of 1 unit for needle removal, needle storage, and single-action disposal
    ·JAN: 4518340403987
    From: ฿ 457.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [For EA762HA]Large Staples

    [For EA762HA]Large Staples

    ESCO

    ESCO Stapler / Stapler [for EA762HA] Large Stapler.
    From: ฿ 464.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Large Stapler EA762HA-2

    Large Stapler EA762HA-2

    ESCO

    【Product Specifications】
    ・For EA762HA Spare Needle
    ・No.12 13mm
    ・Binding Number Of Sheets …70~110 Sheets
    ・Qty. Per Unit …1600 staples
    From: ฿ 464.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Large Stapler EA762HA-3

    Large Stapler EA762HA-3

    ESCO

    【Product Specifications】
    ・For EA762HA Spare Needle
    ・No.12 17mm
    ・Binding Number Of Sheets …150 Sheets
    ・Qty. Per Unit …1000 staples
    From: ฿ 464.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Medium Stapler EA762HB

    Medium Stapler EA762HB

    ESCO

    【Product Specifications】
    ・With remover
    ・Flat clinch type
    ・Max. binding sheet quantity-75 sheets
    ・Load capacity-100 pcs
    ・Binding depth-50mm (max.)
    ・Dim.-84(W) x 304(D) x 178(H)mm
    ・No staple comes with the body.
    From: ฿ 7,560.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Medium Stapler EA762HB-1

    Medium Stapler EA762HB-1

    ESCO

    【Product Specifications】
    ・For EA762HB Spare Needle
    ・No.3
    ・Binding Number Of Sheets …25 Sheets
    ・Qty. Per Unit …3000 staples
    From: ฿ 240.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Medium Stapler EA762HB-2

    Medium Stapler EA762HB-2

    ESCO

    【Product Specifications】
    ・For EA762HB Spare Needle
    ・No.3 10mm
    ・Binding Number Of Sheets …25~75 Sheets
    ・Qty. Per Unit …2400 staples
    From: ฿ 290.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Medium Stapler EA762HB-6

    Medium Stapler EA762HB-6

    ESCO

    【Product Specifications】
    ・Dim.- 80(W) x 275(D) x 205(H)mm
    ・Load capacity-100 pcs
    ・Stapling depth-58mm (Max)
    ・Single touch open type
    ・With a positioning guide (two point stapling, corner stapling)
    ・No staple comes with the body.
    ・Specification-Body
    From: ฿ 2,735.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stapler EA762HC-2

    Stapler EA762HC-2

    ESCO

    【Product Specifications】
    ・Length-103mm
    ・With staple 1000 pcs
    ・Binding sheet quantity-Approx. 20 sheets
    ・Color…Pink
    From: ฿ 399.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stapler EA762HC-3

    Stapler EA762HC-3

    ESCO

    【Product Specifications】
    ・Length-103mm
    ・With staple 1000 pcs
    ・Binding sheet quantity-Approx. 20 sheets
    ・Color…Black
    From: ฿ 399.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Staple EA762HD-10

    Staple EA762HD-10

    ESCO

    【Product Specifications】
    ・Applicable model-For EA762HC, HD, HE, HK
    ・Quantity per unit…1000 pcs x 20 boxes
    From: ฿ 1,174.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Staple EA762HD-11

    Staple EA762HD-11

    ESCO

    【Product Specifications】
    ・Applicable model-For EA762HC, HD, HE, HK
    ・Quantity per unit…5000 pcs
    From: ฿ 435.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Staple Remover EA762HD-20

    Staple Remover EA762HD-20

    ESCO

    【Product Specifications】
    ・Remover for staple
    ・Length-140mm
    ・For EA762HD-10, -11
    From: ฿ 275.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Remover [for Medium Size Staple] EA762HD-22

    Remover [for Medium Size Staple] EA762HD-22

    ESCO

    【Product Specifications】
    ・Dim.-140 x 28 x 102(H)mm
    ・For EA762HA-1, -2, EA762HB-1, -2
    ・Medium size staple remover
    From: ฿ 760.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    HOTCHKURU (Vertical, Horizontal) EA762HE-2

    HOTCHKURU (Vertical, Horizontal) EA762HE-2

    ESCO

    【Product Specifications】
    ・Single touch open type
    ・Binding sheet quantity-15 sheets
    ・Binding depth (ordinary)-70mm
    ・Since the stapling part can be turn by 90° vertically and horizontally, this product is suitable for creation of sleeve boxes.
    ・Color…Pink
    From: ฿ 429.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Plier Type Stapler EA762HF

    Plier Type Stapler EA762HF

    ESCO

    【Product Specifications】
    ・Load capacity-210 pieces
    ・Dim.-24(W) x 204(D) x 80(H)mm
    ・Binding depth-64mm (max.)
    ・No staple comes with the body.
    ・Spec.…Body
    From: ฿ 3,495.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Plier Type Stapler EA762HF-1

    Plier Type Stapler EA762HF-1

    ESCO

    【Product Specifications】
    ・For EA762HF Spare Needle
    ・Qty. Per Unit …5000 pcs
    From: ฿ 340.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stapler EA762HK-2A

    Stapler EA762HK-2A

    ESCO

    【Product Specifications】
    ・Length…95mm
    ・Binding sheet quantity…Approx. 10 sheets (PPC paper)
    ・Color…Blue
    From: ฿ 175.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Bookbinding Stapler EA762HL-6

    Bookbinding Stapler EA762HL-6

    ESCO

    【Product Specifications】
    ・Dim.-43(W)×309(D)×55(H)mm
    ・Load capacity-100 pcs
    ・Binding sheet quantity-15 sheets
    ・Stapling depth-235mm (Max)
    ・Single touch open type
    ・Saddle stitch can be down up to A4 60 pages.(A3 size 15 sheets)
    ・No staple comes with the body.
    From: ฿ 3,457.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Handy Clip EA762HM-10

    Handy Clip EA762HM-10

    ESCO

    【Product Specifications】
    ・Weight--10: 68g
    ・Clipping capacity: -10: middle size/up to 40 sheets, middle thick size/up to 55 sheets
    ・Number of clips included: -10: middle size/8 pcs, middle thick size/8 pcs
    ・Quantity per unit: -101: 55 pcs, -102: 50 pcs
    ・Material:-101, -102: stainless steel
    ・Dim. (mm)…33(W) x 126(D) x 30(H)
    From: ฿ 442.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Paper needle Type Stapler EA762HP-5

    Paper needle Type Stapler EA762HP-5

    ESCO

    【Product Specifications】
    ・Replacement paper staple for EA762HP-1,-2
    ・Color-White
    ・Paper staple 900 pcs
    ・Holding power increased by bonding the tip of the paper staple.
    From: ฿ 559.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Light-Bind Stapler EA762HC-11B

    Light-Bind Stapler EA762HC-11B

    ESCO

    【Product Specifications】
    ・Full length …83mm
    ・Number of needle loading…100 pieces
    ・Closing Number Of Sheets …About 32 Sheets (Max. )
    ・Closing Depth …30mm
    ・Size …28(W) x 83(D) x 66(H)mm
    ・Weight …106g(When 200 needles are installed )
    ・Accessories …Needle200 pieces
    ・Color …Blue
    ・Binding Flat clinch method with flat back and document not bulky
    ・Familiar with the hand in a gentle shape, light feeling comfortable.
    ・Preliminary needle (100 pieces) can be stored in the main body.
    ・Larege window confirming the remaining needle
    ・Firmly flat with a light force.
    ・Green Purchase Conformity Product
    From: ฿ 522.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Light-Bind Stapler EA762HC-12B

    Light-Bind Stapler EA762HC-12B

    ESCO

    【Product Specifications】
    ・Full length …83mm
    ・Number of needle loading…100 pcs.
    ・Binding number…About 32 sheets(Max.)
    ・Closing Depth …30mm
    ・Size …28(W) x 83(D) x 66(H)mm
    ・Weight …106g(When installed 200pcs. of needles)
    ・Accessories …200pcs. of Needles
    ・Color …Pink
    ・Flat clinch system where the binding is flat and the document is not bulky.
    ・A gentle shape is familiar to your hand, and it is comfortable with a light feeling.
    ・Preliminary needles(100 pcs.) can be stored in the body.
    ・Large needle residual quantity window
    ・Compliant with the Green Purchasing Law
    From: ฿ 522.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Light-Bind Stapler EA762HC-13B

    Light-Bind Stapler EA762HC-13B

    ESCO

    【Product Specifications】
    ・Full length …83mm
    ・Number of needle loading…100 pcs.
    ・Binding number…About 32 sheets(Max.)
    ・Closing Depth …30mm
    ・Size …28(W) x 83(D) x 66(H)mm
    ・Weight …106g(When installed 200pcs. of needles)
    ・Accessories …200pcs. of Needles
    ・Color …White
    ・Flat clinch system where the binding is flat and the document is not bulky.
    ・A gentle shape is familiar to your hand, and it is comfortable with a light feeling.
    ・Preliminary needles(100 pcs.) can be stored in the body.
    ・Large needle residual quantity window
    ・Compliant with the Green Purchasing Law
    From: ฿ 522.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
Brand
Product Series
From
Days to Ship
You can add up to 6 items per a category to the compare list.
Kokuyo Staple-free Stapler without Hole Harinacs Press
You can add up to 6 items per a category to the compare list.
Staple Remover EA762HD-28
You can add up to 6 items per a category to the compare list.
Large Stapler EA762HA
You can add up to 6 items per a category to the compare list.
Medium Stapler EA762HB-7
You can add up to 6 items per a category to the compare list.
Staple Remover / With Pocket
You can add up to 6 items per a category to the compare list.
[For EA762HA]Large Staples
You can add up to 6 items per a category to the compare list.
Large Stapler EA762HA-2
You can add up to 6 items per a category to the compare list.
Large Stapler EA762HA-3
You can add up to 6 items per a category to the compare list.
Medium Stapler EA762HB
You can add up to 6 items per a category to the compare list.
Medium Stapler EA762HB-1
You can add up to 6 items per a category to the compare list.
Medium Stapler EA762HB-2
You can add up to 6 items per a category to the compare list.
Medium Stapler EA762HB-6
You can add up to 6 items per a category to the compare list.
Stapler EA762HC-2
You can add up to 6 items per a category to the compare list.
Stapler EA762HC-3
You can add up to 6 items per a category to the compare list.
Staple EA762HD-10
You can add up to 6 items per a category to the compare list.
Staple EA762HD-11
You can add up to 6 items per a category to the compare list.
Staple Remover EA762HD-20
You can add up to 6 items per a category to the compare list.
Remover [for Medium Size Staple] EA762HD-22
You can add up to 6 items per a category to the compare list.
HOTCHKURU (Vertical, Horizontal) EA762HE-2
You can add up to 6 items per a category to the compare list.
Plier Type Stapler EA762HF
You can add up to 6 items per a category to the compare list.
Plier Type Stapler EA762HF-1
You can add up to 6 items per a category to the compare list.
Stapler EA762HK-2A
You can add up to 6 items per a category to the compare list.
Bookbinding Stapler EA762HL-6
You can add up to 6 items per a category to the compare list.
Handy Clip EA762HM-10
You can add up to 6 items per a category to the compare list.
Paper needle Type Stapler EA762HP-5
You can add up to 6 items per a category to the compare list.
Light-Bind Stapler EA762HC-11B
You can add up to 6 items per a category to the compare list.
Light-Bind Stapler EA762HC-12B
You can add up to 6 items per a category to the compare list.
Light-Bind Stapler EA762HC-13B
Brand

KOKUYO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

Product Series

Kokuyo Staple-free Stapler without Hole Harinacs Press

Staple Remover EA762HD-28

Large Stapler EA762HA

Medium Stapler EA762HB-7

Staple Remover / With Pocket

[For EA762HA]Large Staples

Large Stapler EA762HA-2

Large Stapler EA762HA-3

Medium Stapler EA762HB

Medium Stapler EA762HB-1

Medium Stapler EA762HB-2

Medium Stapler EA762HB-6

Stapler EA762HC-2

Stapler EA762HC-3

Staple EA762HD-10

Staple EA762HD-11

Staple Remover EA762HD-20

Remover [for Medium Size Staple] EA762HD-22

HOTCHKURU (Vertical, Horizontal) EA762HE-2

Plier Type Stapler EA762HF

Plier Type Stapler EA762HF-1

Stapler EA762HK-2A

Bookbinding Stapler EA762HL-6

Handy Clip EA762HM-10

Paper needle Type Stapler EA762HP-5

Light-Bind Stapler EA762HC-11B

Light-Bind Stapler EA762HC-12B

Light-Bind Stapler EA762HC-13B

From

฿ 760.00

฿ 399.00

฿ 13,745.00

฿ 1,209.00

฿ 457.00

฿ 464.00

฿ 464.00

฿ 464.00

฿ 7,560.00

฿ 240.00

฿ 290.00

฿ 2,735.00

฿ 399.00

฿ 399.00

฿ 1,174.00

฿ 435.00

฿ 275.00

฿ 760.00

฿ 429.00

฿ 3,495.00

฿ 340.00

฿ 175.00

฿ 3,457.00

฿ 442.00

฿ 559.00

฿ 522.00

฿ 522.00

฿ 522.00

Days to Ship 11 Day(s) 20 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 20 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 22 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s)

Loading...

  1. 1

Related Categories to Staplers