(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Desk Mats

Desk mats protect desktops from scratches and stains and make desk work more comfortable. There are soft types made of PVC, which are suitable for writing, stamping documents and using a mouse on, and hard types made of acrylic resin. Transparent desk mats can be used to hold memos and documents, and many of them are made of materials that are resistant to ink transfer from printouts. They also come in various sizes and must be selected according to the desk size and usability. Cutting mats used when using a utility knife are also a type of desk mat. Various types of desk mats are available, such as those with a scale and those that offer superior scratch resistance, and these must be selected according to the application as well.
CAD
Days to Ship
  • All
  • 9 Day(s) or Less
  • 10 Day(s) or Less
2 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Folding Cutting Mat A2 Dark Blue

    Folding Cutting Mat A2 Dark Blue

    NAKABAYASHI

    [Features]
    Folds in half for easy transport.
    Slits in the material do not stand out and fold lines are inconspicuous.

    [Product Specifications]
    · Standard: A2
    · External dimensions: height 450 X width 600 X thickness 2.5 mm
    · Folded Dimensions: L 450 x W 305 x T 5 mm
    · Grid rule: Front 5 mm
    · Material: Recycled Olefin Resin
    · Back cannot be used
    · Quantity: 1 sheet
    · JAN Code etc.: 4902205505556
    From: ฿ 825.02
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    PLUS Safe Diagonal-Cut Desk Mat

    PLUS Safe Diagonal-Cut Desk Mat

    PLUS

    [Features]
    · This worry-free desk mat contains no phthalates.
    · Complies with Standard 4 of the Food Sanitation Act of Japan (Ministry of Health and Welfare Notification No. 370).
    · Single-sided non-transfer surface: The desk mat is specially coated to prevent the ink from transferring to the surface, even when printed matter and copies of documents sit on it for a long time.
    · Diagonal cut: The edge is cut diagonally to prevent sore hands during long working hours.
    · Corner: 10R
    From: ฿ 2,196.85
    Days to Ship: day to ship 9 Day(s)
    day to ship 9 Day(s)
Brand
Product Series
From
Days to Ship
External Dimensions(mm)
Product Type
You can add up to 6 items per a category to the compare list.
Folding Cutting Mat A2 Dark Blue
You can add up to 6 items per a category to the compare list.
PLUS Safe Diagonal-Cut Desk Mat
Brand

NAKABAYASHI

PLUS

Product Series

Folding Cutting Mat A2 Dark Blue

PLUS Safe Diagonal-Cut Desk Mat

From

฿ 825.02

฿ 2,196.85

Days to Ship Quote 9 Day(s)
External Dimensions(mm)450×600-
Product TypeCutting MatDesk mat

Loading...

  1. 1

Related Categories to Desk Mats