(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
SEMITEC
From: ฿ 100.00 |
---|
Days to Ship: Quote |
TDK, Varistor【30 Pieces Per Package】
TDK
From: ฿ 4,743.00 |
---|
Days to Ship: 15 Day(s) |
KOA
From: ฿ 68.80 |
---|
Days to Ship: 5 Day(s) |
Brand |
---|
Product Series |
From |
Days to Ship |
Mounting Type |
Varistor Voltage(V) |
Maximum Surge Current(A) |
Maximum AC Voltage(V) |
Maximum DC Voltage(V) |
Series |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | SEMITEC | TDK | KOA |
Product Series | |||
From | ฿ 100.00 | ฿ 4,743.00 | ฿ 68.80 |
Days to Ship | Quote | 15 Day(s) | 5 Day(s) |
Mounting Type | - | Through Hole | - |
Varistor Voltage(V) | - | - | 50.4 - 61.6 Vc (Ic = 1mA (V)) |
Maximum Surge Current(A) | - | 2k ~ 8k | - |
Maximum AC Voltage(V) | - | 20 ~ 230 | 35 |
Maximum DC Voltage(V) | - | 26 ~ 300 | 45 |
Series | - | Standard | - |
Loading...
How can we improve?
How can we improve?