(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Humidity Sensors

Humidity sensors are sensors that measure the humidity in the air or at a defined location. Depending on the method of detecting humidity, it can be divided into two types: resistance change type and capacitance change type. The resistance change type is a mechanism that senses the moisture absorbed by moisture-sensitive material as electrical resistance. It can be miniaturized, is resistant to high humidity and dew, and is durable. The capacitance change type is a mechanism that senses the moisture absorbed by moisture-sensitive material as capacitance. The resistance change type cannot detect low humidity due to its mechanism, but the capacitance type can also measure low humidity. It has a fast response speed even when the humidity changes drastically. Each has its strengths and weaknesses, so it is necessary to select them according to the conditions such as the operating environment, used purpose, and the object to be installed.
CAD
Days to Ship
  • All
  • 10 Day(s) or Less
1 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    HTM2500LF Humidity/Temperature Transducers

    HTM2500LF Humidity/Temperature Transducers

    TE Connectivity

    TE Connectivity’s MEAS HTM2500LF is a humidity and temperature transducer that offers a humidity linear voltage output enabling a direct interface with a microcontroller. Suitable uses for these combined temperature transducers and humidity transducers include hygrostat applications, process control, industrial applications and data loggers.
    Full interchangeability
    High reliability
    Long term stability
    Suitable for 3 to 10 V dc supply voltage
    Not affected by water immersion
    Stable
    High sensitivity temperature sensor
    Fast response humidity sensor with patented solid polymer structure
    From: ฿ 3,663.44
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
Brand
Product Series
From
Days to Ship
You can add up to 6 items per a category to the compare list.
HTM2500LF Humidity/Temperature Transducers
Brand

TE Connectivity

Product Series

HTM2500LF Humidity/Temperature Transducers

From

฿ 3,663.44

Days to Ship 10 Day(s)

Loading...

  1. 1

Related Categories to Humidity Sensors