(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Power Management (Options, Others)

Power management (optional/others) refers to optional items and accessories used for power management. Used for various terminal devices that support system expansion. Types of power management (optional/others) include pulse converters, wireless environment units, pulse synthesizers, and transmission terminals. Of these, the pulse converter is used to match the type and pulse unit of the pulse signal transmitted from the transmitter when the pulse condition does not match the input destination pulse condition. The wireless environment unit is a wireless unit that performs ON/OFF communication between input devices and output devices, and is characterized by the ability to communicate over long distances. The pulse synthesizer can freely synthesize dry contact pulses up to a certain number of circuits. Mispulses can be prevented by a power failure compensation circuit.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 6 Day(s) or Less
  • 45 Day(s) or Less
  • 58 Day(s) or Less
  • 72 Day(s) or Less
  • Others
8 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Sale
    KE1 / KM1 Optional Part  Transformer
    Until 31/03/2025

    Sale
    Until 31/03/2025

    KE1 / KM1 Optional Part Transformer

    OMRON

    [Features]
    · KE1/KM1 optional current transformer.
    From: ฿ 1,593.40
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    EMU Current Sensor
    Until 31/03/2025

    Sale
    Until 31/03/2025

    EMU Current Sensor

    MITSUBISHI

    Split-type current sensor for energy (power) measuring units
    From: ฿ 2,503.00
    Special Price
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    ECOnect Series ENR1 Radio Environment Module Antenna

    ECOnect Series ENR1 Radio Environment Module Antenna

    PANASONIC

    Antenna for NR1 radio environment module and power sensor
    From: ฿ 1,993.28
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    KM-N1 Compact Power Monitor Split-Type Transformer (CT)

    KM-N1 Compact Power Monitor Split-Type Transformer (CT)

    OMRON

    Split-type current transformer (CT) for compact electric energy monitor KM-N1. ·Width 22.5 mm, depth 56 mm to fit in a narrow space inside a panel ·A maximum of 4 circuits (single-phase two-wire system) can be measured with 1 unit. ·Installation is easy with connector attachment/removal for voltage wiring and connector connection for CT wiring ·Employs a white LCD display that makes it easy to see measured values and set values
    From: ฿ 100.00
    Days to Ship: day to ship 95 Day(s)
    day to ship 95 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    E-Energy Energy-Saving Demand Monitoring Server Current Sensor Extension Cable
    Until 31/03/2025

    Sale
    Until 31/03/2025

    E-Energy Energy-Saving Demand Monitoring Server Current Sensor Extension Cable

    MITSUBISHI

    Mitsubishi Electric E-Energy current sensor extension cable (for MES-DM500E5)
    From: ฿ 1,435.00
    Special Price
    Days to Ship: day to ship 58 Day(s)
    day to ship 58 Day(s)
  • You can add up to 6 items per a category to the compare list.
    F-MPC04P Series Multi-Circuit Power Monitoring Unit Power Management (Option/Other)

    F-MPC04P Series Multi-Circuit Power Monitoring Unit Power Management (Option/Other)

    FUJI ELECTRIC

    [Features]
    · Digital multi-functional meter combines all the necessary measuring functions for power monitoring.
    · A single unit can measure multiple circuits.
    · A single UM02 can measure up to eight feeders in three-phase three-wire, twelve feeders in single-phase two-wires and up to four feeders in three-phase four-wire circuit.
    · Measurement object is a distribution system connected to one common bus.
    · Easy installation into existing switchboards.
    · Compact UM02 can be easily installed into on-site power distribution or lighting panels, whether new or pre-existing, to economically create power monitoring system.
    · Can be used as an on-site measuring instrument.
    · Can be used as an on-site measuring instrument by combining with an optional display and setting unit sold separately.
    · Networking capability.
    · Equipped with RS-485 communications interface as standard allowing communication with other F-MPC series products with RS-485.
    From: ฿ 3,134.90
    Days to Ship: day to ship 45 Day(s)
    day to ship 45 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cable For KM-N1 Compact Power Monitor Split-Transformer (CT)

    Cable For KM-N1 Compact Power Monitor Split-Transformer (CT)

    OMRON

    Cable for split-type transformer (CT) for KM-N1 Compact Power Monitor
    From: ฿ 100.00
    Days to Ship: day to ship 95 Day(s)
    day to ship 95 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Wireless Communication Unit KR10 Series

    Wireless Communication Unit KR10 Series

    PANASONIC

    Economical price, resistant to obstacles
    From: ฿ 10,316.67
    Days to Ship: day to ship Quote
    day to ship Quote
Brand
Product Series
From
Days to Ship
You can add up to 6 items per a category to the compare list.
Sale
KE1 / KM1 Optional Part  Transformer
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
EMU Current Sensor
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
ECOnect Series ENR1 Radio Environment Module Antenna
You can add up to 6 items per a category to the compare list.
KM-N1 Compact Power Monitor Split-Type Transformer (CT)
You can add up to 6 items per a category to the compare list.
Sale
E-Energy Energy-Saving Demand Monitoring Server Current Sensor Extension Cable
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
F-MPC04P Series Multi-Circuit Power Monitoring Unit Power Management (Option/Other)
You can add up to 6 items per a category to the compare list.
Cable For KM-N1 Compact Power Monitor Split-Transformer (CT)
You can add up to 6 items per a category to the compare list.
Wireless Communication Unit KR10 Series
Brand

OMRON

MITSUBISHI

PANASONIC

OMRON

MITSUBISHI

FUJI ELECTRIC

OMRON

PANASONIC

Product Series

KE1 / KM1 Optional Part Transformer

EMU Current Sensor

ECOnect Series ENR1 Radio Environment Module Antenna

KM-N1 Compact Power Monitor Split-Type Transformer (CT)

E-Energy Energy-Saving Demand Monitoring Server Current Sensor Extension Cable

F-MPC04P Series Multi-Circuit Power Monitoring Unit Power Management (Option/Other)

Cable For KM-N1 Compact Power Monitor Split-Transformer (CT)

Wireless Communication Unit KR10 Series

From

฿ 1,593.40

Special Price

On Sale Until 31/03/2025

฿ 2,503.00

Special Price

On Sale Until 31/03/2025

฿ 1,993.28

฿ 100.00

฿ 1,435.00

Special Price

On Sale Until 31/03/2025

฿ 3,134.90

฿ 100.00

฿ 10,316.67

Days to Ship Same day 6 Day(s) Quote 95 Day(s) 58 Day(s) 45 Day(s) 95 Day(s) Quote

Loading...

  1. 1

Related Categories to Power Management (Options, Others)