(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Demand Monitoring Equipment

Power monitoring equipments are devices that output an excess alarm or load control signal according to the power usage status, and manage the excess of contracted power. A major feature is that by using power monitoring equipment to reduce peak values, energy can be saved. There are two types of equipment, one that can measure the power of a single circuit and one that can measure the power of multiple circuits. In addition, some devices can display demand values in real time, while others can check the values on an in-house PC. Some power monitoring equipment has different voltages and phases, multiple transformer systems, low voltage to high voltage support, and some devices have an earth leakage monitoring function.
Filter By
CAD
Days to Ship
  • All
  • 20 Day(s) or Less
  • 45 Day(s) or Less
  • 65 Day(s) or Less
7 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    F-MPC60B Series Digital Multi-Functional Relay

    F-MPC60B Series Digital Multi-Functional Relay

    FUJI ELECTRIC

    [Features]
    · Compact and lightweight.
    · Multi-functional digital relay combines functions such as protection, operation, measurement and monitoring converter output and transmission into one compact unit, changing the image of cubicles.
    · High-voltage power reception (for ZPD and EVT).
    · Can be used for high-voltage power reception in ZPD and EVT systems.
    · Flexibly responsive to circuit changes.
    · Settings can easily be changed in accordance with changes in the CT ratio, etc.
    · CT primary current 5A to 7500A.
    · VT primary voltage 210V to 110kV.
    · Network system.
    · Information network systems can be easily configured together with the host computer via RS-485, MODBUS, T-link, or 4-20mA output.
    · Prevents circuit disconnection.
    · The CPU, analog circuit duplication, and AND output processing prevents erroneous shut-off, even if the components fail.
    · Self-monitoring function.
    · Rapid response to failures because of constant monitoring of the internal operating condition.
    · Improved maintainability.
    · Supports preventive maintenance by monitoring the circuit breaker and fault analysis using fault data.
    · Simplified excess current relay protection.
    From: ฿ 244,210.42
    Days to Ship: day to ship 45 Day(s)
    day to ship 45 Day(s)
  • You can add up to 6 items per a category to the compare list.
    F-MPC Series Web Unit

    F-MPC Series Web Unit

    FUJI ELECTRIC

    [Features]
    · Power monitoring Web server function.
    · Power monitoring screen can be viewed from the Web browser of a PC.
    · Setting utility allows settings to be changed easily.
    · Able to automatically recognize the connected F-MPC series and set observation points with simple operation.
    · Simple report creation using daily data accumulation function. Data can also be linked to an analysis tool.
    · The daily report is recorded in the internal memory and can be viewed using a Web browser or saved on a PC.
    · The accumulated data CSV file can be linked to an energy-saving analysis tool.
    · A compact unit that can be used anywhere.
    · Palm-sized unit (W100 × H80 × D56) that can be mounted on a standard distribution board and a DIN rail.
    · Flexible expansion from small scale to large scale systems.
    · 256 points can be monitored using the one unit.
    · When there are more than 256 monitoring points, multiple F-MPCWeb units can be used and by introducing the F-MPC-Net package, the units can be used for a large-scale system of up to 6,000 points.
    From: ฿ 142,089.58
    Days to Ship: day to ship 45 Day(s)
    day to ship 45 Day(s)
  • You can add up to 6 items per a category to the compare list.
    F-MPC04P Series Multi-Circuit Power Monitoring Unit

    F-MPC04P Series Multi-Circuit Power Monitoring Unit

    FUJI ELECTRIC

    [Features]
    · Digital multi-functional meter combines all the necessary measuring functions for power monitoring.
    · A single unit can measure multiple circuits.
    · A single UM02 can measure up to eight feeders in three-phase three-wire, twelve feeders in single-phase two-wires and up to four feeders in three-phase four-wire circuit.
    · Measurement object is a distribution system connected to one common bus.
    · Easy installation into existing switchboards.
    · Compact UM02 can be easily installed into on-site power distribution or lighting panels, whether new or pre-existing, to economically create power monitoring system.
    · Can be used as an on-site measuring instrument.
    · Can be used as an on-site measuring instrument by combining with an optional display and setting unit sold separately.
    · Networking capability.
    · Equipped with RS-485 communications interface as standard allowing communication with other F-MPC series products with RS-485.
    From: ฿ 99,999.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    F-MPC04S Series Single-Circuit Power Monitoring Unit

    F-MPC04S Series Single-Circuit Power Monitoring Unit

    FUJI ELECTRIC

    [Features]
    · Digital multi-functional meter combines all the necessary measuring functions for power monitoring.
    · A model equipped with a leakage current meter is available.
    · Pick from many output functions for optimal preventive maintenance.
    · Power alarm/current pre-alarm outputs, electrical energy pulse signal.
    · Electrical leakage alarm/pre-alarm outputs (model only includes electrical leakage current measuring function).
    · Capable of measuring inrush current of machines like welders.
    · High-speed sampling and calculation of all voltage and current cycles.
    · Compact design allows installation almost anywhere.
    · Space-saving construction simplifies installation.
    · Suited for monitoring individual equipment, sections and floors.
    · Networking capability.
    · External interface equipped with RS-485 as standard.
    · Constant insulation degradation monitoring by measuring electrical leakage current (model only includes electrical leakage current measuring function).
    · Capable of measuring the current of electrical leakage only, for commercial frequency components (lob effective value), as well as the electrical leakage current including harmonics (lo effective value).
    · Also capable of verifying the inclusion of harmonics and measurements with the effect of harmonics removed, and features an alarm output.
    From: ฿ 27,173.43
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    F-MPC50 Series Digital Multi-Functional Relay

    F-MPC50 Series Digital Multi-Functional Relay

    FUJI ELECTRIC

    [Features]
    · Highly economical.
    · Has been made more affordable by removing the "ON/OFF" operation switch for the F-MPC60B series and by narrowing down the number of input/output points and transducers.
    · Network system.
    · Information network systems can be constructed with host computers via RS-485 and 4-20mA output.
    · Prevents circuit disconnection.
    · Analog circuit duplication and AND output processing prevents erroneous shut-off even in the case of component failure.
    · Self-monitoring function.
    · Even though it uses only one CPU, it can rapidly respond to any failures as it constantly monitors the internal operating condition.
    · Flexibly responsive to circuit changes.
    · Settings can easily be changed in accordance with changes in the CT ratio, etc.
    · CT primary current 5A to 7500A.
    · VT primary voltage 210V to 110kV.
    From: ฿ 115,451.57
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Automatic Power Factor Regulator

    Automatic Power Factor Regulator

    FUJI ELECTRIC

    [Features]
    · A small DIN size. Board machining is one type.
    · Both 110V and 220V can be used by operating the switch and switching the terminal block.
    · Can also be used in a three-phase unbalanced circuit.
    · Control level is automatically set by microcomputer and condenser control can be selected according to application and purpose.
    · Polarity error and negative phase sequence diagnosis functions.
    · Condenser automatic shutoff function during light load.
    From: ฿ 140,315.10
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sale
    Smart Measurement and Monitor Unit  KE1
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Smart Measurement and Monitor Unit KE1

    OMRON

    [Features]
    · An industry first. Unique construction that enables power and electrical leakage monitoring with just one unit.* Use just one unit to implement multi-circuit measurements.
    · CT/ZCT units can be flexibly added to measure multiple circuits as required.
    · Equipped with open phase, reversed phase, overvoltage and undervoltage and voltage protective functions and RS-485 communication (Modbus, CompoWay/F) as standard.
    · Logs voltage fluctuation data in the main memory and outputs an alarm in 25ms (voltage drop monitoring unit only).
    · Allows for DeviceNet communication unit expansion.
    · Instantaneous power for 30CH can be fetched by the PLC with a 100ms takt time.
    · host monitoring software (general-use Ethrnet communication) is provided free of charge from September, 2012 (download from the Web).
    From: ฿ 17,500.00
    Special Price
    Days to Ship: day to ship 45 Day(s)
    day to ship 45 Day(s)
Brand
Product Series
From
Days to Ship
You can add up to 6 items per a category to the compare list.
F-MPC60B Series Digital Multi-Functional Relay
You can add up to 6 items per a category to the compare list.
F-MPC Series Web Unit
You can add up to 6 items per a category to the compare list.
F-MPC04P Series Multi-Circuit Power Monitoring Unit
You can add up to 6 items per a category to the compare list.
F-MPC04S Series Single-Circuit Power Monitoring Unit
You can add up to 6 items per a category to the compare list.
F-MPC50 Series Digital Multi-Functional Relay
You can add up to 6 items per a category to the compare list.
Automatic Power Factor Regulator
You can add up to 6 items per a category to the compare list.
Sale
Smart Measurement and Monitor Unit  KE1
Until 30/06/2024
Brand

FUJI ELECTRIC

FUJI ELECTRIC

FUJI ELECTRIC

FUJI ELECTRIC

FUJI ELECTRIC

FUJI ELECTRIC

OMRON

Product Series

F-MPC60B Series Digital Multi-Functional Relay

F-MPC Series Web Unit

F-MPC04P Series Multi-Circuit Power Monitoring Unit

F-MPC04S Series Single-Circuit Power Monitoring Unit

F-MPC50 Series Digital Multi-Functional Relay

Automatic Power Factor Regulator

Smart Measurement and Monitor Unit KE1

From

฿ 244,210.42

฿ 142,089.58

฿ 99,999.00

฿ 27,173.43

฿ 115,451.57

฿ 140,315.10

฿ 17,500.00

Special Price

On Sale Until 30/06/2024

Days to Ship 45 Day(s) 45 Day(s) Quote 20 Day(s) Quote Quote 45 Day(s)

Loading...

  1. 1

Related Categories to Demand Monitoring Equipment