• Delivery services may experience delays due to the ongoing flood situation in bangkok > คลิก
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2569 | Notice holiday in October 2026 > คลิก

Data Converters (Options, Others)

The data converter (option / other) is an accessory required for the data converter. There are cables and mounting kits for connecting data converters, optical media converter racks, etc. Since the USB-RSAQ6 series has a USB tip, it supports a wide range of operating systems, allowing direct connection of various interface devices, and is wireless. The RS-232 cable can be converted to a D-Sub connector by attaching it to the RJ-45 port of the converter. It must be selected according to the shape of the D-Sub connector. Optical media converter racks are dedicated to Kawamura Cycle and are available in a WDM type and 2-core type, and up to 12 slots can be mounted. The power supply is a 100 V dual power supply.
More
Less
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat