(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Days to Ship |
|
Magnetic Contactors SRLD Series
MITSUBISHI
From: ฿ 4,176.00 |
---|
Special Price |
Days to Ship: Same day |
FUJI ELECTRIC
From: ฿ 916.67 |
---|
Special Price |
Days to Ship: Same day |
Magnetic Contactors SRD-K Series
MITSUBISHI
From: ฿ 4,176.00 |
---|
Special Price |
Days to Ship: 94 Day(s) |
New SC Series Mechanical Latch Type Auxiliary Relay
FUJI ELECTRIC
From: ฿ 2,466.67 |
---|
Days to Ship: 61 Day(s) |
Distributed Power Supply Compatible Compound relay K2ZC for Interconnected Power Systems.
OMRON
From: ฿ 10,969.00 |
---|
Special Price |
Days to Ship: 6 Day(s) |
MITSUBISHI
From: ฿ 18,473.00 |
---|
Special Price |
Days to Ship: 63 Day(s) |
New SC Series Standard Auxiliary Relay
FUJI ELECTRIC
From: ฿ 1,450.00 |
---|
Days to Ship: 61 Day(s) |
New SC Series DC Operation Auxiliary Relay
FUJI ELECTRIC
From: ฿ 1,750.00 |
---|
Days to Ship: 61 Day(s) |
High Pressure Ground Relay AGF
OMRON
From: ฿ 9,468.00 |
---|
Special Price |
Days to Ship: 45 Day(s) |
Brand |
---|
Product Series |
From |
Days to Ship |
Type |
Coil rated voltage(V) |
Number of Poles |
Auxiliary Contact |
Representative Standard |
Dimension length(mm) |
Dimension width(mm) |
Dimension thickness(mm) |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MITSUBISHI | FUJI ELECTRIC | MITSUBISHI | FUJI ELECTRIC | OMRON | MITSUBISHI | FUJI ELECTRIC | FUJI ELECTRIC | OMRON |
Product Series | Distributed Power Supply Compatible Compound relay K2ZC for Interconnected Power Systems. | ||||||||
From | ฿ 4,176.00 Special Price On Sale Until 31/03/2025 | ฿ 916.67 Special Price On Sale Until 31/03/2025 | ฿ 4,176.00 Special Price On Sale Until 31/03/2025 | ฿ 2,466.67 | ฿ 10,969.00 Special Price On Sale Until 30/06/2024 | ฿ 18,473.00 Special Price On Sale Until 31/03/2025 | ฿ 1,450.00 | ฿ 1,750.00 | ฿ 9,468.00 Special Price On Sale Until 30/06/2024 |
Days to Ship | Same day | Same day | 94 Day(s) | 61 Day(s) | 6 Day(s) | 63 Day(s) | 61 Day(s) | 61 Day(s) | 45 Day(s) |
Type | - | Relay | - | Relay | Relay | - | Relay | Relay | Relay |
Coil rated voltage(V) | - | AC24 ~ AC440 | DC24 | DC24 ~ AC220 | AC110 ~ 3810 | - | AC100 | DC24 ~ DC110 | - |
Number of Poles | - | - | - | Other | - | - | Other | Other | - |
Auxiliary Contact | Other | 2a2b / Other | Other | 2a2b / Other | 2a / Other | - | Other | Other | Other |
Representative Standard | - | CE / UL / CUL / TUV / CCC / CSA | - | - | - | - | CE / UL / CUL / TUV / CSA | CE / UL / CUL / TUV / CSA | - |
Dimension length(mm) | 66 | 81 | 74 | 81 | - | 181 | 81 | 81 | - |
Dimension width(mm) | 56 | 43 ~ 67 | 53.5 | 53 | - | 155 | 53 | 53 | - |
Dimension thickness(mm) | 156 | 108 ~ 155 | 130.5 | 128 ~ 155 | - | 161 | 80 | 107 | - |
Loading...
How can we improve?
How can we improve?