(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Starters

A starter is a type of electromagnetic switch that suppresses excessive current when starting an electric motor. It is used in power generators for fire-fighting facilities and pump equipment. This device is intended to prevent machine damage due to excessive current. Depending on the starting method, there are types such as star delta, reactor, and condorfa. Star Delta is a starter that switches windings and reduces the load. Reactors connect reactors in series to prevent impact on the machine at startup. Condorfa uses an autotransformer and can suppress the influence on the power supply. In addition to the type according to the starting method, dimensions such as motor capacity, coil rated voltage, length and width differ depending on the object, so it is necessary to match the motor to be used.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 2 Day(s) or Less
  • 3 Day(s) or Less
  • 7 Day(s) or Less
  • 30 Day(s) or Less
  • Others
14 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Enclosed DOL Starter TeSys LE

    Enclosed DOL Starter TeSys LE

    Schneider Electric

    TeSys LE Enclosed DOL Starter
    From: ฿ 1,618.75
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Automatic Star Delta Starter, 3 Electromagnetic Contact Type, SNRBN Series

    Automatic Star Delta Starter, 3 Electromagnetic Contact Type, SNRBN Series

    FUJI ELECTRIC

    [Features]
    · While the motor is stopped, the motor is disconnected from the power supply, which prevents accidents such as deterioration of the motors insulation.
    · Suitable for the light load of starting pumps, blowers, machine tools and etc.
    · Recommended for applications where motors are paused for a long time like firefighting equipment, pump equipment, air conditioning and heating equipment, sports equipment, agricultural equipment etc.
    From: ฿ 26,918.33
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Altistart 01 Soft Starter For Asynchronous Motor
    Until 31/12/2024

    Sale
    Until 31/12/2024

    Altistart 01 Soft Starter For Asynchronous Motor

    Schneider Electric

    Soft Starter For Asynchronous Motor, ATS01, 12 A, 110..480V, 1.5..5.5 kW
    From: ฿ 7,030.00
    Special Price
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Soft Starter Altivar ATS480
    Until 31/12/2024

    Sale
    Until 31/12/2024

    Soft Starter Altivar ATS480

    Schneider Electric

    Altivar Soft Starter ATS480

    The Altivar™ Soft Starter ATS480 is the next evolution of soft starters for digitization optimized to meet cybersecurity standard. Designed to address process and infrastructures, ATS480 simplifies project execution and maximizes the availability of your applications, even in the most demanding environments. ATS480 builds on the proven robustness and start/stop performance extending the lifetime of the ATS48 equipment and preserving your initial investment by reusing current design.
    From: ฿ 27,170.00
    Special Price
    Days to Ship: day to ship 60 Day(s)
    day to ship 60 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Automatic Star Delta Starter, 2 Electromagnetic Contact Type, SNQN Series

    Automatic Star Delta Starter, 2 Electromagnetic Contact Type, SNQN Series

    FUJI ELECTRIC

    [Features]
    · Easier, smaller and more economical than a 3 circuit magnetic contact.
    · Suitable for the light load of starting pumps, blowers, machine tools and etc.
    From: ฿ 21,365.00
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    TeSys GV2 - Enclosure for TeSys GV2ME

    TeSys GV2 - Enclosure for TeSys GV2ME

    Schneider Electric

    TeSys enclosed starters, empty enclosure, for thermal magnetic circuit breakers GV2ME. Surface mounting enclosure with screw fixing, 2 knock-outs for cable glands on top and bottom, sealable cover. Polycarbonate enclosure, double insulated with protective conductor, IP41 protection. To be equipped with a motor circuit breaker GV2ME, and start-emergency stop buttons GV2K (to be ordered separately). Possible mounting of 1 side auxiliary contact blocks GVAD, GVAM, GVAD on both sides of GV2ME (to be ordered separately). It conforms to IEC 60947-2 and IEC 60947-4-1, Green Premium compliant (RoHS/REACh).
    From: ฿ 693.75
    Days to Ship: day to ship 45 Day(s)
    day to ship 45 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO 1.5 kW DOL Starter, 240 V AC, 1 Phase, IP55
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO 1.5 kW DOL Starter, 240 V AC, 1 Phase, IP55

    RS Pro

    Specifications
    Power Rating = 1.5 kW
    Motor Starter Type = DOL
    Voltage Rating = 240 V ac
    Phase = 1
    Current Rating = 10 → 13 A
    IP Rating = IP55
    Number of Poles = 3P
    Motor Starter Functionality = Manual
    Overall Length = 104mm
    Enclosure = Yes
    Overall Width = 174mm
    Overall Depth = 134mm
    Standards Met = BS EN 60947/60529, IEC 947
    From: ฿ 6,033.60
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Closed Automatic Star Delta Starter, SNRCN Series

    Closed Automatic Star Delta Starter, SNRCN Series

    FUJI ELECTRIC

    [Features]
    · Since switching from star to delta is completed by inserting a resistor in the motor winding and completing the switching from star to delta without opening the motor from the power supply, the inrush current at the time of delta switching can be suppressed.
    · If the power supply is a generator like with fire-fighting equipment, pump equipment, etc., it is possible to reduce the capacity of the generator power supply.
    From: ฿ 50,180.00
    Days to Ship: day to ship 45 Day(s)
    day to ship 45 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Altistart ATS 22
    Until 31/12/2024

    Sale
    Until 31/12/2024

    Altistart ATS 22

    Schneider Electric

    The ATS22 is a simple to use, three phase digital softstart with embedded bypass function for a wide range of applications.,Complete with adjustable electronic overload and fieldbus communications.
    Compact size
    Simple connection
    Easy to commission
    Built-in bypass
    3 programmable logic inputs
    1 PTC input
    2 relay outputs
    Motor thermal protection
    Overvoltage protection
    From: ฿ 55,923.33
    Special Price
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO 11 kW Star Delta Starter, 400 V AC, 3 Phase, IP65
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO 11 kW Star Delta Starter, 400 V AC, 3 Phase, IP65

    RS Pro

    Specifications
    Power Rating = 11 kW
    Motor Starter Type = Star Delta
    Voltage Rating = 400 V ac
    Phase = 3
    Current Rating = 9 → 14 A
    IP Rating = IP65
    Number of Poles = 3P
    Additional Features = Disconnect Switch Included
    Overall Length = 220mm
    Enclosure = Yes
    Overall Width = 280mm
    Overall Depth = 170mm
    Standards Met = IEC/EN 60947-1, IEC/EN 60947-4-1, RoHS Compliant
    From: ฿ 26,297.13
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO 2.2 kW Soft Starter, 400 V AC, 3 Phase, IP20
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO 2.2 kW Soft Starter, 400 V AC, 3 Phase, IP20

    RS Pro

    Specifications
    Power Rating = 2.2 kW
    Motor Starter Type = Soft Start
    Voltage Rating = 460 V ac
    Phase = 3
    Current Rating = 5.5 A
    IP Rating = IP20
    Overall Length = 120mm
    Overall Width = 45mm
    Overall Depth = 75mm
    From: ฿ 9,545.35
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO 5.5 kW DOL Starter, 230 V AC, 3 Phase, IP65
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO 5.5 kW DOL Starter, 230 V AC, 3 Phase, IP65

    RS Pro

    Specifications
    Power Rating = 5.5 kW
    Motor Starter Type = DOL
    Voltage Rating = 230 V ac
    Phase = 3
    Current Rating = 9 → 14 A
    IP Rating = IP65
    Number of Poles = 3P
    Motor Starter Functionality = Automatic
    Additional Features = Disconnect Switch Included
    Overall Length = 225mm
    Enclosure = Yes
    Overall Width = 110mm
    Overall Depth = 148mm
    Standards Met = IEC/EN 60947-1, IEC/EN 60947-4-1, RoHS Compliant
    From: ฿ 6,643.70
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO 5.5 kW DOL Starter, 400 V AC, 3 Phase, IP65
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO 5.5 kW DOL Starter, 400 V AC, 3 Phase, IP65

    RS Pro

    Specifications
    Power Rating = 5.5 kW
    Motor Starter Type = DOL
    Voltage Rating = 400 V ac
    Phase = 3
    Current Rating = 9 → 14 A
    IP Rating = IP65
    Number of Poles = 3P
    Motor Starter Functionality = Automatic
    Additional Features = Disconnect Switch Not Included
    Overall Length = 193mm
    Enclosure = Yes
    Overall Width = 88mm
    Overall Depth = 134mm
    Standards Met = IEC/EN 60947-1, IEC/EN 60947-4-1, RoHS Compliant
    From: ฿ 2,458.13
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO 7.5 kW DOL Starter, 400 V AC, 3 Phase, IP65
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO 7.5 kW DOL Starter, 400 V AC, 3 Phase, IP65

    RS Pro

    Specifications
    Power Rating = 7.5 kW
    Motor Starter Type = DOL
    Voltage Rating = 400 V ac
    Phase = 3
    Current Rating = 13 → 18 A
    IP Rating = IP65
    Number of Poles = 3P
    Motor Starter Functionality = Automatic
    Additional Features = Disconnect Switch Not Included
    Overall Length = 193mm
    Enclosure = Yes
    Overall Width = 88mm
    Overall Depth = 134mm
    Standards Met = IEC/EN 60947-1, IEC/EN 60947-4-1, RoHS Compliant
    From: ฿ 4,025.90
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
Brand
Product Series
From
Days to Ship
Type
Coil rated voltage(V)
Representative Standard
Dimension length(mm)
Dimension width(mm)
Dimension thickness(mm)
You can add up to 6 items per a category to the compare list.
Enclosed DOL Starter TeSys LE
You can add up to 6 items per a category to the compare list.
Automatic Star Delta Starter, 3 Electromagnetic Contact Type, SNRBN Series
You can add up to 6 items per a category to the compare list.
Sale
Altistart 01 Soft Starter For Asynchronous Motor
Until 31/12/2024
You can add up to 6 items per a category to the compare list.
Sale
Soft Starter Altivar ATS480
Until 31/12/2024
You can add up to 6 items per a category to the compare list.
Automatic Star Delta Starter, 2 Electromagnetic Contact Type, SNQN Series
You can add up to 6 items per a category to the compare list.
TeSys GV2 - Enclosure for TeSys GV2ME
You can add up to 6 items per a category to the compare list.
Sale
RS PRO 1.5 kW DOL Starter, 240 V AC, 1 Phase, IP55
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Closed Automatic Star Delta Starter, SNRCN Series
You can add up to 6 items per a category to the compare list.
Sale
Altistart ATS 22
Until 31/12/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO 11 kW Star Delta Starter, 400 V AC, 3 Phase, IP65
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO 2.2 kW Soft Starter, 400 V AC, 3 Phase, IP20
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO 5.5 kW DOL Starter, 230 V AC, 3 Phase, IP65
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO 5.5 kW DOL Starter, 400 V AC, 3 Phase, IP65
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO 7.5 kW DOL Starter, 400 V AC, 3 Phase, IP65
Until 30/06/2024
Brand

Schneider Electric

FUJI ELECTRIC

Schneider Electric

Schneider Electric

FUJI ELECTRIC

Schneider Electric

RS Pro

FUJI ELECTRIC

Schneider Electric

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

Product Series

Enclosed DOL Starter TeSys LE

Automatic Star Delta Starter, 3 Electromagnetic Contact Type, SNRBN Series

Altistart 01 Soft Starter For Asynchronous Motor

Soft Starter Altivar ATS480

Automatic Star Delta Starter, 2 Electromagnetic Contact Type, SNQN Series

TeSys GV2 - Enclosure for TeSys GV2ME

RS PRO 1.5 kW DOL Starter, 240 V AC, 1 Phase, IP55

Closed Automatic Star Delta Starter, SNRCN Series

Altistart ATS 22

RS PRO 11 kW Star Delta Starter, 400 V AC, 3 Phase, IP65

RS PRO 2.2 kW Soft Starter, 400 V AC, 3 Phase, IP20

RS PRO 5.5 kW DOL Starter, 230 V AC, 3 Phase, IP65

RS PRO 5.5 kW DOL Starter, 400 V AC, 3 Phase, IP65

RS PRO 7.5 kW DOL Starter, 400 V AC, 3 Phase, IP65

From

฿ 1,618.75

฿ 26,918.33

฿ 7,030.00

Special Price

On Sale Until 31/12/2024

฿ 27,170.00

Special Price

On Sale Until 31/12/2024

฿ 21,365.00

฿ 693.75

฿ 6,033.60

Special Price

On Sale Until 30/06/2024

฿ 50,180.00

฿ 55,923.33

Special Price

On Sale Until 31/12/2024

฿ 26,297.13

Special Price

On Sale Until 30/06/2024

฿ 9,545.35

Special Price

On Sale Until 30/06/2024

฿ 6,643.70

Special Price

On Sale Until 30/06/2024

฿ 2,458.13

Special Price

On Sale Until 30/06/2024

฿ 4,025.90

Special Price

On Sale Until 30/06/2024

Days to Ship Same day 35 Day(s) 3 Day(s) 60 Day(s) 35 Day(s) 45 Day(s) 7 Day(s) 45 Day(s) 3 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s)
Type-Starter--Starter--Starter------
Coil rated voltage(V)-100/50 Hz, 100 to 110/60 Hz ~ 200/50 Hz, 200 to 220/60 Hz--100/50 Hz, 100 to 110/60 Hz ~ 200/50 Hz, 200 to 220/60 Hz--100/50 Hz, 100 to 110/60 Hz ~ 200/50 Hz, 200 to 220/60 Hz------
Representative Standard---CE / CCC----------
Dimension length(mm)-300 ~ 1350--300 ~ 950--400 ~ 1030269.5mm-----
Dimension width(mm)-220 ~ 770--220 ~ 600--370 ~ 430150mm-----
Dimension thickness(mm)-116 ~ 350--116 ~ 260--118 ~ 210356mm-----

Loading...

  1. 1

Related Categories to Starters