(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Relays (Options, Others)

Relays (Options, Others) products from the Electrical & Controls category can be selected based on many product specifications such as Type. The recommended brands for Relays (Options, Others) are ESCO, FUJI ELECTRIC, IDEC. The products of Relays (Options, Others) are offered in a total of 56 items and the product details can easily be compared. Parts and equipment for controlling machines and electrical systems. Controllers and power supplies. Wide range variety of product, on time delivery free of charge and no minimum order.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 3 Day(s) or Less
  • 5 Day(s) or Less
  • 8 Day(s) or Less
  • 21 Day(s) or Less
  • Others
56 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Sale
    Terminal Relay G6D-F4B/G3DZ-F4B, Optional Part
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Terminal Relay G6D-F4B/G3DZ-F4B, Optional Part

    OMRON

    [Features]
    · Terminal relay G6D-F4B / G3DZ-F4B optional product
    From: ฿ 55.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Common Optional Products for Relay, Others
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Common Optional Products for Relay, Others【1-50 Pieces Per Package】

    OMRON

    [Features]
    · Shared optional products retention bracket, short bar, release lever.
    From: ฿ 12.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Solid-State Relays, with Exchangeable Power Cartridge, G3PA
    Until 31/05/2025

    Sale
    Until 31/05/2025

    Solid-State Relays, with Exchangeable Power Cartridge, G3PA

    OMRON

    Power solid state relay G3PA power device cartridge

    [Features]
    · Ultra-small slim type with integrated radiator.
    · Withstand voltage AC4,000V.
    · Miniaturization due to optimal radiator design.
    · In addition to screw mounting, DIN rail mounting is also possible.
    · Close contacted mounting can be easily done at the connection terminal, and is even applicable in three-phase incapable models (there is no connection terminal in models G3PA-260B-VD, and G3PA-450B-VD-2).
    · Even if the power element breaks, the cartridge format allows for it to be replaced.
    · UL, CSA standards, EN standards (VDE certification) acquired.
    · -VD (rating 200V) type received the rating for its strengthened insulation (VDE).
    From: ฿ 1,438.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Terminal Relays, Common Optional Part
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Terminal Relays, Common Optional Part【1-2 Pieces Per Package】

    OMRON

    [Features]
    · P6B-4CB/G6B-4ND/G3S4 common use optional product
    From: ฿ 55.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Slim I/O Relay G2RV-SR Short Bar
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Slim I/O Relay G2RV-SR Short Bar【1-10 Pieces Per Package】

    OMRON

    Short bar for Slim I/O Relay G2RV-SR
    From: ฿ 62.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Power Relay G7L, Adapter

    Power Relay G7L, Adapter

    OMRON

    [Features]DIN rail mounting adapter for power relay G7L. It is dedicated to recessed mounting and has 2 mounting holes.
    From: ฿ 321.67
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Floatless Relay (Accessory)
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Floatless Relay (Accessory)

    PATLITE (KASUGA)

    Floatless relay accessory for highly reliable electrode type liquid level relay (FLR series).
    [Features]
    · The electrode holder comes in screw mounted and flange mounted types.
    · The electrode holder for the screw mounted 2 inch pipes can be easily removed.
    · Also, if you attach the electrode retention bracket HSHS, you can also use it as a flange shape.
    · Use the required number of electrode rods (PB) by attaching them to the electrode holder. 1 m long stainless steel (SUS304).
    · Separator (FS series) can be used to prevent contact between electrodes when used by connecting electrode rods.
    · Immersion electrode (HI series) is made of stainless steel, length 165 mm, diameter 14 mm, with cable.
    [Applications]
    · Can be used as an accessory for electrode type liquid level relay (FLR series).
    From: ฿ 59.76
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Equipment Mounting Rail IEC 35 mm

    Equipment Mounting Rail IEC 35 mm

    FUJI ELECTRIC

    [Features]Aluminum rail for socket mounting. [IEC (mm)]35 [Application] Ideal for socket mounting, wiring, etc.
    From: ฿ 298.34
    Days to Ship: day to ship 61 Day(s)
    day to ship 61 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Anti-Vibration Bracket

    Anti-Vibration Bracket

    FUJI ELECTRIC

    [Features]Vibration-resistant metal fittings containing 1 or 2 pcs. [Application]It is ideal for fixing and manufacturing.
    From: ฿ 26.67
    Days to Ship: day to ship 90 Day(s)
    day to ship 90 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Solid State / Relay G3NA,  Option, Radiator
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Solid State / Relay G3NA, Option, Radiator

    OMRON

    [Features]
    · Solid state relay G3NA radiator
    From: ฿ 493.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Solid State Relay G3NA, Optional Product
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Solid State Relay G3NA, Optional Product

    OMRON

    Solid state relay G3NA optional product single-action plate / mounting bracket

    [Features]
    · Mounting bracket.
    · If you want to mount model G3NA-240B/-440B at the same pitch as model G3NA-240B, use mounting bracket model R99-11.
    From: ฿ 298.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Single-Action S-Socket (Relay-Fixing Spring)
    Until 31/12/2024

    Sale
    Until 31/12/2024

    Single-Action S-Socket (Relay-Fixing Spring)

    IDEC

    [Features]
    · (Accessory) Relay fixing spring for wiring type single-action S-socket
    From: ฿ 6.67
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Programmable Relay ZEN Support Software
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Programmable Relay ZEN Support Software

    OMRON

    Programmable relay support software that can be easily created on a PC.
    [Features]
    · Easier small-scale automatic controls.
    · Programs simulations can be run on a PC without having to connect to the ZEN.
    · Allows for file saving and comment editing etc.
    [Applications]
    · Ladder programming can be easily created, saved, and monitored using a PC.
    From: ฿ 2,361.00
    Special Price
    Days to Ship: day to ship 26 Day(s)
    day to ship 26 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Safety / Relay Unit G9SA
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Safety / Relay Unit G9SA

    OMRON

    [Specifications]·Safety Relay Unit G9SA optional item. ·Output configuration (auxiliary output): 1b (contact)
    From: ฿ 5,492.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Program Relay ZEN, ZEN Kit
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Program Relay ZEN, ZEN Kit

    OMRON

    A relay kit that allows you to easily create, save, and monitor ladder programs using a PC.
    [Features]
    · Increased functionality in a compact body 70 mm (W) × 90 mm (H) with less overall space and wiring required.
    · A single unit combining relay, timer, counter, and time switch functionality.
    · No need to individually wire the timer and relay etc., greatly reducing the amount of wiring steps.
    · The backlit LCD screen on the front panel comes with 8 operation buttons to enable easier programming in ladder view format.
    · Settings can be easily changed on-site.
    · Can be expanded freely up to 44 I/O points. When the number of I/O points is insufficient, up to a further 3 expansion units can be added.
    [Applications]
    · Ideal for performing small scale automatic controls.
    From: ฿ 10,606.21
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Push-In Plus Terminal Block Socket PYF-□□-PU / P2RF-□□-PU Short Bar
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Push-In Plus Terminal Block Socket PYF-□□-PU / P2RF-□□-PU Short Bar

    OMRON

    Push-In Plus Terminal Block Socket PYF-□□-PU / P2RF-□□-PU Short Bar
    From: ฿ 52.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    I/O Relay Terminal G7TC, Optional Part
    Until 31/03/2025

    Sale
    Until 31/03/2025

    I/O Relay Terminal G7TC, Optional Part

    OMRON

    [Features]Optional items for I/O relay terminals, short-circuit plates, and short-circuit modules for output. Easy connection is possible by using optional items.
    From: ฿ 64.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Power relay G7J, W Metal Fittings

    Power relay G7J, W Metal Fittings

    OMRON

    [Features]W-shaped metal fittings for power relays. Can be used for holding tab terminals, etc., when mounting them. It facilitates mounting works because it fits tightly.
    From: ฿ 55.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Programmable Relay, ZEN, PC Connection Cable
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Programmable Relay, ZEN, PC Connection Cable

    OMRON

    [Features]A programmable relay that can use support software with a simulation function. It can be used by connecting CS1W-CIF31 and a USB serial conversion cable to a laptop computer that does not have an RS-232C serial port.
    From: ฿ 4,125.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    EB3L Type Lamp Barrier (Intrinsically Safe Explosion-proof Construction) LED Bulb
    Until 31/12/2024

    Sale
    Until 31/12/2024

    EB3L Type Lamp Barrier (Intrinsically Safe Explosion-proof Construction) LED Bulb

    IDEC

    This is an LED bulb for use in the indicator light / illuminated push button / illuminated selector switch of the EB3L type lamp barrier
    From: ฿ 648.00
    Special Price
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sale
    Program Relay, ZEN, memory Cassette
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Program Relay, ZEN, memory Cassette

    OMRON

    [Features]A memory cassette, an optional item for the program relay. Programs and parameter setting values can be saved and copied to other ZENs. [Application]EEP-ROM. Ideal for storing and copying data.
    From: ฿ 982.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Program Relay, ZEN, Expand I/O Unit
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Program Relay, ZEN, Expand I/O Unit

    OMRON

    [Features]
    · Program eelay ZEN expansion I/O unit
    From: ฿ 3,895.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Terminal Relay Finger Protector for RS4□, 6N

    Terminal Relay Finger Protector for RS4□, 6N

    FUJI ELECTRIC

    [Features]
    · Slim type with width of 34 mm.
    · Both 4-point output type and 6-point output type are slim 34 mm types.
    · Enables space saving on the board.
    · b contact output also in lineup for 4-point output.
    · Uses small card relay with high contact reliability.
    · Uses new type of card relay (a, b contact type) that improves contact reliability through the use of double contacts.
    · Compatible for high control needs that require higher reliability.
    · Common use type with surface mounting rails.
    · Includes coil surge absorbing diode and operation display lamp.
    · Uses dedicated socket TP04 shape, which makes relay maintenance simple.
    · RS4 shape includes two short circuit boards for convenient shared wiring.
    · Standardized with finger protector RZ4N shape (sold separately).
    From: ฿ 100.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Mini Control Relay HH52, HH53, HH54 Optional Product
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Mini Control Relay HH52, HH53, HH54 Optional Product

    FUJI ELECTRIC

    [Features]
    · Mini control relay HH52, HH53, HH54 optional product.
    From: ฿ 18.33
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Relay Protection Module for use with RSZ Series Relay Sockets
    Until 31/12/2024

    Sale
    Until 31/12/2024

    Relay Protection Module for use with RSZ Series Relay Sockets

    Schneider Electric

    A range of supports and accessories are available for the RXM series relays.
    From: ฿ 80.17
    Special Price
    Days to Ship: day to ship 60 Day(s)
    day to ship 60 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Crossover Bar for Relays
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Crossover Bar for Relays【1-50 Pieces Per Package】

    SHINOHARA ELECTRIC

    Wiring across terminals of relay sockets, remote control relays, etc.
    [Features]
    ·There are several types of terminal pitches, and work efficiency can be improved by selecting them according to the compatible model.
    ·The exposed part is treated with an insulating coating for safety.
    [Applications]
    ·Ideal for wiring across terminals of relay sockets, remote control relays, etc.
    From: ฿ 936.39
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Short Bar for Relay Socket
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Short Bar for Relay Socket【1-10 Pieces Per Package】

    TOYOGIKEN

    It comes with insulated coating for safety. Available in a wide range of colors for relay socket, enabling to assign different colors to different applications.
    [Features]
    ·The pitch (L dimension) of the jumper bar is the same as that between the same polarity (same number) when 2 or more relay sockets and circuit protectors of each company are lined up, which realizes faster and more beautiful finish compared to crossover wiring using cable.
    From: ฿ 60.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Relay Mounted Marking Plate
    Until 31/12/2024

    Sale
    Until 31/12/2024

    Relay Mounted Marking Plate

    IDEC

    [Features]DN/DF Series resin marking plate (10 pcs.). It is detachable and shared with the RU relay. It can be attached to 1 location on the release lever and 4 locations on each terminal of the finger protection screw-type main body terminal block.
    From: ฿ 11.67
    Special Price
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sale
    SJ Series Relay Socket Crossover Metal Fitting
    Until 31/03/2025

    Sale
    Until 31/03/2025

    SJ Series Relay Socket Crossover Metal Fitting

    IDEC

    [Features]SJ Series dedicated jumper bar 10 poles (10 pcs. included). Nickel plating and coating with PP resin. Make sure that the total current flowing through the jumper bar does not exceed the maximum carrying current.
    From: ฿ 50.00
    Special Price
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sale
    Relay Socket Crossover Metal Fitting
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Relay Socket Crossover Metal Fitting

    IDEC

    [Features]DN/DF Series jumper bar for 2- and 4-position sockets (10 pcs. included). Make sure that the total current flowing through the jumper bar does not exceed the maximum carrying current.
    From: ฿ 60.00
    Special Price
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sale
    EB3N Type Safety Relay Barrier
    Until 31/03/2025

    Sale
    Until 31/03/2025

    EB3N Type Safety Relay Barrier

    IDEC

    Optimal for construction of safety systems for potentially explosive atmosphere

    [Features]
    · Achieves explosive-resistant safety and mechanical safety in a potentially explosive atmosphere.
    · Enables mechanical safety system of ISO13849-1 category 4, and with performance level up to e.
    · For safety input devices to be connected, we have models that can be used with all explosive gases, and in any type of dangerous environment.
    · We have a full range of models featuring auxiliary inputs (5 points) that allow monitoring of safety input device operation status.
    · We have an abundant variety of emergency stop push-button switches and safety switches that have passed the Japan explosive resistance test (TIIS).
    · Universally compatible.
    · Explosive resistance safety certification = Japan: TIIS, international: PTB (IECEx system), Europe: PTB (ATEX), America: UL (currently applied for), China: CQST (planned to apply for).
    · Mechanical safety certification = TÜV Rheinland.
    · No need for grounding.
    From: ฿ 40,268.00
    Special Price
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sale
    Spacer for Use with DIN Rails
    Until 31/12/2024

    Sale
    Until 31/12/2024

    Spacer for Use with DIN Rails

    IDEC

    [Features]
    · Spacers used when mounting socket to DIN rails, to keep the mounting intervals at 5 mm units
    From: ฿ 18.33
    Special Price
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sale
    SJ Series Relay Socket Release Lever
    Until 31/12/2024

    Sale
    Until 31/12/2024

    SJ Series Relay Socket Release Lever

    IDEC

    [Features]SJ Series maintenance parts, release lever (5 pcs.). Tightening torque control is not required, and maintenance labor-hours can be reduced.
    From: ฿ 30.00
    Special Price
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Relay Dismounting Tool

    Relay Dismounting Tool

    IDEC

    [Features]
    · Relay dismounting tool
    From: ฿ 100.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sale
    BX7D Type I/O Relay Terminal Direct Attachment Board
    Until 31/12/2024

    Sale
    Until 31/12/2024

    BX7D Type I/O Relay Terminal Direct Attachment Board

    IDEC

    [Features]
    · BX7D model I/O relay terminal direct attachment board
    From: ฿ 180.00
    Special Price
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sale
    Static Electricity Caution Nameplate for EB Series Barrier
    Until 31/12/2024

    Sale
    Until 31/12/2024

    Static Electricity Caution Nameplate for EB Series Barrier

    IDEC

    Static Electricity Caution Nameplate for EB Series Barrier
    From: ฿ 30.00
    Special Price
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sale
    Power relay G2A Optional part
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Power relay G2A Optional part

    OMRON

    [Features]
    · New mini relay G2A optional product
    From: ฿ 28.00
    Special Price
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Power Relay G6B, Optional Part

    Power Relay G6B, Optional Part

    OMRON

    [Features]It is an optional power relay holding band. It ensures the safe use by using a holding band. Compatible with G6 B.
    From: ฿ 53.00
    Days to Ship: day to ship 21 Day(s)
    day to ship 21 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Mini Power Relay, Plug-in Terminal Type G2R-□-S, Optional Part
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Mini Power Relay, Plug-in Terminal Type G2R-□-S, Optional Part

    OMRON

    [Features]Mounting plate (for mounting 5 pcs.) for rear-mounted socket, mini power relay optional items. [Application]Ideal for mounting sockets.
    From: ฿ 180.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Terminal SSR G3S4 Socket
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Terminal SSR G3S4 Socket

    OMRON

    [Features]
    · Terminal SSR for small 4-point output.
    · Compact SSR with easy-to-use structure that integrates 4 G3S-equipped SSR, socket, and radiator.
    · Terminal has IN/OUT isolated construction, so wiring is simple.
    · Includes operation display LED.
    · Dedicated socket allows for easy relay replacement.
    · Common use DIN rail mounting, screw mounting.
    From: ฿ 913.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Power / Solid-state / Relay G3PA, Short-circuit Unit
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Power / Solid-state / Relay G3PA, Short-circuit Unit

    OMRON

    Power solid state relay G3PA short circuit unit

    [Features]
    · Ultra small and slim type with integrated radiator.
    · Withstand voltage AC4,000V.
    · Miniaturization due to optimal radiator design.
    · In addition to screw mounting, DIN rail mounting is also possible.
    · Close contacted mounting can be easily done at the connection terminal, and is even applicable in three-phase incapable models (there is no connection terminal in models G3PA-260B-VD, and G3PA-450B-VD-2).
    · Even if the power element breaks, the cartridge format allows for it to be replaced.
    · UL, CSA standards, EN standards (VDE certification) acquired.
    · -VD (rating 200V) type received the rating for its strengthened insulation (VDE).
    From: ฿ 416.00
    Special Price
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Power Relay G7L, Cover

    Power Relay G7L, Cover

    OMRON

    [Features]A cover for the power relay G7L. By protecting the terminal live parts with a cover, you can prevent an electric shock due to contact. [Application]You can use it as a safety measure.
    From: ฿ 50.00
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Programmable Relay, ZEN, Battery Unit
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Programmable Relay, ZEN, Battery Unit

    OMRON

    [Features]A battery unit, an optional item for the program relay. It has a built-in lithium battery with a battery lifespan of over 10 years. [Application]It is ideal for preventing data from being erased when the power supply is turned off for long hours.
    From: ฿ 2,800.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Indicator Lamp Module P70
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Indicator Lamp Module P70

    OMRON

    [Features]
    · Unified wiring achieved with a single cable between SYSMAC and connector cable, so wiring time is reduced and space saving is achieved in the control panel.
    · Compact terminals for both input and output at width 182 mm (102 mm for 8-point use) × depth 85 mm × height 68 mm.
    · Connector with SBC also single-action.
    · Built-in coil surge absorbing element.
    · See I/O signal ONOFF status at a glance with the attached operational LED display.
    · DIN rail mounted.
    · Can be equipped with model G3TAI/O solid state relay.
    · Overseas standards UL, CSA certified (except for model G7TC-OC16-1).
    From: ฿ 137.66
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Power Relay HH62 Optional Product

    Power Relay HH62 Optional Product

    FUJI ELECTRIC

    [Features]A finger protector that is an accessory for the power relay HH62. It can be used according to the purpose.
    From: ฿ 66.67
    Days to Ship: day to ship 90 Day(s)
    day to ship 90 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Power Relay HH63, 64 Optional Product

    Power Relay HH63, 64 Optional Product

    FUJI ELECTRIC

    Power relay HH63, 64 optional product

    [Features]
    · Large contact capacity.
    · Small and lightweight with 10A large contact capacity.
    · Optimal as power relay for all types of equipment.
    · High voltage resistance.
    · Small but has high voltage resistance of AC2000V1 minutes.
    · Product Safety of Electrical Appliance and Material act compliant.
    · Standard products are compliant with the Safety of Electrical Appliance and Material act.
    · UL, CSA certification standardized.
    From: ฿ 85.00
    Days to Ship: day to ship 90 Day(s)
    day to ship 90 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Relay Terminal Socket G70A-ZOC16, Optional

    Relay Terminal Socket G70A-ZOC16, Optional

    OMRON

    [Features]Optional short-circuit plate for relay terminal sockets. It helps to keep the work environment clean and tidy. [Application]It is ideal for relay sockets, wiring processing, etc.
    From: ฿ 257.00
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    DC Power Relay G9E, Optional Part
    Until 31/03/2025

    Sale
    Until 31/03/2025

    DC Power Relay G9E, Optional Part

    OMRON

    DC Power Relay G9E Optional Product
    From: ฿ 57.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Mounting Fitting R99
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Mounting Fitting R99

    OMRON

    [Features]
    · Mounting bracket R99.
    From: ฿ 27.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Terminal Cover EA940DG-42A
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Terminal Cover EA940DG-42A

    ESCO

    【Product Specifications】
    ・IDEC
    ・Type--41A: BNC230,-42A: BNC320,-43A: BNC420, -44A: BNC520
    ・Length-1,000mm
    ・Width…48mm
    ・Tarminal blocks…EA940DG-25
    From: ฿ 354.04
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Relay Retaining Fitting Set EA940MR-50
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Relay Retaining Fitting Set EA940MR-50

    ESCO

    【Product Specifications】
    ・Bracket for holding relay to prevent it from coming off, approx. 46 x 4.5mm
    ・For EA940MP-1A to-73
    ・Type-PYC-A1
    From: ฿ 30.45
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Plastic Retaining Clip for 29mm Relays

    Plastic Retaining Clip for 29mm Relays【10 Pieces Per Package】

    TE Connectivity

    Professional relay accessories for the TE Connectivity PT Series relays.
    PCB Mounting
    2 & 3-Pole
    From: ฿ 329.26
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Protection Modules for RT, RP & PT Series

    Protection Modules for RT, RP & PT Series

    TE Connectivity

    Contact Material AgNi
    Isolation Coil To Contact 4000 Vrms
    Switching Voltage 250 Vdc
    From: ฿ 186.84
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Relay Hold Down Clamp
    Until 31/12/2024

    Sale
    Until 31/12/2024

    Relay Hold Down Clamp

    Schneider Electric

    Accessories for RPM series power relays, including sockets, adaptors and clamps.
    From: ฿ 169.58
    Special Price
    Days to Ship: day to ship 60 Day(s)
    day to ship 60 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Relay Protection Module for use with Various Series
    Until 31/12/2024

    Sale
    Until 31/12/2024

    Relay Protection Module for use with Various Series

    Schneider Electric

    A range of supports and accessories are available for the RXM series relays.
    From: ฿ 86.33
    Special Price
    Days to Ship: day to ship 60 Day(s)
    day to ship 60 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    TeSys D Protective Cover
    Until 31/12/2024

    Sale
    Until 31/12/2024

    TeSys D Protective Cover

    Schneider Electric

    TeSys D, Protective Cover, For LC1 D09...65
    From: ฿ 209.67
    Special Price
    Days to Ship: day to ship 60 Day(s)
    day to ship 60 Day(s)
Brand
Product Series
CAD
From
Days to Ship
Type
You can add up to 6 items per a category to the compare list.
Sale
Terminal Relay G6D-F4B/G3DZ-F4B, Optional Part
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Common Optional Products for Relay, Others
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Solid-State Relays, with Exchangeable Power Cartridge, G3PA
Until 31/05/2025
You can add up to 6 items per a category to the compare list.
Sale
Terminal Relays, Common Optional Part
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Slim I/O Relay G2RV-SR Short Bar
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Power Relay G7L, Adapter
You can add up to 6 items per a category to the compare list.
Sale
Floatless Relay (Accessory)
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Equipment Mounting Rail IEC 35 mm
You can add up to 6 items per a category to the compare list.
Anti-Vibration Bracket
You can add up to 6 items per a category to the compare list.
Sale
Solid State / Relay G3NA,  Option, Radiator
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Solid State Relay G3NA, Optional Product
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Single-Action S-Socket (Relay-Fixing Spring)
Until 31/12/2024
You can add up to 6 items per a category to the compare list.
Sale
Programmable Relay ZEN Support Software
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Safety / Relay Unit G9SA
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Program Relay ZEN, ZEN Kit
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Push-In Plus Terminal Block Socket PYF-□□-PU / P2RF-□□-PU Short Bar
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
I/O Relay Terminal G7TC, Optional Part
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Power relay G7J, W Metal Fittings
You can add up to 6 items per a category to the compare list.
Sale
Programmable Relay, ZEN, PC Connection Cable
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
EB3L Type Lamp Barrier (Intrinsically Safe Explosion-proof Construction) LED Bulb
Until 31/12/2024
You can add up to 6 items per a category to the compare list.
Sale
Program Relay, ZEN, memory Cassette
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Program Relay, ZEN, Expand I/O Unit
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Terminal Relay Finger Protector for RS4□, 6N
You can add up to 6 items per a category to the compare list.
Sale
Mini Control Relay HH52, HH53, HH54 Optional Product
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Relay Protection Module for use with RSZ Series Relay Sockets
Until 31/12/2024
You can add up to 6 items per a category to the compare list.
Sale
Crossover Bar for Relays
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Short Bar for Relay Socket
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Relay Mounted Marking Plate
Until 31/12/2024
You can add up to 6 items per a category to the compare list.
Sale
SJ Series Relay Socket Crossover Metal Fitting
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Relay Socket Crossover Metal Fitting
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
EB3N Type Safety Relay Barrier
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Spacer for Use with DIN Rails
Until 31/12/2024
You can add up to 6 items per a category to the compare list.
Sale
SJ Series Relay Socket Release Lever
Until 31/12/2024
You can add up to 6 items per a category to the compare list.
Relay Dismounting Tool
You can add up to 6 items per a category to the compare list.
Sale
BX7D Type I/O Relay Terminal Direct Attachment Board
Until 31/12/2024
You can add up to 6 items per a category to the compare list.
Sale
Static Electricity Caution Nameplate for EB Series Barrier
Until 31/12/2024
You can add up to 6 items per a category to the compare list.
Sale
Power relay G2A Optional part
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Power Relay G6B, Optional Part
You can add up to 6 items per a category to the compare list.
Sale
Mini Power Relay, Plug-in Terminal Type G2R-□-S, Optional Part
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Terminal SSR G3S4 Socket
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Power / Solid-state / Relay G3PA, Short-circuit Unit
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Power Relay G7L, Cover
You can add up to 6 items per a category to the compare list.
Sale
Programmable Relay, ZEN, Battery Unit
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Indicator Lamp Module P70
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Power Relay HH62 Optional Product
You can add up to 6 items per a category to the compare list.
Power Relay HH63, 64 Optional Product
You can add up to 6 items per a category to the compare list.
Relay Terminal Socket G70A-ZOC16, Optional
You can add up to 6 items per a category to the compare list.
Sale
DC Power Relay G9E, Optional Part
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Mounting Fitting R99
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Terminal Cover EA940DG-42A
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Relay Retaining Fitting Set EA940MR-50
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Plastic Retaining Clip for 29mm Relays
You can add up to 6 items per a category to the compare list.
Protection Modules for RT, RP & PT Series
You can add up to 6 items per a category to the compare list.
Sale
Relay Hold Down Clamp
Until 31/12/2024
You can add up to 6 items per a category to the compare list.
Sale
Relay Protection Module for use with Various Series
Until 31/12/2024
You can add up to 6 items per a category to the compare list.
Sale
TeSys D Protective Cover
Until 31/12/2024
Brand

OMRON

OMRON

OMRON

OMRON

OMRON

OMRON

PATLITE (KASUGA)

FUJI ELECTRIC

FUJI ELECTRIC

OMRON

OMRON

IDEC

OMRON

OMRON

OMRON

OMRON

OMRON

OMRON

OMRON

IDEC

OMRON

OMRON

FUJI ELECTRIC

FUJI ELECTRIC

Schneider Electric

SHINOHARA ELECTRIC

TOYOGIKEN

IDEC

IDEC

IDEC

IDEC

IDEC

IDEC

IDEC

IDEC

IDEC

OMRON

OMRON

OMRON

OMRON

OMRON

OMRON

OMRON

OMRON

FUJI ELECTRIC

FUJI ELECTRIC

OMRON

OMRON

OMRON

ESCO

ESCO

TE Connectivity

TE Connectivity

Schneider Electric

Schneider Electric

Schneider Electric

Product Series

Terminal Relay G6D-F4B/G3DZ-F4B, Optional Part

Common Optional Products for Relay, Others【1-50 Pieces Per Package】

Solid-State Relays, with Exchangeable Power Cartridge, G3PA

Terminal Relays, Common Optional Part【1-2 Pieces Per Package】

Slim I/O Relay G2RV-SR Short Bar【1-10 Pieces Per Package】

Power Relay G7L, Adapter

Floatless Relay (Accessory)

Equipment Mounting Rail IEC 35 mm

Anti-Vibration Bracket

Solid State / Relay G3NA, Option, Radiator

Solid State Relay G3NA, Optional Product

Single-Action S-Socket (Relay-Fixing Spring)

Programmable Relay ZEN Support Software

Safety / Relay Unit G9SA

Program Relay ZEN, ZEN Kit

Push-In Plus Terminal Block Socket PYF-□□-PU / P2RF-□□-PU Short Bar

I/O Relay Terminal G7TC, Optional Part

Power relay G7J, W Metal Fittings

Programmable Relay, ZEN, PC Connection Cable

EB3L Type Lamp Barrier (Intrinsically Safe Explosion-proof Construction) LED Bulb

Program Relay, ZEN, memory Cassette

Program Relay, ZEN, Expand I/O Unit

Terminal Relay Finger Protector for RS4□, 6N

Mini Control Relay HH52, HH53, HH54 Optional Product

Relay Protection Module for use with RSZ Series Relay Sockets

Crossover Bar for Relays【1-50 Pieces Per Package】

Short Bar for Relay Socket【1-10 Pieces Per Package】

Relay Mounted Marking Plate

SJ Series Relay Socket Crossover Metal Fitting

Relay Socket Crossover Metal Fitting

EB3N Type Safety Relay Barrier

Spacer for Use with DIN Rails

SJ Series Relay Socket Release Lever

Relay Dismounting Tool

BX7D Type I/O Relay Terminal Direct Attachment Board

Static Electricity Caution Nameplate for EB Series Barrier

Power relay G2A Optional part

Power Relay G6B, Optional Part

Mini Power Relay, Plug-in Terminal Type G2R-□-S, Optional Part

Terminal SSR G3S4 Socket

Power / Solid-state / Relay G3PA, Short-circuit Unit

Power Relay G7L, Cover

Programmable Relay, ZEN, Battery Unit

Indicator Lamp Module P70

Power Relay HH62 Optional Product

Power Relay HH63, 64 Optional Product

Relay Terminal Socket G70A-ZOC16, Optional

DC Power Relay G9E, Optional Part

Mounting Fitting R99

Terminal Cover EA940DG-42A

Relay Retaining Fitting Set EA940MR-50

Plastic Retaining Clip for 29mm Relays【10 Pieces Per Package】

Protection Modules for RT, RP & PT Series

Relay Hold Down Clamp

Relay Protection Module for use with Various Series

TeSys D Protective Cover

CAD
  • 2D
  • 2D
From

฿ 55.00

Special Price

On Sale Until 31/03/2025

฿ 12.00

Special Price

On Sale Until 31/03/2025

฿ 1,438.00

Special Price

On Sale Until 31/05/2025

฿ 55.00

Special Price

On Sale Until 31/03/2025

฿ 62.00

Special Price

On Sale Until 31/03/2025

฿ 321.67

฿ 59.76

Special Price

On Sale Until 31/03/2025

฿ 298.34

฿ 26.67

฿ 493.00

Special Price

On Sale Until 31/03/2025

฿ 298.00

Special Price

On Sale Until 31/03/2025

฿ 6.67

Special Price

On Sale Until 31/12/2024

฿ 2,361.00

Special Price

On Sale Until 31/03/2025

฿ 5,492.00

Special Price

On Sale Until 31/03/2025

฿ 10,606.21

Special Price

On Sale Until 31/03/2025

฿ 52.00

Special Price

On Sale Until 31/03/2025

฿ 64.00

Special Price

On Sale Until 31/03/2025

฿ 55.00

฿ 4,125.00

Special Price

On Sale Until 31/03/2025

฿ 648.00

Special Price

On Sale Until 31/12/2024

฿ 982.00

Special Price

On Sale Until 31/03/2025

฿ 3,895.00

Special Price

On Sale Until 31/03/2025

฿ 100.00

฿ 18.33

Special Price

On Sale Until 31/03/2025

฿ 80.17

Special Price

On Sale Until 31/12/2024

฿ 936.39

Special Price

On Sale Until 31/03/2025

฿ 60.00

Special Price

On Sale Until 31/03/2025

฿ 11.67

Special Price

On Sale Until 31/12/2024

฿ 50.00

Special Price

On Sale Until 31/03/2025

฿ 60.00

Special Price

On Sale Until 31/03/2025

฿ 40,268.00

Special Price

On Sale Until 31/03/2025

฿ 18.33

Special Price

On Sale Until 31/12/2024

฿ 30.00

Special Price

On Sale Until 31/12/2024

฿ 100.00

฿ 180.00

Special Price

On Sale Until 31/12/2024

฿ 30.00

Special Price

On Sale Until 31/12/2024

฿ 28.00

Special Price

On Sale Until 31/03/2025

฿ 53.00

฿ 180.00

Special Price

On Sale Until 31/03/2025

฿ 913.00

Special Price

On Sale Until 31/03/2025

฿ 416.00

Special Price

On Sale Until 31/03/2025

฿ 50.00

฿ 2,800.00

Special Price

On Sale Until 31/03/2025

฿ 137.66

Special Price

On Sale Until 31/03/2025

฿ 66.67

฿ 85.00

฿ 257.00

฿ 57.00

Special Price

On Sale Until 31/03/2025

฿ 27.00

Special Price

On Sale Until 31/03/2025

฿ 354.04

Special Price

On Sale Until 31/03/2025

฿ 30.45

Special Price

On Sale Until 31/03/2025

฿ 329.26

฿ 186.84

฿ 169.58

Special Price

On Sale Until 31/12/2024

฿ 86.33

Special Price

On Sale Until 31/12/2024

฿ 209.67

Special Price

On Sale Until 31/12/2024

Days to Ship Same day Same day Same day Same day Same day Same day Same day 61 Day(s) 90 Day(s) Same day Same day Same day 26 Day(s) Same day Same day Same day Same day Same day Same day Quote Same day Same day Same day Same day 60 Day(s) Same day Same day Quote Quote Quote Quote Quote Quote Quote Quote Quote 5 Day(s) 21 Day(s) Same day Same day 5 Day(s) 5 Day(s) Same day Same day 90 Day(s) 90 Day(s) 5 Day(s) Same day Same day Same day Same day 8 Day(s) 8 Day(s) 60 Day(s) 60 Day(s) 60 Day(s)
TypeShorting BarTerminal Cover / Shorting Bar / OtherCartridgeTerminal Cover / Shorting Bar / OtherShorting BarAdapter--Anti-Earthquake BracketHeat RadiatorMounting BracketMounting Bracket---Shorting BarShorting BarMounting Bracket----Terminal CoverTerminal Cover-Shorting BarShorting BarOther-Mounting Bracket-AdapterAdapter---Mounting BracketHolding BandMounting BracketSocketShort Circuit UnitTerminal Cover-Indicator Light ModuleTerminal Cover-Shorting BarTerminal Cover / AdapterMounting Bracket-------

Loading...

  1. 1

Related Categories to Relays (Options, Others)