1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Anti-Vibration Long Carbide End Mill_AE-VML (AE-VML-8X32)

CARBIDE END MILL

Anti-Vibration Long Carbide End Mill_AE-VML (AE-VML-8X32)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Carbide square end mills from OSG

AE-VML - Ultimate Side Milling Efficiency

High Rigidity
High-speed side milling is made possible by the large core design

The web taper geometry, where the
thickness of core changes from the
cutting edge to the shank, greatly
improves tool rigidity, thereby
prevents the machining surface from
tilting
Anti-Vibration Long Carbide End Mill AE-VML
Anti-Vibration Long Carbide End Mill AE-VML
High Helix
Reduces cutting force to enable stable milling

Suppression of chattering by the microrelief geometry

Excellent surface finish!

Anti-Vibration Long Carbide End Mill AE-VML

High Efficiency
Suppression of Vibration

 

The combination of variable lead, unequal spacing teeth and microrelief geometry contributes to stable and high
efficiency milling performance.

Anti-Vibration Long Carbide End Mill AE-VML
 

Chattering is greatly suppressed even during high-speed, high-depth milling, resulting in unrivaled high efficiency performance.

 
Anti-Vibration Long Carbide End Mill AE-VML
 

Superior Surface Quality
DUARISE Coating

Provides excellent lubricity, superior friction-resistance 
and high oxidation temperature.
Multi-layer construction minimizes the thermal cracks that often 
occurred while using water soluble oil.

Smoothing surface coating treatment made
an excellent quality of surface finishing.
Anti-Vibration Long Carbide End Mill AE-VML

Cutting Data

Stable Performance
Stable performance even at 4D depth of cut

 
Anti-Vibration Long Carbide End Mill AE-VML
 

Wear comparison of the peripheral cutting edge

 
Anti-Vibration Long Carbide End Mill AE-VML
 

Long Tool Life
DUARISE coating greatly reduces tool wear progression even with the use of water-soluble coolant.

 
Anti-Vibration Long Carbide End Mill AE-VML
 

Wear comparison of the peripheral cutting edge

 
Anti-Vibration Long Carbide End Mill AE-VML
 

High Precision Milling
High precision milling with less fallout even at a cutting depth of 4xD

 

Combination with high rigidity HAIMER Power Shrink Chuck to achieve higher precision machining.

 
Anti-Vibration Long Carbide End Mill AE-VML

Suggestion of chip breaker type

Safe-Lock ™ for safer and more precise machining

 

HAIMER's proprietary Safe-Lock ™ is an advanced system that is effective in preventing tool pull-out.
It can suppress chattering and vibration during machining, and is effective for improving tool life.

 
Anti-Vibration Long Carbide End Mill AE-VML

Product Introduction

Part Number
AE-VML-8X32
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.

฿ 2,756.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 328908556330

Loading...

  1. 1
 

Basic Information

Type Long Neck Square

Please check the type/dimensions/specifications of the part AE-VML-8X32 in the Anti-Vibration Long Carbide End Mill_AE-VML series.

Products with similar specification

Part Number
AE-VML-6X19
AE-VML-6X24
AE-VML-8X25
AE-VML10X31
AE-VML10X31XR0.3
AE-VML10X31XR0.5
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipBlade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.

฿ 1,083.00

1 Piece(s) 5 Day(s) 196708556320

฿ 1,505.00

1 Piece(s) Same day 246708556328

฿ 1,960.00

1 Piece(s) 5 Day(s) 258808556322

฿ 2,831.00

1 Piece(s) 5 Day(s) 3110908556324

฿ 3,396.00

1 Piece(s) 91 Day(s) 3110908556344

฿ 3,396.00

1 Piece(s) 91 Day(s) 3110908556345