(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Cold-Condition Clothing, Verdexcel, Harness Compatible Stretch Jacket, VE2019, Top, Black

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Conductive fibers are woven on both the front and back to prevent static electricity.
  • It has a slender silhouette.
  • Because the base material is produced and dyed outside of Japan, there may be a slight color difference.
  • From :
    ฿ 6,332.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3130026802
3130026803
3130026806
3130026809
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)

฿ 6,332.00

WINTER CLOTHES 1 Piece(s) 17 Day(s) SS 46 102 54 60

฿ 6,332.00

WINTER CLOTHES 1 Piece(s) 5 Day(s) S 47 106 56 62

฿ 6,332.00

WINTER CLOTHES 1 Piece(s) 5 Day(s) LL 52 118 61 71

฿ 6,332.00

WINTER CLOTHES 1 Piece(s) 17 Day(s) 5 L 58 136 62 77

Basic Specifications

Product Description

[Features]
·Antistatic JIS compliant product
·Fastener: resin (Front placket, chest pocket, side pocket)
·Hook-and-Loop fastener: (Chest harness strap, back harness strap, cuffs)
·Pocket position: Left and right chest pockets, left and right side pockets, left sleeve pen pocket

Part Number
3130026802
3130026803
3130026806
3130026809
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)

฿ 6,332.00

WINTER CLOTHES 1 Piece(s) 17 Day(s) SS 46 102 54 60

฿ 6,332.00

WINTER CLOTHES 1 Piece(s) 5 Day(s) S 47 106 56 62

฿ 6,332.00

WINTER CLOTHES 1 Piece(s) 5 Day(s) LL 52 118 61 71

฿ 6,332.00

WINTER CLOTHES 1 Piece(s) 17 Day(s) 5 L 58 136 62 77

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1