1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

SynchroMaster

SynchroMaster
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 829.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Tap holder from OSG

 
Part Number
79910SALE
79911SALE
79912SALE
79913SALE
79914
79915
79916
79917
79918
79919
79920
79921
79922
79923
79924SALE
79925SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHolder Length L
(mm)
Tool no. Dimensions L2
(mm)
Type Tap size Tap Shank Diameter φd Square Line B
(mm)
Corresponding Tap Size (Old JIS) Corresponding Tap Size (End Mill Shank) Standard Tightening Torque L1
(mm)
L3
(mm)
DCONMS
(mm)
W
(mm)

฿ 12,110.00

฿ 11,308.32

MACHINERY 1 Piece(s) 91 Day(s) 90BT30-SMH16-90-Shank HolderM3~M12----------

฿ 12,605.00

฿ 11,770.55

MACHINERY 1 Piece(s) 91 Day(s) 90BT40-SMH16-90-Shank HolderM3~M12----------

฿ 15,048.00

฿ 14,050.32

MACHINERY 1 Piece(s) 91 Day(s) 85HSK40A-SMH16-85-Shank HolderM3~M12----------

฿ 15,213.00

฿ 14,204.38

MACHINERY 1 Piece(s) 91 Day(s) 90HSK63A-SMH16-90-Shank HolderM3~M12----------

฿ 3,180.00

MACHINERY 1 Piece(s) 91 Day(s) -ER16GH - 4 - 3.2-Collet-43.215M3M330~35Nm----

฿ 3,180.00

MACHINERY 1 Piece(s) 91 Day(s) -ER16GH - 5 - 4-Collet-5418M430~35Nm----

฿ 3,180.00

MACHINERY 1 Piece(s) 91 Day(s) -ER16GH - 5.5 - 4.5-Collet-5.54.518M530~35Nm----

฿ 3,180.00

MACHINERY 1 Piece(s) 91 Day(s) -ER16GH - 6 - 4.5-Collet-64.518M6M4, M5, M630~35Nm----

฿ 3,180.00

MACHINERY 1 Piece(s) 91 Day(s) -ER16GH - 6.2 - 5-Collet-6.2518M830~35Nm----

฿ 3,180.00

MACHINERY 1 Piece(s) 91 Day(s) -ER16GH - 7 - 5.5-Collet-75.518M1045~50Nm----

฿ 3,180.00

MACHINERY 1 Piece(s) 91 Day(s) -ER16GH - 8 - 6-Collet-8622M8, M1045~50Nm----

฿ 3,180.00

MACHINERY 1 Piece(s) 91 Day(s) -ER16GH - 8.5 - 6.5-Collet-8.56.522M1245~50Nm----

฿ 2,545.00

MACHINERY 1 Piece(s) 91 Day(s) -ERP-16T-Nut-----------

฿ 829.00

MACHINERY 1 Piece(s) 91 Day(s) -FKT-32L-Spanner-----------

฿ 12,110.00

฿ 11,611.07

MACHINERY 1 Piece(s) 91 Day(s) 68ST20D-SMH16-6825Shank HolderM3~M12------51-2011

฿ 12,605.00

฿ 12,086.93

MACHINERY 1 Piece(s) 91 Day(s) 68ST25D-SMH16-6832Shank HolderM3~M12------57172512

Loading...

  1. 1