1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

HSS Tap DIN General & SUS Application Series VA-POT, Metric DIN 376(TAP Limit:6G) (63919199)

HSS TAP

HSS Tap DIN General & SUS Application Series VA-POT, Metric DIN 376(TAP Limit:6G) (63919199)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

General application tap in DIN series. Suitable for carbon steel, alloy steel, mild steel, and stainless steel in through hole application.

HSS Taps DIN General & SUS Application Series VA-POT, Metric DIN 376

HSS Taps DIN General & SUS Application Series VA-POT, Metric DIN 376

Product picture

General application tap in DIN series.
Suitable for carbon steel, alloy steel, mild steel, and stainless steel
in through hole application.

Dimensions

HSS Taps DIN General & SUS Application Series VA-POT, Metric DIN 376

Dimensional drawing

EDP No.Thread SzizeTAP LimitLdaZ
63917999M12 x 1.756G11028973
63919199M14 x 26G110301193
63920299M16 x 26G110321293
Part Number
63919199
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThread Size Shank Diameter
(mm)
Square Width
(mm)
Thread Length
(mm)

฿ 1,300.00

HSS TAP 1 Piece(s) 91 Day(s) M14 x 211930

Loading...

  1. 1
 

Basic Information

Tool Material Type Vanadium high-speed steel Bore Model For Through Holes L(mm) 110
Surface Treatment Steam Oxide Z(mm) 3 TAP Limit 6G
Chamfer Length(mm) B/4

Please check the type/dimensions/specifications of the part 63919199 in the HSS Tap DIN General & SUS Application Series VA-POT, Metric DIN 376(TAP Limit:6G) series.

Products with similar specification

Part Number
63917999
63920299
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipThread Size Shank Diameter
(mm)
Square Width
(mm)
Thread Length
(mm)

฿ 1,048.00

1 Piece(s) 91 Day(s) M12 x 1.759728

฿ 1,528.00

1 Piece(s) 91 Day(s) M16 x 212932