(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Long tool life in Carbon and Alloy steels thanks to the high wear resistance and toughness of the Cobalt HSS substrate.
Product picture of S-XPF, Metric DIN 2174
Dimensional drawing. Formerly was DIN 371. No changes in specifications.
EDP No. | Thread Size | TAP Limit | L | ℓ1 | d | a | Z |
---|---|---|---|---|---|---|---|
48030155 | M6 x 1 | 6HX | 80 | 30 | 6 | 4.9 | 5 |
48030161 | M8 x 1.25 | 6HX | 90 | 35 | 8 | 6.2 | 5 |
48030169 | M10 x 1.5 | 6HX | 100 | 39 | 10 | 8 | 8 |
Dimensional drawing. Formerly was DIN 371. No changes in specifications.
EDP No. | Thread Size | TAP Limit | L | ℓ | d | a | Z |
---|---|---|---|---|---|---|---|
48030179 | M12 x 1.75 | 6HX | 110 | 17 | 9 | 47 | 8 |
48030191 | M14 x 2 | 6HX | 110 | 20 | 11 | 9 | 8 |
48030202 | M16 x 2 | 6HX | 110 | 20 | 12 | 9 | 8 |
Dimensional drawing. Formerly was DIN 374. No changes in specifications.
EDP No. | Thread Size | TAP Limit | L | ℓ | d | a | Z |
---|---|---|---|---|---|---|---|
48030162 | M8 x 1 | 6HX | 90 | 10 | 6 | 4.9 | 5 |
48030171 | M10 x 1 | 6HX | 90 | 12 | 7 | 5.5 | 8 |
48030170 | M10 x 1.25 | 6HX | 100 | 12 | 7 | 5.5 | 8 |
48030182 | M12 x 1 | 6HX | 100 | 15 | 9 | 7 | 8 |
48030181 | M12 x 1.25 | 6HX | 100 | 15 | 9 | 7 | 8 |
48030180 | M12 x 1.5 | 6HX | 100 | 15 | 9 | 7 | 8 |
48030192 | M14 x 1.5 | 6HX | 100 | 15 | 11 | 9 | 8 |
48030203 | M16 x 1.5 | 6HX | 100 | 15 | 12 | 9 | 8 |
48030216 | M18 x 1.5 | 6HX | 110 | 15 | 14 | 11 | 8 |
48030230 | M20 x 1.5 | 6HX | 125 | 15 | 16 | 12 | 8 |
Part Number |
---|
48030161 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | L (mm) | Length Under Neck (mm) | Z (mm) | Thread Size | Shank Diameter (mm) | Square Width (mm) | Thread Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,505.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | 90 | 35 | 5 | M8 x 1.25 | 8 | 6.2 | - |
Loading...
Tool Material Type | Vanadium high-speed steel | Bore Model | For Blind Holes | Surface Treatment | V Coating |
---|---|---|---|---|---|
TAP Limit | 6HX | Chamfer Length(mm) | C/2.5 |
Please check the type/dimensions/specifications of the part 48030161 in the HSS Tap DIN S-XPF Tap Series S-XPF, Metric DIN 2174 series.
Part Number |
---|
48030155 |
48030162 |
48030169 |
48030170 |
48030171 |
48030179 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | L (mm) | Length Under Neck (mm) | Z (mm) | Thread Size | Shank Diameter (mm) | Square Width (mm) | Thread Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,129.00 | 1 Piece(s) | 91 Day(s) | 80 | 30 | 5 | M6 x 1 | 6 | 4.9 | - | ||
฿ 1,627.00 | 1 Piece(s) | 91 Day(s) | 90 | - | 5 | M8 x 1 | 6 | 4.9 | 10 | ||
฿ 1,948.00 | 1 Piece(s) | 91 Day(s) | 100 | 39 | 8 | M10 x 1.5 | 10 | 8 | - | ||
฿ 1,948.00 | 1 Piece(s) | 91 Day(s) | 100 | - | 8 | M10 x 1.25 | 7 | 5.5 | 12 | ||
฿ 1,948.00 | 1 Piece(s) | 91 Day(s) | 90 | - | 8 | M10 x 1 | 7 | 5.5 | 12 | ||
฿ 2,095.00 | 1 Piece(s) | 91 Day(s) | 110 | - | 8 | M12 x 1.75 | 9 | 47 | 17 |
How can we improve?
How can we improve?