1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

HSS Tap DIN Automobile Steel Component Series WXL-CPM-RFT, Metric DIN 371 (Part Number)

HSS Tap DIN Automobile Steel Component Series WXL-CPM-RFT, Metric DIN 371
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,233.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Designed specifically for through holes in connection rods and wheel hubs with tapping speed up to 40m/min. This is also suitable for Forged Steel automotive components.

HSS Taps DIN Automobile Steel Component Series WXL-CPM-RFT, Metric DIN 371

HSS Taps DIN Automobile Steel Component Series WXL-CPM-RFT, Metric DIN 371

Designed specifically for through holes in connection rods and wheel hubs with tapping speed up to 40m/min. This is also suitable for Forged Steel automotive components.

Dimensions

HSS Taps DIN Automobile Steel Component Series WXL-CPM-RFT, Metric DIN 371

Dimensional drawing

EDP No.Thread SizeTAP LimitLl1daZ
48043155M6 x 16HX803064.93
48043158M7 x 16HX803075.54
48043161M8 x 1.256HX903586.24
48043165M9 x 1.256HX9035974
48043169M10 x 1.56HX100391084
Part Number
48043155
48043158
48043161
48043165
48043169
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipL
(mm)
Length Under Neck
(mm)
Z
(mm)
Thread Size Shank Diameter
(mm)
Square Width
(mm)

฿ 1,233.00

HSS TAP 1 Piece(s) 91 Day(s) 80303M6x164.9

฿ 1,346.00

HSS TAP 1 Piece(s) 91 Day(s) 80304M7x175.5

฿ 1,346.00

HSS TAP 1 Piece(s) 91 Day(s) 90354M8x1.2586.2

฿ 1,542.00

HSS TAP 1 Piece(s) 91 Day(s) 90354M9x1.2597

฿ 1,542.00

HSS TAP 1 Piece(s) 91 Day(s) 100394M10x1.5108

Loading...

  1. 1
 

Basic Information

Tool Material Type Powdered High-Speed Steel Bore Model For Through Holes TAP Limit 6HX
Chamfer Length(mm) B/5 Type 1