1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

HSS Tap DIN General & SUS Application Series VA-POT, UNJF DIN 2184-1 (48002476)

HSS TAP

HSS Tap DIN General & SUS Application Series VA-POT, UNJF DIN 2184-1 (48002476)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

General application tap in DIN series. Suitable for carbon steel, alloy steel, mild steel, and stainless steel in through hole application.

HSS Taps DIN General & SUS Application Series VA-POT, UNJF DIN 2184-1223302273341

HSS Taps DIN General & SUS Application Series VA-POT, UNJF DIN 2184-1

General application tap in DIN series. Suitable for carbon steel, alloy steel, mild steel, and stainless steel in through hole application.

Dimensions

Type 1

HSS Taps DIN General & SUS Application Series VA-POT, UNJF DIN 2184-1

Dimesnional drawing of type 1

EDP No.Thread SizeTAP LimitLl1daZ
4800246710-32 UNJF3B702564.93
480024721/4-28 UNJF3B803075.53
480024765/16-24 UNJF3B903586.23
480024813/8-24 UNJF3B9035973

Type 2

HSS Taps DIN General & SUS Application Series VA-POT, UNJF DIN 2184-1

Dimensional drawing of type 2

EDP No.Thread SizeTAP LimitLldaZ
480024867/16-20 UNJF3B1002086.23
480024911/2-20 UNJF3B10022973
Part Number
48002476
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipL
(mm)
Length Under Neck
(mm)
Thread Size Shank Diameter
(mm)
Square Width
(mm)
Thread Length
(mm)

฿ 1,125.00

HSS TAP 1 Piece(s) 91 Day(s) 90355/16-24 UNJF86.2-

Loading...

  1. 1
 

Basic Information

Tool Material Type Vanadium high-speed steel Bore Model For Through Holes Surface Treatment Steam Oxide
Z(mm) 3 TAP Limit 3B Chamfer Length(mm) B/4

Please check the type/dimensions/specifications of the part 48002476 in the HSS Tap DIN General & SUS Application Series VA-POT, UNJF DIN 2184-1 series.

Products with similar specification

Part Number
48002467
48002472
48002481
48002486
48002491
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipL
(mm)
Length Under Neck
(mm)
Thread Size Shank Diameter
(mm)
Square Width
(mm)
Thread Length
(mm)

฿ 961.00

1 Piece(s) 91 Day(s) 702510-32 UNJF64.9-

฿ 1,048.00

1 Piece(s) 91 Day(s) 80301/4-28 UNJF75.5-

฿ 1,217.00

1 Piece(s) 91 Day(s) 90353/8-24 UNJF97-

฿ 1,540.00

1 Piece(s) 91 Day(s) 100-7/16-20 UNJF86.220

฿ 1,459.00

1 Piece(s) 91 Day(s) 100-1/2-20 UNJF9722