(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
General application tap in DIN series. Suitable for carbon steel, alloy steel, mild steel, and stainless steel in through hole application.
VA-POT: General application tap in DIN Series. Suitable for carbon steel, alloy steel, mild steel and stainless steel in through hole application
Dimensional drawing
EDP No. | Thread Size | TAP Limit | L | l | d | a | Z |
---|---|---|---|---|---|---|---|
63917960 | M12 x 1.75 | 6H | 110 | 28 | 9 | 7 | 3 |
63919160 | M14 x 2 | 6H | 110 | 30 | 11 | 9 | 3 |
63920260 | M16 x 2 | 6H | 110 | 32 | 12 | 9 | 3 |
63921460 | M18 x 2.5 | 6H | 125 | 34 | 14 | 11 | 3 |
63922860 | M20 x 2.5 | 6H | 140 | 34 | 16 | 12 | 3 |
63923860 | M22 x 2.5 | 6H | 140 | 34 | 18 | 14.5 | 3 |
63924760 | M24 x 3 | 6H | 160 | 38 | 18 | 14.5 | 3 |
63926260 | M27 x 3 | 6H | 160 | 38 | 20 | 16 | 4 |
63927160 | M30 x 3.5 | 6H | 180 | 45 | 22 | 18 | 4 |
63928160 | M33 x 3.5 | 6H | 180 | 50 | 25 | 20 | 4 |
63929460 | M36 x 4 | 6H | 200 | 56 | 28 | 22 | 4 |
Part Number |
---|
63919160 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | L (mm) | Z (mm) | Thread Size | Shank Diameter (mm) | Square Width (mm) | Thread Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,130.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | 110 | 3 | M14 x 2 | 11 | 9 | 30 |
Loading...
Tool Material Type | Vanadium high-speed steel | Bore Model | For Through Holes | Surface Treatment | Steam Oxide |
---|---|---|---|---|---|
TAP Limit | 6H | Chamfer Length(mm) | B/4 |
Please check the type/dimensions/specifications of the part 63919160 in the HSS Tap DIN General & SUS Application Series VA-POT, Metric DIN 376(TAP Limit:6H) series.
Part Number |
---|
63917960 |
63920260 |
63921460 |
63922860 |
63923860 |
63924760 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | L (mm) | Z (mm) | Thread Size | Shank Diameter (mm) | Square Width (mm) | Thread Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 909.00 | 1 Piece(s) | 91 Day(s) | 110 | 3 | M12 x 1.75 | 9 | 7 | 28 | ||
฿ 1,329.00 | 1 Piece(s) | 91 Day(s) | 110 | 3 | M16 x 2 | 12 | 9 | 32 | ||
฿ 1,793.00 | 1 Piece(s) | 91 Day(s) | 125 | 3 | M18 x 2.5 | 14 | 11 | 34 | ||
฿ 2,123.00 | 1 Piece(s) | 91 Day(s) | 140 | 3 | M20 x 2.5 | 16 | 12 | 34 | ||
฿ 2,327.00 | 1 Piece(s) | 91 Day(s) | 140 | 3 | M22 x 2.5 | 18 | 14.5 | 34 | ||
฿ 2,851.00 | 1 Piece(s) | 91 Day(s) | 160 | 3 | M24 x 3 | 18 | 14.5 | 38 |
How can we improve?
How can we improve?