(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Zipper Polyester Tool Bag with Shoulder Strap (788-7205)

Zipper Polyester Tool Bag with Shoulder Strap (788-7205)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/09/2024
Filter By :

Loading...

Specifications of 788-7205

  • Material
    Polyester
  • Length
    310mm
  • Width
    200mm
  • Shoulder Strap
    Yes
  • Lock Type
    Zipper
  • Height
    210mm
  • Bag Type
    Tool Bag
Part Number
788-7205 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,918.65

฿ 2,612.56

ZIPPER POLYESTER TOOL BAG 1 Piece(s) Same day

Basic Specifications

  • Material
    Polyester
  • Length
    310mm
  • Width
    200mm
  • Shoulder Strap
    Yes
  • Lock Type
    Zipper
  • Height
    210mm
  • Bag Type
    Tool Bag

Product Description

Designed for the safe transportation of sensitive electronic equipment, tools and components, this heavy duty RS Pro tool bag is both comfortable and practical. As well an ergonomic rubber carry handle, a padded adjustable shoulder strap is included for ease of carrying.

Handy, tough and versatile, RS Pro delivers a tool storage solution you can depend on.
The bag is constructed with tear resistant padded polyester, with a durable welded waterproof plastic base. This ensures that your cargo is adequately protected against the elements and casual impacts.

Specifications of 788-7205

  • Material
    Polyester
  • Length
    310mm
  • Width
    200mm
  • Shoulder Strap
    Yes
  • Lock Type
    Zipper
  • Height
    210mm
  • Bag Type
    Tool Bag
Part Number
788-7205 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,918.65

฿ 2,612.56

ZIPPER POLYESTER TOOL BAG 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1