(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
287-8170 |
287-8186 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length | Shape | Dissipative | Bristle Material | Bristle Length | Bristle Width | Handle Length | Handle Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,582.43 ฿ 1,721.71 |
ESD SAFE BRUSHES | 1 Piece(s) | 7 Day(s) | 152mm | Circular | No | Conductive Nylon and Pig Hair | 12mm | 6mm | 140mm | Round | ||
฿ 372.28 ฿ 262.79 |
ESD SAFE BRUSHES | 1 Piece(s) | Same day | 245mm | Rectangular | Yes | Dissipative Plastic | 20mm | 18mm | 225mm | Flat |
ESD safe brushes, available in 4 stylesFor use in the electronics industryConductive handle
Part Number |
---|
287-8170 |
287-8186 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length | Shape | Dissipative | Bristle Material | Bristle Length | Bristle Width | Handle Length | Handle Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,582.43 ฿ 1,721.71 |
ESD SAFE BRUSHES | 1 Piece(s) | 7 Day(s) | 152mm | Circular | No | Conductive Nylon and Pig Hair | 12mm | 6mm | 140mm | Round | ||
฿ 372.28 ฿ 262.79 |
ESD SAFE BRUSHES | 1 Piece(s) | Same day | 245mm | Rectangular | Yes | Dissipative Plastic | 20mm | 18mm | 225mm | Flat |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?