(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Quickly measures the reference position of the workpiece with high precision, without damaging the cutting tip.
[Features]
· The dimensions between the reference surface and cutting tip can be measured easily and highly precisely.
· The strong magnet (magnetic force 700 N) makes it ideal for vertical/horizontal machining centers, NC lathes and NC milling machines.
· The magnetic base can be switched on/off.
· The bottom face of the magnetic base can be kept clean at all times.
· Smooth cushioned structure does not damage the cutting tip (overstroke: 3 mm).
· The slide head offers total protection from dust.
· The red lamp lights up if the measuring region is encroached.
· For use with conductive tools.
Product Category | Measuring equipment | Overall Length(mm) | 50 | Features 1 | Dimension between reference surface and tip can be measured easily and precisely. |
---|---|---|---|---|---|
Features 2 | Has strong magnet (magnetic force 700 N) and ideal for NC lathe, NC milling machine, and vertical/horizontal machining center. | Features 3 | ON/OFF switch type magnet base that keeps the bottom of the magnet base normal. | Features 4 | A cushioned structure does not damage the blade tip (a stroke limiter up to 3 mm). |
Features 5 | Perfect duct prevention for the slide head | Features 6 | It comes with a proximity lamp, which glows red when a workpiece enters the measurement field. |
Please check the type/dimensions/specifications of the part HP-50K in the Height Presetter Conductive Type series.
How can we improve?
How can we improve?